IC manufacturers Microchip

IC manufacturers (108)

Microchip MAQ5283 | Demoboard BB58Y01A

High Performance Linear Regulator, AEC-Q100

Overview

TopologyOther Topology
Input voltage6-120 V
Output 15.5 V / 0.15 A
IC revision1

Description

The MAQ5283 high-performance linear regulator offersa very wide input operating voltage range, up to 120VDC, and supplies an output current of up to 150 mA.The MAQ5283 is ideal for high input voltageapplications, such as automotive, industrial, andtelecom, because it offers ±3% initial accuracy,extremely high power supply rejection ratio (75 dB at10 kHz) and an ultra-low quiescent current of 8 µA. TheMAQ5283 is optimized for high-voltage line transients,making it ideal for harsh environment applications.The MAQ5283 is offered in both fixed output voltage(3.3V or 5.0V) and adjustable output voltage (1.23V to5.5V) options.

Features

Modular Design for Easy Evaluation of Each LDOClearly Labeled Sub-Modules for Quick IdentificationPre-Configured Output Voltages for Typical Use CasesTest Points and Connectors for Easy Measurement and Integration

Typical applications

  • Remote Keyless Entry
  • Industrial
  • Telecom
  • Offline Power Supplies
  • Automotive

Parts approved by Microchip

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Pins
Application
PCB/Cable/Panel
Modularity
Type
Wire Section
C
Tol. C
VR(V (DC))
Size
Qmin.
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
Operating Temperature
Q
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-TBL Series 2109 - 2.54 mm Horiz. Entry, 3, Rising Cage Clamp
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins
ApplicationRising Cage Clamp 
PCB/Cable/PanelPCB 
ModularityNo 
TypeHorizontal 
Wire Section 30 to 18 (AWG) 0.2 to 0.75 (mm²)
Length8.02 mm
PackagingBox 
Operating Temperature -40 °C up to +105 °C
Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 nF
Capacitance±10% 
Rated Voltage25 V (DC)
Size0805 
Q-Factor [1]600 
Dissipation Factor3.5 %
Insulation Resistance5 GΩ
Ceramic TypeX7R Class II 
Length2 mm
Width1.25 mm
Height0.8 mm
Pad Dimension0.5 mm
Packaging7" Tape & Reel 
Operating Temperature -55 °C up to +125 °C
Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance10 µF
Capacitance±10% 
Rated Voltage25 V (DC)
Size1206 
Q-Factor [1]600 
Dissipation Factor10 %
Insulation Resistance0.01 GΩ
Ceramic TypeX7R Class II 
Length3.2 mm
Width1.6 mm
Height1.6 mm
Pad Dimension0.5 mm
Packaging7" Tape & Reel 
Operating Temperature -55 °C up to +125 °C
Check availability
SPECWCAP-CSMH Mid and High Voltage, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance1 µF
Capacitance±10% 
Rated Voltage250 V (DC)
Size2220 
Dissipation Factor2.5 %
Insulation Resistance0.1 GΩ
Ceramic TypeX7R Class II 
Length5.7 mm
Width5 mm
Height2 mm
Pad Dimension0.85 mm
Packaging7" Tape & Reel 
Operating Temperature -55 °C up to +125 °C
Q-Factor600 
Check availability