IC manufacturers Microchip

IC manufacturers (108)

Microchip MAQ5300 | Demoboard BB58Y01A

Automotive Qualified Single Output 300 mA µCap LDO

Overview

TopologyOther Topology
Input voltage2.3-5.5 V
Output 13.3 V / 0.3 A
IC revision1

Description

The MAQ5300 is an automotive-qualified, ultra-small,ultra-low dropout CMOS regulator (ULDO) that is idealfor today’s most demanding automotive applicationsincluding infotainment, camera module, imagesensors, and anywhere PCB space is limited. It offersextremely low dropout voltage, very low output noiseand can operate from a 2.3V to 5.5V input whiledelivering up to 300 mA. The MAQ5300 offers 2% initial accuracy, low groundcurrent (typically 85 µA total), thermal shutdown, andcurrent-limit protection. The MAQ5300 can also be putinto a zero-off-mode current state, drawing no currentwhen disabled.

Features

Modular Design for Easy Evaluation of Each LDOClearly Labeled Sub-Modules for Quick IdentificationPre-Configured Output Voltages for Typical Use CasesTest Points and Connectors for Easy Measurement and Integration

Typical applications

  • Backup camera modules
  • Infotainment
  • CMOS image sensors
  • GPS Receivers

Parts approved by Microchip

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Pins
Application
PCB/Cable/Panel
Modularity
Type
Wire Section
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-TBL Series 2109 - 2.54 mm Horiz. Entry, 4, Rising Cage Clamp
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins4 
ApplicationRising Cage Clamp 
PCB/Cable/PanelPCB 
ModularityNo 
TypeHorizontal 
Wire Section 30 to 18 (AWG) 0.2 to 0.75 (mm²)
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
–
Length10.56 mm
–
–
–
PackagingBox 
–Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Capacitance1 µF
Capacitance±10% 
Rated Voltage25 V (DC)
Size0805 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor5 %
Insulation Resistance0.5 GΩ
Ceramic TypeX7R Class II 
Length2 mm
Width1.25 mm
Height1.25 mm
Pad Dimension0.5 mm
Packaging7" Tape & Reel 
–Check availability