IC-Hersteller STMicroelectronics

IC-Hersteller (108)

STMicroelectronics STM32U5G9NJ | Demoboard STM32U5G9J-DK1

Details

TopologieSonstige Topologie
IC-Revision5.0

Beschreibung

The STM32U5x9J-DKx Discovery kits (order codes STM32U5A9J-DK and STM32U5G9J-DK1) are complete demonstration and development platforms for the STM32U5x9NJH6Q microcontrollers, featuring an Arm® Cortex®‑M33 core with Arm® TrustZone®.Leveraging the innovative ultra-low-power oriented features, 3 Mbytes of embedded SRAM for STM32U5G9NJH6Q or 2.5 Mbytes for STM32U5A9NJH6Q, 4 Mbytes of embedded flash memory, and rich graphics features, the STM32U5x9J-DKx Discovery kits enable users to easily prototype applications with state‑of‑the‑art energy efficiency, as well as provide stunning and optimized graphics rendering with the support of specific graphic features associated with each microcontroller.The full range of hardware features available on the board helps users to enhance their application development by an evaluation of all the peripherals such as a 2.47‑inch RGB 480 × 480 pixels TFT round LCD module with MIPI DSI® interface and capacitive touch panel, USB Type-C® HS, Octo‑SPI flash memory device, Hexadeca‑SPI PSRAM memory device, eMMC flash memory device, Time-of-Flight and gesture detection sensor, temperature sensor, 20‑pin audio MEMS connector (for STM32U5G9J-DK1), and two 2.54 mm pitch double-row flexible expansion connectors for easy prototyping with daughterboards for specific applications (USART, LPUART, two SPIs, SAI, three I2C, SDMMC, ADCs, timers, and GPIOs).The STM32U5x9J-DKx Discovery kits integrate an STLINK-V3E embedded in-circuit debugger and programmer for the STM32 microcontroller with a USB Virtual COM port bridge and comes with the STM32CubeU5 MCU Package, which provides an STM32 comprehensive software HAL library as well as various software examples.

Eigenschaften

Ultra-low-power STM32U5x9NJH6Q microcontroller based on the Arm® Cortex®‑M33 core with Arm® TrustZone®, featuring 4 Mbytes of flash memory, 3 Mbytes of SRAM for STM32U5G9NJH6Q or 2.5 Mbytes for STM32U5A9NJH6Q, and SMPS in a TFBGA216 package2.47" RGB 480 × 480 pixels TFT round LCD module with 16.7M color depth, with MIPI DSI® 2‑data lane interface and capacitive touch panelUSB Type-C® with USB 2.0 HS interface, sink onlyLow‑power system designed for VDD at 1.8 V onlyMEMS sensors from STMicroelectronicsTime‑of‑Flight and gesture-detection sensorTemperature sensor512‑Mbit Octo‑SPI NOR flash memory512‑Mbit Hexadeca‑SPI PSRAM4‑Gbyte eMMC flash memoryTwo user LEDsUser and reset push-buttonsBoard connectors:USB ST-LINK Micro-BUSB Type-C®Two double-row 2.54 mm pitch expansion connectors for additional peripherals prototypingAudio MEMS daughterboard expansion (for STM32U5G9J-DK1)MIPI10Tag‑Connect™ 10‑pin footprintFlexible power-supply options: ST-LINK USB VBUS, USB connector, or external sourcesOn-board STLINK-V3E debugger/programmer with USB re-enumeration capability: mass storage, Virtual COM port, and debug portComprehensive free software libraries and examples available with the STM32CubeU5 MCU PackageSupport of a wide choice of Integrated Development Environments (IDEs) including IAR Embedded Workbench®, MDK-ARM, and STM32CubeIDE

Typische Anwendungen

Weiterführende Informationen

Von STMicroelectronics freigegebene Bauteile

Jetzt einloggen, um Verfügbarkeiten zu sehen und Verfügbarkeitsprognosen anzufragen. LOGIN
Artikel Nr.
Daten­blatt
Downloads
Status
Produktserie
Emittierte Farbe
λPeak S typ.(nm)
λPeak V typ.(nm)
λDom S typ.(nm)
λDom V typ.(nm)
IV S typ.(mcd)
IV V typ.(mcd)
VF S typ.(V)
VF V typ.(V)
Chiptechnologie
50% typ.(°)
MusterVerfügbarkeit & Muster
Jetzt einloggen, um Verfügbarkeiten zu sehen und Verfügbarkeitsprognosen anzufragen. LOGIN
SPECWL-SBTW SMT Bi-color TOP LED Waterclear, Superrot & Hellgrün, 645 nm
Verfügbarkeit
Status
AktivProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
iProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
Emittierte FarbeSuperrot & Hellgrün 
Spitzen-Wellenlänge (Superrot) [typ.]645 nm
Spitzen-Wellenlänge (Hellgrün) [typ.]572 nm
dominante Wellenlänge (Super Red) [typ.]630 nm
dominante Wellenlänge (Bright Green) [typ.]570 nm
Lichtstärke (Super Red) [typ.]60 mcd
Lichtstärke (Bright Green) [typ.]40 mcd
Durchlassspannung (Super Red) [typ.]2 V
Durchlassspannung (Hellgrün) [typ.]2 V
ChiptechnologieAlInGaP 
Abstrahlwinkel Phi 0° [typ.]120 °
Verfügbarkeit prüfen

Zusätzlich von Würth Elektronik empfohlene Bauteile

Empfohlene Bauteile sind Alternativen von Würth Elektronik, die nicht offiziell vom IC-Hersteller für dieses Referenzdesign freigegeben sind. Bitte prüfen Sie, ob sie für Ihre Anwendung geeignet sind, und wenden Sie sich an uns, wenn Sie Fragen haben.

Jetzt einloggen, um Verfügbarkeiten zu sehen und Verfügbarkeitsprognosen anzufragen. LOGIN
Artikel Nr.
Daten­blatt
Simu­lation
Downloads
Status
Produktserie
L(µH)
IR 1(mA)
ISAT(mA)
RDC(mΩ)
fres(MHz)
B(mm)
IRP,40K(A)
ISAT,30%(A)
RDC typ.(mΩ)
Montageart
VOP(V)
Z @ 100 MHz(Ω)
Zmax(Ω)
Testbedingung Zmax
IR 2(mA)
RDC max.(mΩ)
Typ
IR(mA)
Z @ 1 GHz(Ω)
H(mm)
MusterVerfügbarkeit & Muster
Jetzt einloggen, um Verfügbarkeiten zu sehen und Verfügbarkeitsprognosen anzufragen. LOGIN
SPECWE-PMI Power-Multilayer-Induktivität, 2.2 µH, 700 mA
Simu­lation
Verfügbarkeit
Status
AktivProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
iProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
Induktivität2.2 µH
Nennstrom 1700 mA
Sättigungsstrom700 mA
Gleichstromwiderstand200 mΩ
Eigenresonanzfrequenz50 MHz
Breite1.2 mm
MontageartSMT 
Nennstrom 21000 mA
Gleichstromwiderstand250 mΩ
TypLow RDC 
Höhe1 mm
Verfügbarkeit prüfen
SPECWE-XHMI SMT Speicherdrossel, 2.2 µH, –
Simu­lation
Verfügbarkeit
Status
AktivProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
iProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
Induktivität2.2 µH
Eigenresonanzfrequenz37 MHz
Breite4.3 mm
Performance Nennstrom7.2 A
Sättigungsstrom @ 30%6.3 A
Gleichstromwiderstand20.2 mΩ
MontageartSMT 
Gleichstromwiderstand23.52 mΩ
Höhe2 mm
Verfügbarkeit prüfen
SPECWE-MXGI SMT-Speicherdrossel, 2.2 µH, –

Anstehende PCN

Aufgrund einer anstehenden PCN wird sich in Kürze das Datenblatt des ausgewählten Produktes ändern. Anbei finden Sie das neue Datenblatt, sowie das noch gültige Datenblatt. Bei weiteren Fragen wenden Sie sich bitte an Ihren Vertriebsmitarbeiter.

Simu­lation
Verfügbarkeit
Status
AktivProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
iProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
Induktivität2.2 µH
Eigenresonanzfrequenz37 MHz
Breite4.1 mm
Performance Nennstrom7.8 A
Sättigungsstrom @ 30%5.8 A
Gleichstromwiderstand15.6 mΩ
MontageartSMD/SMT Soldering 
Betriebsspannung80 V
Gleichstromwiderstand17.9 mΩ
Höhe2.1 mm
Verfügbarkeit prüfen
SPECWE-MXGI SMT-Speicherdrossel, 3.3 µH, –

Anstehende PCN

Aufgrund einer anstehenden PCN wird sich in Kürze das Datenblatt des ausgewählten Produktes ändern. Anbei finden Sie das neue Datenblatt, sowie das noch gültige Datenblatt. Bei weiteren Fragen wenden Sie sich bitte an Ihren Vertriebsmitarbeiter.

Simu­lation
Verfügbarkeit
Status
AktivProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
iProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
Induktivität3.3 µH
Eigenresonanzfrequenz29 MHz
Breite4.1 mm
Performance Nennstrom6.1 A
Sättigungsstrom @ 30%5.3 A
Gleichstromwiderstand26.6 mΩ
MontageartSMD/SMT Soldering 
Betriebsspannung80 V
Gleichstromwiderstand30.6 mΩ
Höhe2.1 mm
Verfügbarkeit prüfen
SPECWE-CBF SMT-Ferrit, –, 250 mA
Simu­lation
Verfügbarkeit
Status
AktivProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
iProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
ProduktserieWE-CBF SMT-Ferrit
Nennstrom 1250 mA
Breite0.5 mm
MontageartSMT 
Impedanz @ 100 MHz470 Ω
Maximale Impedanz1200 Ω
Maximale Impedanz300 MHz 
Nennstrom 2620 mA
Gleichstromwiderstand450 mΩ
TypHochgeschwindigkeit 
Nennstrom250 mA
Impedanz @ 1 GHz422 Ω
Höhe0.5 mm
Verfügbarkeit prüfen
SPECWE-CBF SMT-Ferrit, –, 200 mA
Simu­lation
Verfügbarkeit
Status
AktivProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
iProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
ProduktserieWE-CBF SMT-Ferrit
Nennstrom 1200 mA
Breite0.8 mm
MontageartSMT 
Impedanz @ 100 MHz600 Ω
Maximale Impedanz720 Ω
Maximale Impedanz200 MHz 
Nennstrom 2850 mA
Gleichstromwiderstand450 mΩ
TypBreitband 
Nennstrom200 mA
Impedanz @ 1 GHz224 Ω
Höhe0.8 mm
Verfügbarkeit prüfen
SPECWE-MPSB EMI Multilayer Power Suppression Bead, –, –
Simu­lation
Verfügbarkeit
Status
AktivProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
iProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
Breite0.8 mm
Gleichstromwiderstand8.5 mΩ
MontageartSMT 
Impedanz @ 100 MHz60 Ω
Maximale Impedanz99 Ω
Maximale Impedanz458 MHz 
Nennstrom 25100 mA
Gleichstromwiderstand15 mΩ
TypHochstrom 
Nennstrom5100 mA
Impedanz @ 1 GHz74 Ω
Höhe0.8 mm
Verfügbarkeit prüfen