Alle
Treffer anzeigen
Ergebnisse werden geladen
...
Bauelemente
Login
Dashboard
Logout
DE
English
Deutsch
Menü
Produkte
Referenzdesigns
Product Navigator
Branchen
Design Kits
IC-Referenzdesignsuche
IC-Hersteller
IC-Hersteller
(109)
Alle Hersteller
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(35)
Ablic
(23)
Acco Semiconductor
(1)
Advanced Power
(4)
Allegro Microsystems
(101)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(204)
Anpec
(13)
Atlas Magnetics
(2)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(46)
Cambridge GaN Devices
(19)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(270)
Divimath
(8)
Einnosemi
(4)
Elmos AG
(1)
EPC
(148)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(8)
GaNPower
(3)
Giantec
(1)
Gosemicon
(2)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
IKON
(1)
Indie Semiconductor
(8)
Innovision Semiconductor Inc
(2)
Intel
(68)
Inventchip Technology
(3)
ISSI
(52)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(8)
Lattice semiconductor Corporation
(40)
Linearin
(2)
Littelfuse
(1)
Lumissil Microsystems
(12)
M3 Technology (M3Tek)
(7)
Macnica
(22)
Marvell Semiconductor
(1)
MaxLinear
(182)
Menlo Micro
(1)
MikroE
(25)
MindCet
(2)
Monolithic Power Systems
(1011)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(268)
Nisshinbo Micro Device Inc.
(10)
Nordic Semiconductor
(1)
Novosense Micro
(1)
NXP
(354)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(118)
Powermat
(1)
Pulsiv
(19)
Qorvo
(101)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(303)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(86)
SG-Micro
(67)
SiFive
(2)
Silanna Semiconductor
(9)
Silergy Corporation
(36)
Silicon Laboratory Inc.
(108)
Silicontent Technology
(59)
Silvertel
(59)
Skycore Semiconductors
(1)
Skyworks
(33)
Southchip
(29)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(31)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(31)
VisIC
(1)
Wise Integration
(3)
Wolfspeed
(24)
Xilinx
(23)
XL Semiconductor
(3)
XYSemi
(62)
Referenzdesigns
Nach Werten filtern
Alle Hersteller
14491-14520 von 14698 Referenzdesigns
Werte filtern
Toshiba TPH2R408QM/TPH1500CNH | Demoboard RD170-RGUIDE-01, Rev. 1
Gegentaktwandler (Vollbrücken)
|
V
in
90-264 V
|
Ausgang
50.4 V / 33.33 A
Toshiba TPH3R203NL/TPHR6503PL1 | Demoboard RD-205, Rev. 11
Abwärtswandler
|
V
in
11.4-12.6 V
|
fsw
197.9-596.8 kHz
|
Ausgang
3.3 V / 18.2 A
Toshiba TPH4R003NL/TPH2R003PL | Demoboard RD-205, Rev. 11
Abwärtswandler
|
V
in
11.4-12.6 V
|
fsw
197.9-596.8 kHz
|
Ausgänge
5 V / 12 A, 3.3 V / 10 A, 3.3 V / 18.2 A
Toshiba TPH4R003NL/TPH2R903PL | Demoboard RD-205, Rev. 11
Abwärtswandler
|
V
in
11.4-12.6 V
|
fsw
197.9-596.8 kHz
|
Ausgänge
3.3 V / 13.3 A, 5 V / 8 A
Toshiba TPH4R003NL/TPH4R803PL | Demoboard RD-205, Rev. 11
Abwärtswandler
|
V
in
11.4-12.6 V
|
fsw
197.9-596.8 kHz
|
Ausgänge
5 V / 12 A, 3.3 V / 10 A
Toshiba TPH4R003NL/TPHR9203PL1 | Demoboard RD-205, Rev. 11
Abwärtswandler
|
V
in
11.4-12.6 V
|
fsw
197.9-596.8 kHz
|
Ausgang
3.3 V / 13.3 A
Toshiba TPH8R903NL/TPH2R003PL | Demoboard RD-205, Rev. 11
Abwärtswandler
|
V
in
11.4-12.6 V
|
fsw
197.9-596.8 kHz
|
Ausgänge
1.05 V / 10 A, 1.5 V / 10 A
Toshiba TPH8R903NL/TPH4R803PL | Demoboard RD-205, Rev. 11
Abwärtswandler
|
V
in
11.4-12.6 V
|
fsw
197.9-596.8 kHz
|
Ausgänge
1.5 V / 10 A, 5 V / 8 A, 1.05 V / 10 A
Toshiba TPN11003NL/TPN8R903NL | Demoboard RD-205, Rev. 11
Abwärtswandler
|
V
in
11.4-12.6 V
|
fsw
197.9-596.8 kHz
|
Ausgang
5 V / 5 A
Toshiba TPN1200APL/TPH3R70APL | Demoboard RD024-RGUIDE-01, Rev. 1
Gegentaktwandler (Vollbrücken)
|
V
in
36-75 V
|
Ausgang
12.6 V / 25 A
Toshiba TPN4R303NL/TPN1R603PL | Demoboard RD-205, Rev. 11
Abwärtswandler
|
V
in
11.4-12.6 V
|
fsw
197.9-596.8 kHz
|
Ausgang
3.3 V / 18.2 A
Toshiba TPN4R303NL/TPN2R903PL | Demoboard RD-205, Rev. 11
Abwärtswandler
|
V
in
11.4-12.6 V
|
fsw
197.9-596.8 kHz
|
Ausgänge
3.3 V / 13.3 A, 5 V / 12 A, 3.3 V / 10 A
Toshiba TPN8R903NL/TPN2R903PL | Demoboard RD-205, Rev. 11
Abwärtswandler
|
V
in
11.4-12.6 V
|
fsw
197.9-596.8 kHz
|
Ausgänge
1.5 V / 10 A, 1.05 V / 10 A
Toshiba TPN8R903NL/TPN5R203PL | Demoboard RD-205, Rev. 11
Abwärtswandler
|
V
in
11.4-12.6 V
|
fsw
197.9-596.8 kHz
|
Ausgang
5 V / 8 A
Toshiba UCC28950 | Demoboard UCC28950, Rev. 1
Gegentaktwandler (Vollbrücken)
|
V
in
36-75 V
|
Ausgang
12 V / 25 A
Transphorm AP3306 | Demoboard 65W ACF+GaN PD3.0 PPS Adapter EVB2, Rev. 1.0
Sperrwandler
|
V
in
90-264 V
|
Ausgang
20 V / 3.25 A
Transphorm dsPIC33CK256MP506 | Demoboard TDTTP2500B066B-KIT, Rev. 1
Leistungsfaktor-Korrektur
|
V
in
85-265 V
|
fsw
47-63 kHz
|
Ausgang
387 V
Transphorm MP44018A | Demoboard TDADP-TPH-MPS-USBC-140W-RD, Rev. 1
Leistungsfaktor-Korrektur
|
V
in
90-264 V
|
Ausgang
28 V / 5 A
Transphorm NCP1063AD060R | Demoboard TDTTP4000W065AN_0V1, Rev. 1.0
Aufwärtswandler
|
V
in
85-265 V
|
Ausgang
392 V
Transphorm NCP1399 | Demoboard TDAIO-TPH-ON-240W-RD, Rev. 1
Gegentaktwandler (Halbbrücken)
|
V
in
90-264 V
|
Ausgang
24 V / 10 A
Transphorm OPA2350UA/2K5 | Demoboard TDINV3000W050B, Rev. 3
Inverswandler
|
V
in
400 V
Transphorm SI8230BB-D-IS1 | Demoboard TDHB-65H070L-DC, Rev. 1
Sonstige Topologie
|
V
in
0-5 V
|
fsw
50-300 kHz
Transphorm SI8273AB-IS1 | Demoboard TDINV1000P100-KIT, Rev. 1
Inverswandler
|
V
in
0-420 V
Transphorm SZ1131 | Demoboard RD29, Rev. 1.0
Sperrwandler
|
V
in
90-265 V
|
Ausgang
20 V / 3.25 A
Transphorm TP65H035G4WS | Demoboard TDTTP4000W066C_0V2, Rev. 2.0
Aufwärtswandler
|
V
in
85-270 V
Transphorm TP65H035WS | Demoboard TDTTP4000W066B, Rev. 1
Leistungsfaktor-Korrektur
|
V
in
85-265 V
|
Ausgang
387 V
Transphorm TP65H050 | Demoboard TDTTP3300-RD, Rev. 1.1
Leistungsfaktor-Korrektur
|
V
in
85-265 V
|
Ausgang
397 V
Transphorm TP65H050WS | Demoboard TDINV3000W050, Rev. 2.0
Leistungsfaktor-Korrektur
|
V
in
0-420 V
|
Ausgang
297 V
Transphorm TP90H180PS | Demoboard TDINV3500P100
Inverswandler
|
V
in
750 V
|
Ausgang
530 V / 10 A
Transphorm TPH3002PS | Demoboard TDPS250E2D2, Rev. 1.4
Leistungsfaktor-Korrektur
|
V
in
90-265 V
|
Ausgang
12 V / 20 A
zurück
1
...
482
483
484
485
486
...
490
vor
Warenkorb
Ihr Warenkorb ist leer.
Anfrage und Bestellung