Alle
Treffer anzeigen
Ergebnisse werden geladen
...
Bauelemente
Login
Dashboard
Logout
DE
English
Deutsch
Menü
Produkte
Referenzdesigns
Product Navigator
Branchen
Design Kits
IC-Referenzdesignsuche
IC-Hersteller
IC-Hersteller
(109)
Alle Hersteller
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(35)
Ablic
(23)
Acco Semiconductor
(1)
Advanced Power
(4)
Allegro Microsystems
(101)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(204)
Anpec
(13)
Atlas Magnetics
(2)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(46)
Cambridge GaN Devices
(19)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(270)
Divimath
(8)
Einnosemi
(4)
Elmos AG
(1)
EPC
(148)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(8)
GaNPower
(3)
Giantec
(1)
Gosemicon
(2)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
IKON
(1)
Indie Semiconductor
(8)
Innovision Semiconductor Inc
(2)
Intel
(68)
Inventchip Technology
(3)
ISSI
(52)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(8)
Lattice semiconductor Corporation
(40)
Linearin
(2)
Littelfuse
(1)
Lumissil Microsystems
(12)
M3 Technology (M3Tek)
(7)
Macnica
(22)
Marvell Semiconductor
(1)
MaxLinear
(182)
Menlo Micro
(1)
MikroE
(25)
MindCet
(2)
Monolithic Power Systems
(1011)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(268)
Nisshinbo Micro Device Inc.
(10)
Nordic Semiconductor
(1)
Novosense Micro
(1)
NXP
(354)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(118)
Powermat
(1)
Pulsiv
(19)
Qorvo
(101)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(303)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(86)
SG-Micro
(67)
SiFive
(2)
Silanna Semiconductor
(9)
Silergy Corporation
(36)
Silicon Laboratory Inc.
(108)
Silicontent Technology
(59)
Silvertel
(59)
Skycore Semiconductors
(1)
Skyworks
(33)
Southchip
(29)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(31)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(31)
VisIC
(1)
Wise Integration
(3)
Wolfspeed
(24)
Xilinx
(23)
XL Semiconductor
(3)
XYSemi
(62)
Referenzdesigns
Nach Werten filtern
Alle Hersteller
14461-14490 von 14698 Referenzdesigns
Werte filtern
Torex XC9281
Abwärtswandler
|
V
in
2.5-5.5 V
|
fsw
4000-6000 kHz
|
Ausgang
3.6 V / 0.6 A
Torex XC9282
Abwärtswandler
|
V
in
2.5-5.5 V
|
fsw
4000-6000 kHz
|
Ausgang
3.6 V / 0.6 A
Torex XC9282
Abwärtswandler
|
V
in
2.5-5.5 V
|
fsw
4000-6000 kHz
|
Ausgang
3.6 V / 0.6 A
Torex XC9401
Sperrwandler
|
V
in
240 V
|
Ausgang
0.35 A
Torex XC9401
Sperrwandler
|
V
in
200-250 V
|
Ausgang
12 V / 0.5 A
Torex XC9401
Abwärtswandler
|
V
in
110 V
|
Ausgang
0.11 A
Torex XC9401
Abwärtswandler
|
V
in
110 V
|
Ausgang
0.15 A
Torex XC9402
Sperrwandler
|
V
in
210-260 V
|
Ausgang
25 V / 0.2 A
Torex XC9402
Sperrwandler
|
V
in
90-270 V
|
Ausgang
26 V / 0.35 A
Torex XC9402
Sperrwandler
|
V
in
108-253 V
|
Ausgang
44 V / 0.23 A
Torex XC9404 | Demoboard XC9404, Rev. 1
Sperrwandler
|
V
in
85-270 V
|
Ausgang
30 V / 1 A
Torex XC9404 | Demoboard XC9404AL03SR-G, Rev. 1.00
Abwärts- und Aufwärtswandler
|
V
in
85-270 V
|
Ausgänge
100 V / 0.15 A, 100 V / 0.2 A, 100 V / 0.3 A
Torex XC9404 | Demoboard XC9404AL03SR-G, Rev. 1.00
Sperrwandler
|
V
in
85-270 V
|
Ausgang
30 V / 1 A
Torex XC9702, Rev. 001
Abwärtswandler
|
V
in
4.5-60 V
|
Ausgang
12 V / 0.3 A
Toshiba GT20N135SRA | Demoboard RD-206
Inverswandler
|
V
in
200-240 V
Toshiba LM5046MH/NOPB, DCL520C00 | Demoboard RD249, Rev. 1
Gegentaktwandler (Vollbrücken)
|
V
in
36-75 V
Toshiba LTC1799IS5 | Demoboard RD220, Rev. 2
Inverswandler
|
V
in
530-670 V
|
Ausgang
440 V / 15 A
Toshiba LTC3803 | Demoboard RD208-RGUIDE-01, Rev. 1
Inverswandler
|
V
in
400 V
|
Ausgang
240 V / 10 A
Toshiba LTC7810ILXE | Demoboard RD231, Rev. 1
Abwärtswandler
|
V
in
40-59.5 V
|
Ausgang
1.2 V / 100 A
Toshiba TB9032FNG | Demoboard RD254A-BOM-01, Rev. Rev.1
Sonstige Topologie
|
V
in
6-18 V
Toshiba TB9033FTG | Demoboard RD254C-BOM-01, Rev. Rev.1
Sonstige Topologie
|
V
in
6-18 V
Toshiba TB9033FTG | Demoboard RD254B-BOM-01, Rev. Rev.1
Sonstige Topologie
|
V
in
6-18 V
Toshiba TB9M003FG | Demoboard RD228, Rev. 1
Motor Drive
|
V
in
6-18 V
Toshiba TC7718FTG, Rev. 1.0
Drahtlose Energieübertragung
|
V
in
12 V
|
fsw
110-145 kHz
|
Ausgang
10 V / 1.5 A
Toshiba TC7766, Rev. 1.4
Drahtlose Energieübertragung
|
V
in
18 V
|
Ausgang
7.5 V / 2 A
Toshiba TK25N60X5/TPH2900ENH | Demoboard RD171-RGUIDE-01, Rev. 1
Gegentaktwandler (Vollbrücken)
|
V
in
90-264 V
|
Ausgang
50.4 V / 33.33 A
Toshiba TLP5222 | Demoboard RD238, Rev. Rev.1
Inverswandler
|
V
in
20-28 V
Toshiba TLP5231 | Demoboard RD237, Rev. 3
Sonstige Topologie
|
V
in
24 V
Toshiba TPH11003NL/TPH11003NL | Demoboard RD-205, Rev. 1
Abwärtswandler
|
V
in
11.4-12.6 V
|
fsw
197.9-596.8 kHz
|
Ausgang
5 V / 5 A
Toshiba TPH11003NL/TPH8R903NL | Demoboard RD-205, Rev. 11
Abwärtswandler
|
V
in
11.4-12.6 V
|
fsw
197.9-596.8 kHz
|
Ausgang
5 V / 5 A
zurück
1
...
481
482
483
484
485
...
490
vor
Warenkorb
Ihr Warenkorb ist leer.
Anfrage und Bestellung