Alle
Treffer anzeigen
Ergebnisse werden geladen
...
Bauelemente
Login
Dashboard
Logout
DE
English
Deutsch
Menü
Produkte
Referenzdesigns
Product Navigator
Branchen
Design Kits
IC-Referenzdesignsuche
IC-Hersteller
IC-Hersteller
(109)
Alle Hersteller
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(35)
Ablic
(23)
Acco Semiconductor
(1)
Advanced Power
(4)
Allegro Microsystems
(101)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(204)
Anpec
(13)
Atlas Magnetics
(2)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(46)
Cambridge GaN Devices
(19)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(270)
Divimath
(8)
Einnosemi
(4)
Elmos AG
(1)
EPC
(148)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(8)
GaNPower
(3)
Giantec
(1)
Gosemicon
(2)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
IKON
(1)
Indie Semiconductor
(8)
Innovision Semiconductor Inc
(2)
Intel
(68)
Inventchip Technology
(3)
ISSI
(52)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(8)
Lattice semiconductor Corporation
(40)
Linearin
(2)
Littelfuse
(1)
Lumissil Microsystems
(12)
M3 Technology (M3Tek)
(7)
Macnica
(22)
Marvell Semiconductor
(1)
MaxLinear
(182)
Menlo Micro
(1)
MikroE
(25)
MindCet
(2)
Monolithic Power Systems
(1011)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(268)
Nisshinbo Micro Device Inc.
(10)
Nordic Semiconductor
(1)
Novosense Micro
(1)
NXP
(354)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(118)
Powermat
(1)
Pulsiv
(19)
Qorvo
(101)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(303)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(86)
SG-Micro
(67)
SiFive
(2)
Silanna Semiconductor
(9)
Silergy Corporation
(36)
Silicon Laboratory Inc.
(108)
Silicontent Technology
(59)
Silvertel
(59)
Skycore Semiconductors
(1)
Skyworks
(33)
Southchip
(29)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(31)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(31)
VisIC
(1)
Wise Integration
(3)
Wolfspeed
(24)
Xilinx
(23)
XL Semiconductor
(3)
XYSemi
(62)
Referenzdesigns
Nach Werten filtern
Alle Hersteller
14371-14400 von 14698 Referenzdesigns
Werte filtern
Texas Instruments UCC28911, Rev. D
Sperrwandler
|
V
in
88-265 V
|
fsw
105-125 kHz
|
Ausgang
5 V / 1.2 A
Texas Instruments UCC28911 | Demoboard TIDA-00618.1, Rev. E1
Sperrwandler
|
V
in
90-265 V
|
Ausgänge
5 V / 0.5 A, 12 V / 0.5 A
Texas Instruments UCC28911D | Demoboard TIDA-00473, Rev. B
Sperrwandler
|
V
in
85-270 V
|
fsw
80 kHz
|
Ausgang
10.5 V / 0.75 A
Texas Instruments UCC28911D, Rev. D
Sperrwandler
Texas Instruments UCC28911DR | Demoboard PMP41042, Rev. 00
Gegentaktwandler (Vollbrücken)
Texas Instruments UCC28911DR | Demoboard PMP11774, Rev. 1
Sperrwandler
|
V
in
100-360 V
|
fsw
105-125 kHz
|
Ausgänge
5 V / 0.35 A, 18 V / 0.35 A
Texas Instruments UCC28911DR | Demoboard PMP23199, Rev. B
Sperrwandler
|
V
in
90-265 V
|
Ausgang
3.3 V / 0.35 A
Texas Instruments UCC28911DR | Demoboard PMP41006, Rev. V4.1
Leistungsfaktor-Korrektur
|
V
in
100-264 V
|
Ausgang
12 V / 84 A
Texas Instruments UCC28950 | Demoboard PMP7246, Rev. B
Gegentaktwandler (Vollbrücken)
|
V
in
36-60 V
|
Ausgang
32 V / 11 A
Texas Instruments UCC28950PW | Demoboard PMP8606, Rev. B
Gegentaktwandler (Vollbrücken)
|
V
in
400-750 V
|
Ausgang
24 V / 12 A
Texas Instruments UCC2897A | Demoboard PMP11474, Rev. A
Sonstige Topologie
Texas Instruments UCC2897A | Demoboard PMP7294, Rev. B
Eintaktflusswandler
|
V
in
18-36 V
|
Ausgang
28 V / 3.6 A
Texas Instruments UCC2897A | Demoboard PMP6661, Rev. B
Eintaktflusswandler
|
V
in
108-132 V
|
Ausgang
14 V / 5 A
Texas Instruments UCC2897A | Demoboard PMP10871, Rev. B
Eintaktflusswandler
|
V
in
18-36 V
|
Ausgang
5 V / 4 A
Texas Instruments UCC2897A | Demoboard PMP21318, Rev. C
Eintaktflusswandler
|
V
in
18-110 V
|
Ausgang
12 V / 6 A
Texas Instruments UCC2897APWR | Demoboard PMP30249, Rev. B
Sperrwandler
|
V
in
18-60 V
|
Ausgänge
40 V / 1 A, 28 V / 1 A
Texas Instruments UCC28C42 | Demoboard PMP6811, Rev. A
Sperrwandler
|
V
in
100-140 V
|
Ausgang
5 V / 0.8 A
Texas Instruments UCC28C45, Rev. E
Sperrwandler
|
V
in
15 V
|
Ausgänge
18 V / 0.06 A, -12 V / 0.06 A
Texas Instruments UCC29910AEVM-730, Rev. A
Leistungsfaktor-Korrektur
|
V
in
90-264 V
|
Ausgang
84 V / 1.2 A
Texas Instruments UCC29950 | Demoboard TIDA-00704
LLC Resonanzwandler
|
V
in
175-265 V
|
Ausgang
32 V / 9 A
Texas Instruments UCC33410 | Demoboard TIDA-010247, Rev. 00
Battery Management System
Texas Instruments UCC33420 | Demoboard TIDA-010279, Rev. 00
Sonstige Topologie
Texas Instruments UCC33420-Q1 | Demoboard CISPR32 Class B
Sonstige Topologie
|
V
in
4.5-5.5 V
|
Ausgang
5.7 V
Texas Instruments UCC33420-Q1 | Demoboard CISPR25 Class 5
Sonstige Topologie
Texas Instruments UCC33421DHAR | Demoboard TIDA-010957
Abwärts- und Aufwärtswandler
|
V
in
4.5-5.5 V
|
Ausgang
5 V / 0.3 A
Texas Instruments UCC33421-Q1, Rev. D
Inverswandler
|
V
in
800-900 V
Texas Instruments UCC34141-Q1 | Demoboard UCC34141EVM-116, Rev. A
Sonstige Topologie
|
V
in
8.5-20 V
|
fsw
16.3-27.4 kHz
|
Ausgang
18.3 V / 0.08 A
Texas Instruments UCC35131-Q1 | Demoboard UCC35131EVM-118, Rev. A
Sonstige Topologie
|
V
in
5.5-20 V
|
fsw
16500-27000 kHz
|
Ausgang
15 V / 0.13 A
Texas Instruments UCC35341-Q1 | Demoboard UCC35341-Q1 2W Bias Evaluation Module
Sonstige Topologie
|
V
in
10-17 V
|
Ausgang
18 V / 0.11 A
Texas Instruments UCC37324D | Demoboard PMP9622, Rev. D
Gegentaktwandler (Vollbrücken)
zurück
1
...
478
479
480
481
482
...
490
vor
Warenkorb
Ihr Warenkorb ist leer.
Anfrage und Bestellung