Alle
Treffer anzeigen
Ergebnisse werden geladen
...
Bauelemente
Login
Dashboard
Logout
DE
English
Deutsch
Menü
Produkte
Referenzdesigns
Product Navigator
Branchen
Design Kits
IC-Referenzdesignsuche
IC-Hersteller
IC-Hersteller
(109)
Alle Hersteller
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(35)
Ablic
(23)
Acco Semiconductor
(1)
Advanced Power
(4)
Allegro Microsystems
(101)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(204)
Anpec
(13)
Atlas Magnetics
(2)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(46)
Cambridge GaN Devices
(19)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(270)
Divimath
(8)
Einnosemi
(4)
Elmos AG
(1)
EPC
(148)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(8)
GaNPower
(3)
Giantec
(1)
Gosemicon
(2)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
IKON
(1)
Indie Semiconductor
(8)
Innovision Semiconductor Inc
(2)
Intel
(68)
Inventchip Technology
(3)
ISSI
(52)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(8)
Lattice semiconductor Corporation
(40)
Linearin
(2)
Littelfuse
(1)
Lumissil Microsystems
(12)
M3 Technology (M3Tek)
(7)
Macnica
(22)
Marvell Semiconductor
(1)
MaxLinear
(182)
Menlo Micro
(1)
MikroE
(25)
MindCet
(2)
Monolithic Power Systems
(1011)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(268)
Nisshinbo Micro Device Inc.
(10)
Nordic Semiconductor
(1)
Novosense Micro
(1)
NXP
(354)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(118)
Powermat
(1)
Pulsiv
(19)
Qorvo
(101)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(303)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(86)
SG-Micro
(67)
SiFive
(2)
Silanna Semiconductor
(9)
Silergy Corporation
(36)
Silicon Laboratory Inc.
(108)
Silicontent Technology
(59)
Silvertel
(59)
Skycore Semiconductors
(1)
Skyworks
(33)
Southchip
(29)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(31)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(31)
VisIC
(1)
Wise Integration
(3)
Wolfspeed
(24)
Xilinx
(23)
XL Semiconductor
(3)
XYSemi
(62)
Referenzdesigns
Nach Werten filtern
Alle Hersteller
14311-14340 von 14698 Referenzdesigns
Werte filtern
Texas Instruments UCC28782RTW | Demoboard PMP22322, Rev. C
Sperrwandler
|
V
in
85-265 V
|
Ausgang
20 V / 3.25 A
Texas Instruments UCC28810 | Demoboard PMP6011, Rev. 2013-02-19
Sperrwandler
|
V
in
90-300 V
|
Ausgang
45 V / 1 A
Texas Instruments UCC28810, Rev. 5
Abwärtswandler
|
V
in
90-264 V
|
Ausgang
85 V / 3 A
Texas Instruments UCC28810 | Demoboard PMP10155, Rev. B
Sperrwandler
|
V
in
90-264 V
|
Ausgang
10.5 V / 2 A
Texas Instruments UCC28810 | Demoboard PMP6694, Rev. C
Sperrwandler
|
V
in
85-265 V
|
Ausgang
12 V / 1.5 A
Texas Instruments UCC28811 | Demoboard UCC28810EVM-003
Sonstige Topologie
Texas Instruments UCC28811 | Demoboard SLUU423
Sonstige Topologie
Texas Instruments UCC28811 | Demoboard SLUU423
Abwärtswandler
|
V
in
108-265 V
|
Ausgang
85 V / 3 A
Texas Instruments UCC28811 | Demoboard SLUU424
Abwärtswandler
|
V
in
108-265 V
|
Ausgang
85 V / 3 A
Texas Instruments UCC28811 | Demoboard SLUU424
Sonstige Topologie
Texas Instruments UCC28811, Rev. 5
Abwärtswandler
|
V
in
108-265 V
|
fsw
5-250 kHz
|
Ausgang
85 V / 3 A
Texas Instruments UCC28880 | Demoboard PMP20106, Rev. A
Sperrwandler
|
V
in
270-410 V
|
Ausgänge
16 V / 0.1 A, -5 V / 0.05 A, 3.3 V / 0.1 A
Texas Instruments UCC28880 | Demoboard PMP8550, Rev. A
Abwärtswandler
|
V
in
85-265 V
|
Ausgang
13 V / 0.12 A
Texas Instruments UCC28880 | Demoboard PMP22606, Rev. A
Sperrwandler
|
V
in
390 V
|
Ausgang
15 V / 0.13 A
Texas Instruments UCC28880 | Demoboard PMP10175, Rev. A
Sperrwandler
|
V
in
90-275 V
|
Ausgang
5 V / 0.5 A
Texas Instruments UCC28880D | Demoboard PMP9073, Rev. A
Abwärtswandler
|
V
in
85-265 V
|
Ausgang
18 V / 0.13 A
Texas Instruments UCC28880D | Demoboard PMP21750, Rev. A
Abwärtswandler
|
V
in
50-250 V
|
fsw
52-75 kHz
|
Ausgang
3.3 V / 0.03 A
Texas Instruments UCC28880DR | Demoboard TIDA-010060, Rev. E1
Abwärtswandler
|
V
in
85-265 V
|
fsw
52-75 kHz
|
Ausgang
5 V
Texas Instruments UCC28881
Sonstige Topologie
|
fsw
52-75 kHz
Texas Instruments UCC28881 | Demoboard PMP20457, Rev. 00
Sperrwandler
|
V
in
190-253 V
|
Ausgang
7 V / 0.05 A
Texas Instruments UCC28881 | Demoboard TIDA-01097, Rev. 001
Sperrwandler
|
V
in
93.5-126.5 V
|
Ausgang
3.58 V / 0.01 A
Texas Instruments UCC28881 | Demoboard TIDA-01519, Rev. 001
Sonstige Topologie
|
V
in
115-135 V
|
fsw
62 kHz
|
Ausgang
4.1 V / 0.1 A
Texas Instruments UCC28881 | Demoboard TIEVM-MTR-HVINV, Rev. A
Inverswandler
|
V
in
165-265 V
|
Ausgang
265 V / 8 A
Texas Instruments UCC28881 | Demoboard UCC28881EVM-680, Rev. A
Abwärtswandler
|
V
in
85-265 V
|
Ausgänge
5 V / 0.2 A, 13 V / 0.22 A
Texas Instruments UCC28881 | Demoboard TIDA-00776, Rev. A
Sperrwandler
|
V
in
90-264 V
|
Ausgang
390 V / 0.9 A
Texas Instruments UCC28881 | Demoboard PMP30123, Rev. B
Abwärtswandler
|
V
in
184-270 V
|
Ausgang
24 V / 0.2 A
Texas Instruments UCC28881 | Demoboard TIDA-00708, Rev. E1
Sperrwandler
|
V
in
100-425 V
|
fsw
62 kHz
|
Ausgänge
12 V / 0.2 A, 4 V / 0.25 A, 12 V / 0.1 A
Texas Instruments UCC28881, Rev. SLUUBB6A
Abwärtswandler
|
V
in
85-265 V
|
fsw
47-64 kHz
|
Ausgang
17.9 V / 0.22 A
Texas Instruments UCC28881DR | Demoboard TIDA-010250, Rev. 00
Motor Drive
|
fsw
52-75 kHz
Texas Instruments UCC28881DR, Rev. A
Abwärtswandler
|
V
in
85-375 V
|
fsw
52-75 kHz
|
Ausgang
17.5 V / 0.31 A
zurück
1
...
476
477
478
479
480
...
490
vor
Warenkorb
Ihr Warenkorb ist leer.
Anfrage und Bestellung