Alle
Treffer anzeigen
Ergebnisse werden geladen
...
Bauelemente
Login
Dashboard
Logout
DE
English
Deutsch
Menü
Produkte
Referenzdesigns
Product Navigator
Branchen
Design Kits
IC-Referenzdesignsuche
IC-Hersteller
IC-Hersteller
(109)
Alle Hersteller
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(35)
Ablic
(23)
Acco Semiconductor
(1)
Advanced Power
(4)
Allegro Microsystems
(101)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(204)
Anpec
(13)
Atlas Magnetics
(2)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(46)
Cambridge GaN Devices
(19)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(270)
Divimath
(8)
Einnosemi
(4)
Elmos AG
(1)
EPC
(148)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(8)
GaNPower
(3)
Giantec
(1)
Gosemicon
(2)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
IKON
(1)
Indie Semiconductor
(8)
Innovision Semiconductor Inc
(2)
Intel
(68)
Inventchip Technology
(3)
ISSI
(52)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(8)
Lattice semiconductor Corporation
(40)
Linearin
(2)
Littelfuse
(1)
Lumissil Microsystems
(12)
M3 Technology (M3Tek)
(7)
Macnica
(22)
Marvell Semiconductor
(1)
MaxLinear
(182)
Menlo Micro
(1)
MikroE
(25)
MindCet
(2)
Monolithic Power Systems
(1011)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(268)
Nisshinbo Micro Device Inc.
(10)
Nordic Semiconductor
(1)
Novosense Micro
(1)
NXP
(354)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(118)
Powermat
(1)
Pulsiv
(19)
Qorvo
(101)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(303)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(86)
SG-Micro
(67)
SiFive
(2)
Silanna Semiconductor
(9)
Silergy Corporation
(36)
Silicon Laboratory Inc.
(108)
Silicontent Technology
(59)
Silvertel
(59)
Skycore Semiconductors
(1)
Skyworks
(33)
Southchip
(29)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(31)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(31)
VisIC
(1)
Wise Integration
(3)
Wolfspeed
(24)
Xilinx
(23)
XL Semiconductor
(3)
XYSemi
(62)
Referenzdesigns
Nach Werten filtern
Alle Hersteller
14341-14370 von 14698 Referenzdesigns
Werte filtern
Texas Instruments UCC28881DR, Rev. A
Sperrwandler
|
V
in
85-265 V
|
fsw
52-75 kHz
Texas Instruments UCC28910 | Demoboard PMP8583
Sperrwandler
|
V
in
90-265 V
|
Ausgang
12.2 V / 0.5 A
Texas Instruments UCC28910 | Demoboard PMP11064, Rev. 00
Sperrwandler
|
V
in
120-400 V
|
Ausgang
14 V / 0.1 A
Texas Instruments UCC28910 | Demoboard PMP11282, Rev. 1
Leistungsfaktor-Korrektur
|
V
in
85-265 V
|
Ausgang
14 V / 0.1 A
Texas Instruments UCC28910 | Demoboard PMP9506, Rev. A
Sperrwandler
|
V
in
90-305 V
|
Ausgang
15 V / 0.25 A
Texas Instruments UCC28910 | Demoboard PMP4367, Rev. A
Sperrwandler
|
V
in
85-264 V
|
Ausgang
5 V / 1.2 A
Texas Instruments UCC28910 | Demoboard PMP9171, Rev. A
Sperrwandler
|
V
in
90-265 V
|
Ausgang
15 V / 0.25 A
Texas Instruments UCC28910 | Demoboard PMP9176, Rev. A
Sperrwandler
|
V
in
50-275 V
|
Ausgang
9 V / 0.12 A
Texas Instruments UCC28910 | Demoboard PMP10385, Rev. A
Sperrwandler
|
V
in
85-265 V
|
fsw
0.36-125 kHz
|
Ausgang
12 V / 0.3 A
Texas Instruments UCC28910 | Demoboard PMP8583, Rev. B
Sperrwandler
|
V
in
90-265 V
|
Ausgang
12.2 V / 0.5 A
Texas Instruments UCC28910, Rev. C
Sperrwandler
|
V
in
88-265 V
|
fsw
105-125 kHz
|
Ausgang
5 V / 1.2 A
Texas Instruments UCC28910 | Demoboard PMP9608, Rev. E3
Sperrwandler
|
V
in
88-269 V
|
Ausgänge
3.3 V / 0.6 A, -3.3 V / 0.06 A
Texas Instruments UCC28910 | Demoboard PMP31276, Rev. JULY 2026
Sperrwandler
|
V
in
20-450 V
Texas Instruments UCC28910, Rev. Version control disabled
Sonstige Topologie
|
fsw
105-125 kHz
Texas Instruments UCC28910, Rev. Version control disabled
Sperrwandler
|
V
in
120-375 V
|
fsw
105-125 kHz
|
Ausgang
5 V / 1.2 A
Texas Instruments UCC28910/UCC28051/UCC24610 | Demoboard PMP9730, Rev. E
Leistungsfaktor-Korrektur
|
V
in
85-265 V
|
Ausgang
12 V / 3 A
Texas Instruments UCC28910D | Demoboard PMP9742
Sperrwandler
|
V
in
108-305 V
|
Ausgang
3.6 V / 0 A
Texas Instruments UCC28910D, Rev. B
Sperrwandler
|
V
in
108-305 V
|
Ausgang
3.6 V / 0 A
Texas Instruments UCC28910D | Demoboard PMP8583, Rev. B
Sperrwandler
|
V
in
90-265 V
|
Ausgang
12.2 V / 0.5 A
Texas Instruments UCC28910D | Demoboard PMP8590, Rev. B
Sperrwandler
|
V
in
90-265 V
|
Ausgang
24 V / 0.25 A
Texas Instruments UCC28910D | Demoboard PMP10083, Rev. B
Sperrwandler
|
V
in
90-265 V
|
Ausgang
15 V / 0.4 A
Texas Instruments UCC28910D, Rev. C
Sperrwandler
|
V
in
85-265 V
|
fsw
105-125 kHz
|
Ausgang
15 V / 0.33 A
Texas Instruments UCC28910D, Rev. C
Sperrwandler
|
V
in
88-265 V
|
fsw
105-125 kHz
|
Ausgang
5 V / 1.2 A
Texas Instruments UCC28910DR | Demoboard PMP41106, Rev. 001
Sperrwandler
|
V
in
90-264 V
|
Ausgang
48 V / 10.8 A
Texas Instruments UCC28910DR | Demoboard PMP30044, Rev. B
Sperrwandler
|
V
in
85-264 V
|
Ausgang
12 V / 0.35 A
Texas Instruments UCC28911 | Demoboard TIDA-010273, Rev. 00
Inverswandler
Texas Instruments UCC28911 | Demoboard TIDA-010062, Rev. 1
Sperrwandler
|
V
in
100-230 V
|
Ausgang
385 V
Texas Instruments UCC28911 | Demoboard UCC28911EVM-718, Rev. A
Sperrwandler
|
V
in
80-265 V
|
Ausgang
5 V / 12 A
Texas Instruments UCC28911 | Demoboard PMP30026, Rev. B
Sperrwandler
|
V
in
90-265 V
|
fsw
105-125 kHz
|
Ausgang
12 V / 1 A
Texas Instruments UCC28911 | Demoboard PMP30070, Rev. C
Sperrwandler
|
V
in
90-270 V
|
Ausgänge
12 V / 0.67 A, -10 V / 0.05 A
zurück
1
...
477
478
479
480
481
...
490
vor
Warenkorb
Ihr Warenkorb ist leer.
Anfrage und Bestellung