Alle
Treffer anzeigen
Ergebnisse werden geladen
...
Bauelemente
Login
Dashboard
Logout
DE
English
Deutsch
Menü
Produkte
Referenzdesigns
Product Navigator
Branchen
Design Kits
IC-Referenzdesignsuche
IC-Hersteller
IC-Hersteller
(109)
Alle Hersteller
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(35)
Ablic
(23)
Acco Semiconductor
(1)
Advanced Power
(4)
Allegro Microsystems
(101)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(204)
Anpec
(13)
Atlas Magnetics
(2)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(46)
Cambridge GaN Devices
(19)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(270)
Divimath
(8)
Einnosemi
(4)
Elmos AG
(1)
EPC
(148)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(8)
GaNPower
(3)
Giantec
(1)
Gosemicon
(2)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
IKON
(1)
Indie Semiconductor
(8)
Innovision Semiconductor Inc
(2)
Intel
(68)
Inventchip Technology
(3)
ISSI
(52)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(8)
Lattice semiconductor Corporation
(40)
Linearin
(2)
Littelfuse
(1)
Lumissil Microsystems
(12)
M3 Technology (M3Tek)
(7)
Macnica
(22)
Marvell Semiconductor
(1)
MaxLinear
(182)
Menlo Micro
(1)
MikroE
(25)
MindCet
(2)
Monolithic Power Systems
(1011)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(268)
Nisshinbo Micro Device Inc.
(10)
Nordic Semiconductor
(1)
Novosense Micro
(1)
NXP
(354)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(118)
Powermat
(1)
Pulsiv
(19)
Qorvo
(101)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(303)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(86)
SG-Micro
(67)
SiFive
(2)
Silanna Semiconductor
(9)
Silergy Corporation
(36)
Silicon Laboratory Inc.
(108)
Silicontent Technology
(59)
Silvertel
(59)
Skycore Semiconductors
(1)
Skyworks
(33)
Southchip
(29)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(31)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(31)
VisIC
(1)
Wise Integration
(3)
Wolfspeed
(24)
Xilinx
(23)
XL Semiconductor
(3)
XYSemi
(62)
Referenzdesigns
Nach Werten filtern
Alle Hersteller
14281-14310 von 14698 Referenzdesigns
Werte filtern
Texas Instruments UCC28742 | Demoboard PMP30831, Rev. B
Sperrwandler
|
V
in
150-253 V
|
Ausgänge
24 V / 1.2 A, 8 V / 1 A, 18 V / 0.25 A
Texas Instruments UCC28742 | Demoboard UCC28742EVM-001, Rev. B
Sperrwandler
|
V
in
85-265 V
|
fsw
80-130 kHz
|
Ausgang
5 V / 2 A
Texas Instruments UCC28742 | Demoboard PMP21462, Rev. B
Sperrwandler
|
V
in
90-490 V
|
fsw
80-130 kHz
|
Ausgänge
4 V / 2 A, 10 V / 0.4 A
Texas Instruments UCC28742 | Demoboard TIDA-010239, Rev. C
Sperrwandler
|
V
in
85-460 V
|
fsw
200-80 kHz
|
Ausgänge
14 V, -14 V, 12 V / 2.2 A
Texas Instruments UCC28742 | Demoboard PMP22144, Rev. C
Sperrwandler
|
V
in
85-480 V
|
Ausgang
24 V / 0.62 A
Texas Instruments UCC28742 | Demoboard TIDA-010239, Rev. DECEMBER 2022
Sperrwandler
|
V
in
85-460 V
|
Ausgänge
12 V / 22 A, 14 V / 1 A, -14 V / 1 A
Texas Instruments UCC28742 | Demoboard TIDA-010239, Rev. DECEMBER 2025
Sperrwandler
|
V
in
85-460 V
|
Ausgänge
14 V / 1 A, -14 V / 1 A, 12 V / 22 A
Texas Instruments UCC28742 | Demoboard PMP40487, Rev. E1
Sperrwandler
|
V
in
85-265 V
|
Ausgänge
5 V / 1 A, 5 V / 1 A
Texas Instruments UCC28742DBVR | Demoboard PMP21462.2, Rev. A
Sperrwandler
|
V
in
85-265 V
|
fsw
0.2-65 kHz
|
Ausgang
5 V / 2 A
Texas Instruments UCC28742DBVR | Demoboard PMP21462, Rev. A
Sperrwandler
|
V
in
90-490 V
|
fsw
80-130 kHz
|
Ausgang
4 V / 2 A
Texas Instruments UCC28742DBVR | Demoboard PMP21462.1, Rev. A
Sperrwandler
|
V
in
85-265 V
|
fsw
0.2-65 kHz
|
Ausgang
5 V / 2 A
Texas Instruments UCC28750 | Demoboard TIDA-010257, Rev. 00
Leistungsfaktor-Korrektur
Texas Instruments UCC28750 | Demoboard PMP31376, Rev. NOVEMBER 2025
Sperrwandler
|
V
in
90-264 V
|
Ausgang
26.5 V / 4 A
Texas Instruments UCC287502 | Demoboard UCC28750EVM-071
Sperrwandler
|
V
in
85-265 V
|
Ausgang
24 V / 2.5 A
Texas Instruments UCC287508 | Demoboard PMP31422, Rev. MAY 2026
Sperrwandler
|
V
in
85-400 V
|
Ausgang
12 V / 1.25 A
Texas Instruments UCC28780 | Demoboard UCC28780EVM-021
Sperrwandler
|
V
in
90-264 V
|
fsw
1000 kHz
|
Ausgang
20 V / 2.25 A
Texas Instruments UCC28780 | Demoboard UCC28780EVM-002
Sperrwandler
|
V
in
90-264 V
|
fsw
1000 kHz
|
Ausgang
20 V / 2.25 A
Texas Instruments UCC28780 | Demoboard TIDA01622, Rev. 001
Sperrwandler
|
fsw
1000 kHz
Texas Instruments UCC28780 | Demoboard UCC28780EVM-002, Rev. A
Sperrwandler
|
V
in
90-264 V
|
fsw
1000 kHz
|
Ausgang
20 V / 2.25 A
Texas Instruments UCC28780 | Demoboard TIDA-01622, Rev. A
Sperrwandler
|
V
in
85-265 V
|
Ausgang
20 V / 3.25 A
Texas Instruments UCC28780 | Demoboard PMP30631, Rev. B
Sperrwandler
|
V
in
90-264 V
Texas Instruments UCC28780 | Demoboard TIDA-01622, Rev. E1
Sperrwandler
|
V
in
85-265 V
|
fsw
1000 kHz
|
Ausgang
20 V / 3 A
Texas Instruments UCC28780 | Demoboard TIDA-010047, Rev. E1
Sperrwandler
|
V
in
100-240 V
|
Ausgang
20 V / 5 A
Texas Instruments UCC28780 | Demoboard PMP40328, Rev. E1
Sperrwandler
|
V
in
85-265 V
|
Ausgang
9 V / 5 A
Texas Instruments UCC28780 | Demoboard UCC28780EVM-002, Rev. Revised February 2018
Sperrwandler
|
V
in
90-265 V
|
fsw
1000 kHz
|
Ausgang
20 V / 2.25 A
Texas Instruments UCC28780RTER, Rev. A
Sperrwandler
|
fsw
1000 kHz
|
Ausgang
20 V
Texas Instruments UCC28781-Q1 | Demoboard UCC28781EVM-053
Sperrwandler
|
V
in
90-264 V
|
Ausgang
15 V
Texas Instruments UCC28781-Q1 | Demoboard PMP23195, Rev. A
Sperrwandler
|
V
in
90-265 V
|
fsw
500 kHz
|
Ausgänge
12 V / 1.5 A, 5 V / 0.2 A
Texas Instruments UCC28782 | Demoboard UCC28782EVM-030, Rev. B
Sperrwandler
|
V
in
90-264 V
|
Ausgang
20 V / 3.25 A
Texas Instruments UCC28782RTW | Demoboard PMP40974, Rev. 001
Sonstige Topologie
zurück
1
...
475
476
477
478
479
...
490
vor
Warenkorb
Ihr Warenkorb ist leer.
Anfrage und Bestellung