IC-Hersteller Texas Instruments

IC-Hersteller (108)

Texas Instruments UCC28742 | Demoboard TIDA-010239

AC level 2 charger platform reference design

Details

TopologieSperrwandler
Eingangsspannung85-460 V
Ausgang 114 V / 1 A
Ausgang 2-14 V / 1 A
Ausgang 312 V / 22 A
IC-RevisionDECEMBER 2025

Beschreibung

Electric vehicle service equipment (EVSE) facilitates power delivery to electric vehicles safely from the grid. An EVSE control system consists of an auxiliary power stage, an off-board AC/DC high power stage (only in DC charging stations), energy metering unit, AC and DC residual current detector, an isolation monitor unit, relays and contactors with drive, two-way communication over single wire, and service and user interfaces. This reference design highlights an ultra-low standby isolated AC/DC auxiliary power stage followed by converters and linear regulators, a comparator-based control pilot interface to meet the IEC61851 standard, an efficient relay and contactor drive, plug lock motor driver, flux gate circuit to detect AC and DC currents for RCD applications, and isolated line voltage sensing across the relay and contactor.

Eigenschaften

Ultra-low standby UCC28742-based isolated 29-W AC/DC stage to improve energy efficiencySupercapacitor backup supplying up to 7.5 W for three seconds during energy storage release (AC mains failing)DRV8220 current controller to drive high-current relays and contactors for thermal protection, RCD AC and DC detection, and plug lock controlIsolated line voltage sensing using the ISO1212 digital-input receiver for welded relay and contactor detectionTight output voltage regulation (< ±5%) of LDOs and the high slew rate of the TLV1805 device for control pilot interface

Typische Anwendungen

  • DC fast charging station, EV charging station power module

Weiterführende Informationen

Von Texas Instruments freigegebene Bauteile

Jetzt einloggen, um Verfügbarkeiten zu sehen und Verfügbarkeitsprognosen anzufragen. LOGIN
Artikel Nr.
Daten­blatt
Simu­lation
Downloads
Status
Produktserie
λDom typ.(nm)
Emittierte Farbe
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chiptechnologie
2θ50% typ.(°)
C
VR 2(V (DC))
dV/dt(V/µs)
DF @ 1 kHz(%)
RISO
Raster(mm)
Verpackung
Tol. C
Bauform
Betriebstemperatur
Q
DF(%)
Keramiktyp
Fl(mm)
L(mH)
IRP,40K(A)
ISAT(A)
ISAT,10%(A)
ISAT,30%(A)
fres(MHz)
Version
Endurance(h)
IRIPPLE(mA)
ILeak(µA)
Ø D(mm)
Pins
G(mm)
Arbeitsspannung(V (AC))
Z @ 100 MHz(Ω)
Zmax(Ω)
Testbedingung Zmax
IR 2(mA)
RDC max.(Ω)
Typ
IR(mA)
Z @ 1 GHz(Ω)
H(mm)
L1(mH)
RDC1 max.(Ω)
VR(V (AC))
VT(V (AC))
Material
L(mm)
B(mm)
Montageart
MusterVerfügbarkeit & Muster
Jetzt einloggen, um Verfügbarkeiten zu sehen und Verfügbarkeitsprognosen anzufragen. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 525 nm, Grün
Simu­lation
Verfügbarkeit
–
Status
AktivProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
iProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
dominante Wellenlänge [typ.]525 nm
Emittierte FarbeGrün 
Spitzen-Wellenlänge [typ.]515 nm
Lichtstärke [typ.]430 mcd
Durchlassspannung [typ.]3.2 V
ChiptechnologieInGaN 
Abstrahlwinkel Phi 0° [typ.]140 °
–
–
–
–
–
–
VerpackungTape and Reel 
–
Bauform0603 
Betriebstemperatur -40 °C up to +85 °C
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Höhe0.7 mm
–
–
–
–
–
Länge1.6 mm
Breite0.8 mm
MontageartSMT 
–Verfügbarkeit prüfen
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 625 nm, Rot
Simu­lation
Verfügbarkeit
–
Status
AktivProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
iProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
dominante Wellenlänge [typ.]625 nm
Emittierte FarbeRot 
Spitzen-Wellenlänge [typ.]630 nm
Lichtstärke [typ.]150 mcd
Durchlassspannung [typ.]2 V
ChiptechnologieAlInGaP 
Abstrahlwinkel Phi 0° [typ.]140 °
–
–
–
–
–
–
VerpackungTape and Reel 
–
Bauform1206 
Betriebstemperatur -40 °C up to +85 °C
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Höhe0.68 mm
–
–
–
–
–
Länge3.2 mm
Breite1.6 mm
MontageartSMT 
–Verfügbarkeit prüfen
SPECWE-CBF SMT-Ferrit, –, –
Simu­lation
Verfügbarkeit
–
Status
AktivProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
iProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
ProduktserieWE-CBF SMT-Ferrit
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Bauform0805 
Betriebstemperatur -55 °C up to +125 °C
–
–
–
Pad Dimension0.5 mm
–
–
–
–
–
–
VersionSMT 
–
–
–
–
–
–
–
Impedanz @ 100 MHz1000 Ω
Maximale Impedanz1050 Ω
Maximale Impedanz150 MHz 
Nennstrom 2900 mA
Gleichstromwiderstand0.45 Ω
TypBreitband 
Nennstrom200 mA
Impedanz @ 1 GHz194 Ω
Höhe0.9 mm
–
Gleichstromwiderstand [1]0.45 Ω
–
–
–
Länge2 mm
Breite1.2 mm
MontageartSMT 
–Verfügbarkeit prüfen
SPECWE-MPSB EMI Multilayer Power Suppression Bead, –, –
Simu­lation
Verfügbarkeit
–
Status
AktivProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
iProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Bauform1206 
Betriebstemperatur -55 °C up to +125 °C
–
–
–
Pad Dimension0.5 mm
–
–
–
–
–
–
VersionSMT 
–
–
–
–
–
–
–
Impedanz @ 100 MHz280 Ω
Maximale Impedanz288 Ω
Maximale Impedanz125 MHz 
Nennstrom 23500 mA
Gleichstromwiderstand0.035 Ω
TypHochstrom 
Nennstrom3500 mA
Impedanz @ 1 GHz82 Ω
Höhe1.1 mm
–
–
–
–
–
Länge3.2 mm
Breite1.6 mm
MontageartSMT 
–Verfügbarkeit prüfen
SPECWE-LF Stromkompensierte Netzdrossel, –, –
Simu­lation
Verfügbarkeit
–
Status
AktivProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
iProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
BauformSV 
Betriebstemperatur -40 °C up to +125 °C
–
–
–
–
Induktivität6.8 mH
–
–
–
–
–
VersionTHT 
–
–
–
–
Pins4 
Pin Länge3 mm
–
–
–
–
–
Gleichstromwiderstand0.3 Ω
–
Nennstrom1000 mA
–
Höhe19.8 mm
Induktivität [1]6.8 mH
Gleichstromwiderstand [1]0.3 Ω
Nennspannung250 V (AC)
Prüfspannung1500 V (AC)
MaterialMnZn 
Länge18 mm
Breite12.8 mm
MontageartTHT 
–Verfügbarkeit prüfen
SPECWE-PD2 SMT-Speicherdrossel, –, –
Simu­lation
Verfügbarkeit
–
Status
AktivProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
iProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Bauform4532 
Betriebstemperatur -40 °C up to +125 °C
–
–
–
–
Induktivität0.001 mH
Performance Nennstrom5.55 A
Sättigungsstrom5.72 A
Sättigungsstrom 15.72 A
Sättigungsstrom @ 30%6.6 A
Eigenresonanzfrequenz110 MHz
–
–
–
–
–
–
–
–
–
–
–
–
Gleichstromwiderstand0.049 Ω
–
Nennstrom4000 mA
–
Höhe3.2 mm
–
–
–
–
MaterialNiZn 
Länge4 mm
Breite4.5 mm
MontageartSMT 
–Verfügbarkeit prüfen
SPECWE-TI Tonneninduktivität, –, –
Simu­lation
Verfügbarkeit
–
Status
AktivProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
iProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Bauform1014 
Betriebstemperatur -40 °C up to +125 °C
–
–
–
–
Induktivität0.15 mH
–
Sättigungsstrom2.1 A
Sättigungsstrom 12.4 A
Sättigungsstrom @ 30%2.9 A
Eigenresonanzfrequenz3.5 MHz
VersionGestanzt 
–
–
–
–
–
–
–
–
–
–
–
Gleichstromwiderstand0.18 Ω
–
Nennstrom2000 mA
–
Höhe14.5 mm
–
–
–
–
–
Länge10.5 mm
Breite10.5 mm
MontageartTHT 
–Verfügbarkeit prüfen
SPECWCAP-ATG8 Aluminium-Elektrolytkondensatoren, –, –
Simu­lation
Verfügbarkeit
–
Status
AktivProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
iProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
–
–
–
–
–
–
–
Kapazität100 µF
–
–
–
–
Raster2.5 mm
VerpackungAmmopack 
Kapazität±20% 
–
–
–
Verlustfaktor14 %
–
–
–
–
–
–
–
–
–
Endurance 2000
Rippelstrom209 mA
Leckstrom25 µA
Durchmesser6.3 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Nennspannung25 V (AC)
–
–
Länge11 mm
–
–
–Verfügbarkeit prüfen
SPECWCAP-ATG5 Aluminium-Elektrolytkondensatoren, –, –
Simu­lation
Verfügbarkeit
–
Status
AktivProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
iProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
–
–
–
–
–
–
–
Kapazität68 µF
–
–
–
–
Raster7.5 mm
VerpackungAmmopack 
Kapazität±20% 
–
–
–
Verlustfaktor15 %
–
–
–
–
–
–
–
–
–
Endurance 2000
Rippelstrom410 mA
Leckstrom816 µA
Durchmesser16 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Nennspannung400 V (AC)
–
–
Länge25 mm
–
–
–Verfügbarkeit prüfen
SPECWCAP-ATUL Aluminium-Elektrolytkondensatoren, –, –
Simu­lation
Verfügbarkeit
–
Status
AktivProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
iProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
–
–
–
–
–
–
–
Kapazität680 µF
–
–
–
–
Raster5 mm
VerpackungAmmopack 
Kapazität±20% 
–
–
–
Verlustfaktor14 %
–
–
–
–
–
–
–
–
–
Endurance 7000
Rippelstrom1400 mA
Leckstrom170 µA
Durchmesser10 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Nennspannung25 V (AC)
–
–
Länge20 mm
–
–
–Verfügbarkeit prüfen
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Verfügbarkeit
–
Status
AktivProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
iProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
–
–
–
–
–
–
–
Kapazität100 pF
–
–
–
Isolationswiderstand10 GΩ
–
Verpackung7" Tape & Reel 
Kapazität±5% 
Bauform0603 
Betriebstemperatur -55 °C up to +125 °C
Güte1000 
–
KeramiktypNP0 Klasse I 
Pad Dimension0.4 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Höhe0.8 mm
–
–
Nennspannung50 V (AC)
–
–
Länge1.6 mm
Breite0.8 mm
–
–Verfügbarkeit prüfen
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Verfügbarkeit
–
Status
AktivProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
iProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
–
–
–
–
–
–
–
Kapazität470 pF
–
–
–
Isolationswiderstand10 GΩ
–
Verpackung7" Tape & Reel 
Kapazität±10% 
Bauform0603 
Betriebstemperatur -55 °C up to +125 °C
–
Verlustfaktor2.5 %
KeramiktypX7R Klasse II 
Pad Dimension0.4 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Höhe0.8 mm
–
–
Nennspannung50 V (AC)
–
–
Länge1.6 mm
Breite0.8 mm
–
–Verfügbarkeit prüfen
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Verfügbarkeit
–
Status
AktivProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
iProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
–
–
–
–
–
–
–
Kapazität1 nF
–
–
–
Isolationswiderstand10 GΩ
–
Verpackung7" Tape & Reel 
Kapazität±10% 
Bauform0603 
Betriebstemperatur -55 °C up to +125 °C
–
Verlustfaktor2.5 %
KeramiktypX7R Klasse II 
Pad Dimension0.4 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Höhe0.8 mm
–
–
Nennspannung50 V (AC)
–
–
Länge1.6 mm
Breite0.8 mm
–
–Verfügbarkeit prüfen
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Verfügbarkeit
–
Status
AktivProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
iProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
–
–
–
–
–
–
–
Kapazität4.7 nF
–
–
–
Isolationswiderstand10 GΩ
–
Verpackung7" Tape & Reel 
Kapazität±10% 
Bauform0603 
Betriebstemperatur -55 °C up to +125 °C
–
Verlustfaktor2.5 %
KeramiktypX7R Klasse II 
Pad Dimension0.4 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Höhe0.8 mm
–
–
Nennspannung50 V (AC)
–
–
Länge1.6 mm
Breite0.8 mm
–
–Verfügbarkeit prüfen
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Verfügbarkeit
–
Status
AktivProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
iProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
–
–
–
–
–
–
–
Kapazität47 nF
–
–
–
Isolationswiderstand10 GΩ
–
Verpackung7" Tape & Reel 
Kapazität±10% 
Bauform0603 
Betriebstemperatur -55 °C up to +125 °C
–
Verlustfaktor3 %
KeramiktypX7R Klasse II 
Pad Dimension0.4 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Höhe0.8 mm
–
–
Nennspannung50 V (AC)
–
–
Länge1.6 mm
Breite0.8 mm
–
–Verfügbarkeit prüfen
SPECWR-PHD Stiftleisten - Zweireihig, –, –
Simu­lation–
Verfügbarkeit
–
Status
AktivProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
iProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
–
–
–
–
–
–
–
–
–
–
–
Isolationswiderstand1000 MΩ
Raster2.54 mm
VerpackungBeutel 
–
–
Betriebstemperatur -40 °C up to +105 °C
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Pins18 
–
Arbeitsspannung250 V (AC)
–
–
–
–
–
TypGerade 
Nennstrom3000 mA
–
–
–
–
–
–
–
Länge22.86 mm
–
MontageartTHT 
–Verfügbarkeit prüfen
SPECWCAP-FTBE Folienkondensatoren, –, –
Simu­lation
Verfügbarkeit
–
Status
AktivProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
iProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
–
–
–
–
–
–
–
Kapazität100 nF
Nennspannung 2800 V (DC)
Spannungsanstiegsgeschwindigkeit44 V/µs
Verlustfaktor1 %
Isolationswiderstand9 GΩ
Raster15 mm
VerpackungKarton 
Kapazität±10% 
BauformRaster 15 mm 
Betriebstemperatur -40 °C up to +85 °C
–
–
–
–
–
–
–
–
–
–
VersionTHT 
–
–
–
–
–
Pin Länge4 mm
–
–
–
–
–
–
–
–
–
Höhe15 mm
–
–
Nennspannung1000 V (AC)
–
–
Länge18 mm
Breite8.5 mm
–
–Verfügbarkeit prüfen
750320029
SPECOffline Transformer, –, –
Simu­lation–
Verfügbarkeit
–
Downloads–
Status
AktivProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
iProduktion ist aktiv. Erwartete Lebenszeit: >10 Jahre.
Produktserie Offline Transformer
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Verfügbarkeit prüfen