Alle
Treffer anzeigen
Ergebnisse werden geladen
...
Bauelemente
Login
Dashboard
Logout
DE
English
Deutsch
Menü
Produkte
Referenzdesigns
Product Navigator
Branchen
Design Kits
IC-Referenzdesignsuche
IC-Hersteller
IC-Hersteller
(109)
Alle Hersteller
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(35)
Ablic
(23)
Acco Semiconductor
(1)
Advanced Power
(4)
Allegro Microsystems
(101)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(204)
Anpec
(13)
Atlas Magnetics
(2)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(46)
Cambridge GaN Devices
(19)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(270)
Divimath
(8)
Einnosemi
(4)
Elmos AG
(1)
EPC
(148)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(8)
GaNPower
(3)
Giantec
(1)
Gosemicon
(2)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
IKON
(1)
Indie Semiconductor
(8)
Innovision Semiconductor Inc
(2)
Intel
(68)
Inventchip Technology
(3)
ISSI
(52)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(8)
Lattice semiconductor Corporation
(40)
Linearin
(2)
Littelfuse
(1)
Lumissil Microsystems
(12)
M3 Technology (M3Tek)
(7)
Macnica
(22)
Marvell Semiconductor
(1)
MaxLinear
(182)
Menlo Micro
(1)
MikroE
(25)
MindCet
(2)
Monolithic Power Systems
(1011)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(268)
Nisshinbo Micro Device Inc.
(10)
Nordic Semiconductor
(1)
Novosense Micro
(1)
NXP
(354)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(118)
Powermat
(1)
Pulsiv
(19)
Qorvo
(101)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(303)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(86)
SG-Micro
(67)
SiFive
(2)
Silanna Semiconductor
(9)
Silergy Corporation
(36)
Silicon Laboratory Inc.
(108)
Silicontent Technology
(59)
Silvertel
(59)
Skycore Semiconductors
(1)
Skyworks
(33)
Southchip
(29)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(31)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(31)
VisIC
(1)
Wise Integration
(3)
Wolfspeed
(24)
Xilinx
(23)
XL Semiconductor
(3)
XYSemi
(62)
Referenzdesigns
Nach Werten filtern
Alle Hersteller
14251-14280 von 14698 Referenzdesigns
Werte filtern
Texas Instruments UCC28740 | Demoboard TIDA-00961, Rev. E2
Sperrwandler
|
V
in
400 V
|
fsw
91-210 kHz
|
Ausgang
7 V
Texas Instruments UCC28740 | Demoboard TIDA-010071, Rev. E2
Sperrwandler
|
V
in
85-265 V
|
fsw
1.2-80 kHz
|
Ausgänge
7 V / 0.3 A, 15 V / 0.2 A, 12 V / 0.5 A
Texas Instruments UCC28740 | Demoboard TIDA-010000, Rev. E2
Sperrwandler
|
V
in
290-1000 V
|
Ausgänge
5 V / 2 A, 15 V / 0.67 A, 24 V / 1.25 A, 5 V / 0.1 A, 3.3 V / 0.1 A
Texas Instruments UCC28740 | Demoboard PMP40183, Rev. PMP40183
Sperrwandler
|
V
in
85-265 V
|
fsw
100 kHz
|
Ausgang
5.05 V / 2.2 A
Texas Instruments UCC28740 | Demoboard PMP30251_RevB, Rev. RevB
Sperrwandler
|
V
in
85-264 V
|
Ausgang
23 V / 2.2 A
Texas Instruments UCC28740/SN6505B | Demoboard TIDA-010203, Rev. A
Sonstige Topologie
|
V
in
200-277 V
|
Ausgang
400 V / 10 A
Texas Instruments UCC28740/UCC28051 | Demoboard TIDA-00701, Rev. B
Aufwärtswandler
|
V
in
85-265 V
Texas Instruments UCC28740/UCC28051 | Demoboard TIDA-00701, Rev. B
Sperrwandler
|
V
in
150-405 V
|
Ausgang
24 V / 3.85 A
Texas Instruments UCC28740D | Demoboard PMP8965, Rev. A
Sperrwandler
|
V
in
100-240 V
|
Ausgang
5 V / 2 A
Texas Instruments UCC28740D | Demoboard PMP9638, Rev. B
Sperrwandler
|
V
in
85-264 V
|
Ausgänge
12 V / 2 A, 3.3 V / 0.2 A
Texas Instruments UCC28740D, Rev. PMP9638RevB
Sperrwandler
Texas Instruments UCC28740DR | Demoboard TIDA-00701
Sperrwandler
|
V
in
85-265 V
|
fsw
100 kHz
Texas Instruments UCC28740DR | Demoboard PMP20001, Rev. A
Sperrwandler
|
V
in
185-260 V
|
Ausgang
12 V / 0.9 A
Texas Instruments UCC28740DR | Demoboard TIDA-00702, Rev. A
Sperrwandler
|
V
in
85-265 V
|
fsw
65 kHz
|
Ausgang
26 V / 2.5 A
Texas Instruments UCC28740DR | Demoboard PMP11180, Rev. A
Sperrwandler
|
V
in
90-132 V
|
Ausgang
5 V / 5 A
Texas Instruments UCC28740DR | Demoboard PMP20396, Rev. B
Sperrwandler
|
V
in
100-400 V
|
fsw
91-106 kHz
Texas Instruments UCC28740DR | Demoboard PMP10936, Rev. C
Sperrwandler
|
V
in
85-265 V
|
Ausgang
12 V / 2.5 A
Texas Instruments UCC28740DR | Demoboard PMP30191, Rev. C
Sperrwandler
|
V
in
120-420 V
|
fsw
100 kHz
|
Ausgang
28 V / 0.5 A
Texas Instruments UCC28740DR | Demoboard PMP11451, Rev. D
Sperrwandler
|
V
in
85-265 V
|
Ausgang
20 V / 3 A
Texas Instruments UCC28740DR | Demoboard TIDA-010071, Rev. E2
Sperrwandler
|
V
in
120-375 V
|
fsw
100 kHz
|
Ausgänge
12 V / 0.3 A, 7 V / 2 A, 15 V / 0.3 A
Texas Instruments UCC28740-Q1 | Demoboard PMP41009 REV A
Sperrwandler
|
V
in
350-1000 V
|
Ausgang
14 V
Texas Instruments UCC28742 | Demoboard PMP31087
Sperrwandler
|
V
in
85-265 V
|
fsw
80 kHz
Texas Instruments UCC28742 | Demoboard UCC28742EVM-001
Sperrwandler
|
V
in
85-265 V
|
fsw
80-130 kHz
|
Ausgang
5 V / 2 A
Texas Instruments UCC28742, Rev. 001
Sperrwandler
|
fsw
0.2-105 kHz
Texas Instruments UCC28742 | Demoboard PMP40467, Rev. 001
Sperrwandler
|
V
in
180-264 V
|
fsw
80-130 kHz
|
Ausgänge
12 V / 5 A, 50 V / 1 A
Texas Instruments UCC28742 | Demoboard PMP40508, Rev. 001
Sperrwandler
|
V
in
85-265 V
|
fsw
80-130 kHz
|
Ausgänge
12 V / 2.5 A, 5 V / 2 A
Texas Instruments UCC28742 | Demoboard PMP31193, Rev. 1
Sperrwandler
|
V
in
332-459 V
|
Ausgang
23 V / 1 A
Texas Instruments UCC28742 | Demoboard UCC28742EVM-001, Rev. A
Sperrwandler
|
V
in
85-265 V
|
fsw
80-130 kHz
|
Ausgang
5 V / 2 A
Texas Instruments UCC28742, Rev. B
Sperrwandler
|
V
in
85-265 V
|
Ausgang
5.25 V / 2.1 A
Texas Instruments UCC28742 | Demoboard PMP30825, Rev. B
Sperrwandler
|
V
in
150-430 V
|
Ausgänge
12 V / 0.69 A, 18 V / 0.02 A, 5 V / 0.15 A, 15 V / 0.08 A
zurück
1
...
474
475
476
477
478
...
490
vor
Warenkorb
Ihr Warenkorb ist leer.
Anfrage und Bestellung