Topology | Motor Drive |
IC revision | 1 |
The AEK-MOT-3P99081 evaluation board is based on the SPC560P Pictus 32-bit MCU and the L9908 gate driver allowing the control of 6 N-channel FETs for brushless motors in automotive applications. The AEK-MOT-3P99081 supports independent encoder inputs and Hall sensors to detect and control motor speed. The L9908 independently controls each N-channel FET through a dedicated PWM input pin. L9908 configuration,protection and diagnostic functions are controlled via SPI by the SPC560P microcontroller. Firmware is preloaded and can be externally driven via CAN bus.The STSW-AUTODEVKIT contains a CAN bus driving example based on SPC58 Chorus 4M, named “SPC58ECxx_RLA_MainEcuForBLDCControl-L9908-Test Application”.In the project folder,a readme file explains how to use the demo which works only with a BLDC motor with Hall sensors. To change the motor characteristics or the control firmware on the SPC560P50L5,you need to install the SPC5-MCTK-LIB motor control plug-in in SPC5-STUDIO. Once the motor control plug-in is installed, select the “SPC560Pxx_RLA_AEK_MOT_3P99081_3Phase_Motor_Control_L9908_via_CAN ” demo and make your customizations in the Motor Control Component section. Update the Motor Settings section according to the motor used and,if the motor sensing is not based on Hall sensors, update also the type of sensor used in the Speed Sensor Selection menu of the Drive Management section.
Order Code | Datasheet | Simulation | Downloads | Product series | Application | PCB/Cable/Panel | Modularity | Wire Section | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | IR (mA) | Stranded Wire Section (Metric) | f | Tol. f | Stability (ppm) | Cload (pF) | Operating Temperature | C | Tol. C | VR (V (DC)) | Size | Q (%) | DF (%) | RISO | Ceramic Type | W (mm) | Fl (mm) | L (µH) | IRP,40K (A) | ISAT (A) | Version | Interface Type | Endurance (h) | Operating Temperature | IRIPPLE (mA) | ILeak (µA) | Ø D (mm) | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | Pins | Rows | H (mm) | Gender | IR (A) | Packaging | Pitch (mm) | Mount | L (mm) | Working Voltage (V (AC)) | Contact Resistance (mΩ) | Tol. R | Stranded Wire Section (AWG) | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
65100516121 | SPEC | – | 6 files | WR-COM Mini USB 2.0 Type B SMT Horizontal 5 Contacts | Mini USB | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | – | 1000 MΩ | – | – | – | – | – | – | – | Type B | – | – | – | – | – | – | – | – | – | – | Horizontal | 5 | – | – | Receptacle | 1 | Tape and Reel & Mylar | – | SMT | – | 30 | 20 | max. | – | ||
691213510002 | SPEC | – | 6 files | WR-TBL Series 2135 - 5.08 mm Horizontal Entry Modular w. Rising Cage Clamp | Rising Cage Clamp | PCB | Yes | 14 to 30 (AWG) 2.08 to 0.0509 (mm²) | – | – | – | – | – | – | – | – | 2.08 to 0.0509 (mm²) | – | – | – | – | -30 °C up to +120 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -30 °C up to +120 °C | – | – | – | – | – | – | – | – | Horizontal | 2 | – | – | – | 14 | Box | 5.08 | THT | 10.16 | 250 | 20 | max. | 14 to 30 (AWG) | ||
74279267 | SPEC | 9 files | WE-CBF SMT EMI Suppression Ferrite Bead | – | – | – | – | – | – | – | – | – | – | – | 500 | – | – | – | – | – | -55 °C up to +125 °C | – | – | – | 0603 | – | – | – | – | 0.8 | 0.3 | – | – | – | SMT | – | – | -55 °C up to +125 °C | – | – | – | 60 | 110 | 650 MHz | 2000 | 0.3 | High Speed | – | – | 0.8 | – | 0.5 | – | – | SMT | 1.6 | – | – | – | – | |||
744770139 | SPEC | 8 files | WE-PD SMT Power Inductor | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +125 °C | – | – | – | 1280 | – | – | – | – | 12 | – | 39 | 4.5 | 3.6 | Standard | – | – | – | – | – | – | – | – | – | – | 0.056 | – | – | – | 8 | – | 3.3 | – | – | – | 12 | – | – | – | – | |||
150080RS75000 | SPEC | 7 files | WL-SMCW SMT Mono-color Chip LED Waterclear | – | – | – | – | 625 | Red | 630 | 150 | 2 | AlInGaP | 140 | – | – | – | – | – | – | -40 °C up to +85 °C | – | – | – | 0805 | – | – | – | – | 1.25 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.7 | – | – | Tape and Reel | – | SMT | 2 | – | – | – | – | |||
150080GS75000 | SPEC | 7 files | WL-SMCW SMT Mono-color Chip LED Waterclear | – | – | – | – | 525 | Green | 515 | 450 | 3.2 | InGaN | 140 | – | – | – | – | – | – | -40 °C up to +85 °C | – | – | – | 0805 | – | – | – | – | 1.25 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.7 | – | – | Tape and Reel | – | SMT | 2 | – | – | – | – | |||
865230343004 | SPEC | 9 files | WCAP-AS5H Aluminum Electrolytic Capacitors | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | 47 µF | ±20% | 16 | 6.3 x 5.5 | – | 22 | 2.12766 MΩ | – | 6.6 | – | – | – | – | SMT | – | 5000 | -40 °C up to +105 °C | 50 | 7.6 | 6.3 | – | – | – | – | – | – | – | – | – | – | – | 15" Tape & Reel | – | V-Chip SMT | 5.5 | – | – | – | – | |||
885012006060 | SPEC | 8 files | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | 330 pF | ±5% | 50 | 0603 | 1000 | – | 10 GΩ | NP0 Class I | 0.8 | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | 7" Tape & Reel | – | – | 1.6 | – | – | – | – | |||
885012006061 | SPEC | 8 files | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | 470 pF | ±5% | 50 | 0603 | 1000 | – | 10 GΩ | NP0 Class I | 0.8 | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | 7" Tape & Reel | – | – | 1.6 | – | – | – | – | |||
885012006063 | SPEC | 8 files | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | 1 nF | ±5% | 50 | 0603 | 1000 | – | 10 GΩ | NP0 Class I | 0.8 | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | 7" Tape & Reel | – | – | 1.6 | – | – | – | – | |||
885012206091 | SPEC | 8 files | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | 22 nF | ±10% | 50 | 0603 | – | 2.5 | 10 GΩ | X7R Class II | 0.8 | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | 7" Tape & Reel | – | – | 1.6 | – | – | – | – | |||
885012206093 | SPEC | 8 files | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | 47 nF | ±10% | 50 | 0603 | – | 3 | 10 GΩ | X7R Class II | 0.8 | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | 7" Tape & Reel | – | – | 1.6 | – | – | – | – | |||
885012206094 | SPEC | 8 files | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | 68 nF | ±10% | 50 | 0603 | – | 3 | 7.4 GΩ | X7R Class II | 0.8 | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | 7" Tape & Reel | – | – | 1.6 | – | – | – | – | |||
885012206095 | SPEC | 8 files | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | 100 nF | ±10% | 50 | 0603 | – | 3 | 5 GΩ | X7R Class II | 0.8 | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | 7" Tape & Reel | – | – | 1.6 | – | – | – | – | |||
885012207052 | SPEC | 8 files | WCAP-CSGP MLCCs 16 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | 2.2 µF | ±10% | 16 | 0805 | – | 10 | 0.05 GΩ | X7R Class II | 1.25 | 0.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1.25 | – | – | 7" Tape & Reel | – | – | 2 | – | – | – | – | |||
885012207103 | SPEC | 8 files | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | 1 µF | ±10% | 50 | 0805 | – | 10 | 0.1 GΩ | X7R Class II | 1.25 | 0.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1.25 | – | – | 7" Tape & Reel | – | – | 2 | – | – | – | – | |||
885012208041 | SPEC | 8 files | WCAP-CSGP MLCCs 16 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | 10 µF | ±10% | 16 | 1206 | – | 10 | 0.01 GΩ | X7R Class II | 1.6 | 0.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1.6 | – | – | 7" Tape & Reel | – | – | 3.2 | – | – | – | – | |||
885012208068 | SPEC | 8 files | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | 4.7 µF | ±10% | 25 | 1206 | – | 7 | 0.1 GΩ | X7R Class II | 1.6 | 0.6 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1.6 | – | – | 7" Tape & Reel | – | – | 3.2 | – | – | – | – | |||
61201421621 | SPEC | – | 7 files | WR-BHD 2.54 mm Male Box Header | – | PCB | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | – | 1000 MΩ | – | – | – | – | – | – | Low Profile | – | – | – | – | – | – | – | – | – | – | – | Straight | 14 | – | – | Male | 3 | Tray | 2.54 | THT | 25.44 | 250 | 20 | max. | – | ||
61900511121 | SPEC | – | 6 files | WR-WTB 2.54 mm Male Locking Header | – | PCB | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | – | 1000 MΩ | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | – | – | – | Vertical | 5 | – | – | Male | 3 | Bag | 2.54 | THT | 12.7 | 250 | 20 | max. | – | ||
61300311121 | SPEC | – | 6 files | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | – | 1000 MΩ | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Straight | 3 | Single | – | Pin Header | 3 | Bag | 2.54 | THT | 7.62 | 250 | 20 | max. | – | ||
61301421121 | SPEC | – | 6 files | WR-PHD 2.54 mm THT Dual Pin Header | – | – | – | – | – | – | – | – | – | – | – | 3000 | – | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | – | 1000 MΩ | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Straight | 14 | Dual | – | Pin Header | 3 | Bag | 2.54 | THT | 17.78 | 250 | 20 | max. | – | ||
61900211121 | SPEC | – | 6 files | WR-WTB 2.54 mm Male Locking Header | – | PCB | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | – | 1000 MΩ | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Vertical | 2 | – | – | Male | 3 | Bag | 2.54 | THT | 5.08 | 250 | 20 | max. | – | ||
885012207128 | SPEC | 6 files | WCAP-CSGP MLCCs 100 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | 100 nF | ±10% | 100 | 0805 | – | 2.5 | 1 GΩ | X7R Class II | 1.25 | 0.5 | – | – | – | – | – | – | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | – | 1.25 | – | – | 7" Tape & Reel | – | – | 2 | – | – | – | – | |||
830003210 | SPEC | – | 5 files | WE-XTAL Quartz Crystal | – | – | – | – | – | – | – | – | – | – | – | – | – | 12 MHz | ±30ppm | 50 | 16 | -10 °C up to +60 °C | – | – | – | HC49/4HSMX | – | – | – | – | 4.9 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 4.3 | – | – | – | – | SMT | 13.4 | – | – | – | – | ||
830055999 | – | 5 files | WE-XTAL Quartz Crystal | – | – | – | – | – | – | – | – | – | – | – | – | – | 12 MHz | ±30ppm | 30 | 18 | -40 °C up to +85 °C | – | – | – | CFPX-104 | – | – | – | – | 3.2 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1 | – | – | – | – | SMT | 5 | – | – | – | – | |||
860040878017 | SPEC | 3 files | WCAP-ATUL Aluminum Electrolytic Capacitors | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | 220 µF | ±20% | 100 | – | – | 8 | – | – | – | – | – | – | – | – | – | 10000 | -40 °C up to +105 °C | 2220 | 220 | 13 | – | – | – | – | – | – | – | – | – | – | – | Ammopack | 5 | Radial THT | 25 | – | – | – | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | Application | PCB/Cable/Panel | Modularity | Wire Section | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | IR (mA) | Stranded Wire Section (Metric) | f | Tol. f | Stability (ppm) | Cload (pF) | Operating Temperature | C | Tol. C | VR (V (DC)) | Size | Q (%) | DF (%) | RISO | Ceramic Type | W (mm) | Fl (mm) | L (µH) | IRP,40K (A) | ISAT (A) | Version | Interface Type | Endurance (h) | Operating Temperature | IRIPPLE (mA) | ILeak (µA) | Ø D (mm) | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | Pins | Rows | H (mm) | Gender | IR (A) | Packaging | Pitch (mm) | Mount | L (mm) | Working Voltage (V (AC)) | Contact Resistance (mΩ) | Tol. R | Stranded Wire Section (AWG) | Samples |
---|