IC manufacturers AnDAPT Inc

IC manufacturers (108)

AnDAPT Inc AnD7202 | Demoboard AnD7202EB

DrMOS Controller 2xBuck 2xLDSW PMIC

Overview

TopologyBuck Converter
Input voltage12 V
Output 10.7 V / 10 A

Description

The AnD7202Adaptable PMIC uses AnDAPT AmP™ advanced technology consisting of fully flexible digital fabric embedded with high performance analog blocks. The AnD7202consists of one configurable DrMOS controller, one 10A high current synchronous Buck regulator, one 6A high current synchronous Buck regulator, two Load Switches along with an integrated sequencer and four additional auxiliary LDOs. The AnD7202is fully tested and ready for use in designs. The AnD7202Buckregulatorsuse voltage-mode control. The user can modify output voltages and rail sequencing using external resistors or WebAdapter™ online tool. The sequencer can be programmed based on either timed delays or Power Good (PGOOD) signals. Adaptable PMICs provide fastest prototyping and time-to-market, while providing best-in-class performance and flexibility. The Adaptable PMIC is optimized to power high-end processors by integrating multiple power rails into single-chip designs.

Features

  • Demonstrates AnD7220 or AnD7202 Adaptable PMIC:
  • One DrMOS Buck Regulator
  • One 10A Synchronous Buck Regulator
  • One 6A Synchronous Buck Regulator
  • Two LDOs (AnD7220) or two Load Switches (AnD7202)
  • Four 0.2A auxiliary LDOs: 1.2V, 1.8V, 2.5V, 3.3V
  • Sequencing
  • WebAdapter™ or WebAmP™ Tool Downloads Configuration Files:
  • .HAX file to configure the device directly
  • .HEX file (Intel HEX) to program on-board flash

Typical applications

  • On-demand power management, multi-rail power integration / Powering server, processor, memory, storage, network switcher and router platforms / Powering FPGA, processor, SSD, subsystem power control & sequencing

Parts approved by AnDAPT Inc

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
50% typ.(°)
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
LR(µH)
IR(A)
Endurance(h)
IRIPPLE(mA)
Z(mΩ)
ILeak(µA)
Ø D(mm)
Pins
Center pin Ø(mm)
Plug OD(mm)
Type
Working Voltage(V (DC))
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 625 nm, Red
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]625 nm
Emitting ColorRed 
Peak Wavelength [typ.]630 nm
Luminous Intensity [typ.]250 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
Size0603 
Operating Temperature -40 °C up to +85 °C
Length1.6 mm
Width0.8 mm
Height0.7 mm
PackagingTape and Reel 
Packaging Unit4000 
MountSMT 
Check availability
SPECWE-HCI SMT Flat Wire High Current Inductor, –, –

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Size7050 
Operating Temperature -40 °C up to +150 °C
Length7 mm
Width6.9 mm
Height4.8 mm
Inductance1.1 µH
Performance Rated Current19.6 A
Saturation Current @ 10%6 A
Saturation Current @ 30%13 A
DC Resistance3.15 mΩ
Self Resonant Frequency135 MHz
MaterialSuperflux 
Packaging Unit1000 
Rated Inductance0.78 µH
Pins
MountSMT 
Check availability
SPECWE-HCI SMT Flat Wire High Current Inductor, –, –

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Size1050 
Operating Temperature -40 °C up to +150 °C
Length10.5 mm
Width10.2 mm
Height4.7 mm
Inductance0.72 µH
Performance Rated Current37.8 A
Saturation Current @ 10%14 A
Saturation Current @ 30%35 A
DC Resistance1.3 mΩ
Self Resonant Frequency115 MHz
MaterialSuperflux 
Packaging Unit700 
Rated Inductance0.6 µH
Pins
MountSMT 
Check availability
SPECWE-HCM SMT High Current Flat Wire Inductor, –, –

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Size1190 
Operating Temperature -40 °C up to +125 °C
Length11.3 mm
Width11 mm
Height8.9 mm
Pad Dimension2.2 mm
Inductance0.25 µH
Performance Rated Current56 A
Saturation Current @ 10%54.4 A
Saturation Current @ 30%64.7 A
DC Resistance0.32 mΩ
Self Resonant Frequency33 MHz
MaterialMnZn 
Packaging Unit300 
Rated Inductance0.25 µH
Rated Current38 A
Pins
MountSMT 
Check availability
SPECWCAP-ASLI Aluminum Electrolytic Capacitors, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance220 µF
Capacitance±20% 
Rated Voltage35 V (DC)
Size8.0 x 10.5 
Operating Temperature -55 °C up to +105 °C
Dissipation Factor14 %
Insulation Resistance0.454545 MΩ
Length10.5 mm
Width8.3 mm
Packaging15" Tape & Reel 
Packaging Unit500 
Endurance 2000
Ripple Current570 mA
Impedance210 mΩ
Leakage Current77 µA
Diameter8 mm
MountV-Chip SMT 
Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 nF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor3 %
Insulation Resistance5 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
Packaging Unit4000 
Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance220 nF
Capacitance±20% 
Rated Voltage25 V (DC)
Size0603 
Operating Temperature -55 °C up to +85 °C
Dissipation Factor3.5 %
Insulation Resistance2.3 GΩ
Ceramic TypeX5R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
Packaging Unit4000 
Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 nF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0805 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor2.5 %
Insulation Resistance5 GΩ
Ceramic TypeX7R Class II 
Length2 mm
Width1.25 mm
Height0.8 mm
Pad Dimension0.5 mm
Packaging7" Tape & Reel 
Packaging Unit4000 
Check availability
SPECWCAP-CSGP MLCCs 6.3 V(DC), –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance47 µF
Capacitance±20% 
Rated Voltage6.3 V (DC)
Size0805 
Operating Temperature -55 °C up to +85 °C
Dissipation Factor10 %
Insulation Resistance0.002 GΩ
Ceramic TypeX5R Class II 
Length2 mm
Width1.25 mm
Height1.25 mm
Pad Dimension0.5 mm
Packaging7" Tape & Reel 
Packaging Unit3000 
Check availability
SPECWR-DC Power Jacks, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-DC Power Jacks
Operating Temperature -40 °C up to +85 °C
Insulation Resistance100 MΩ
PackagingTape and Reel 
Rated Current5 A
Center pin Ø2.5 mm
Recommended Plug outer Ø5.3 mm
TypeRight Angled 
Working Voltage24 V (DC)
MountSMT 
Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Operating Temperature -40 °C up to +105 °C
Insulation Resistance1000 MΩ
Length5.08 mm
PackagingBag 
Rated Current3 A
Pins
TypeStraight 
Working Voltage250 V (DC)
MountTHT 
Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Operating Temperature -40 °C up to +105 °C
Insulation Resistance1000 MΩ
Length7.62 mm
PackagingBag 
Rated Current3 A
Pins
TypeStraight 
Working Voltage250 V (DC)
MountTHT 
Check availability
SPECWR-PHD Pin Header - Dual, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Operating Temperature -40 °C up to +105 °C
Insulation Resistance1000 MΩ
Length5.08 mm
PackagingBag 
Rated Current3 A
Pins
TypeStraight 
Working Voltage250 V (DC)
MountTHT 
Check availability

Würth Elektronik AnDAPT Power Seminar

WurthElektronik AnDAPT Power Seminar