Topology | Buck Converter |
IC revision | 1.1 |
The AmP 8DB2 is a ready to use Demonstration Board to evaluate Power Components on the AmP, Adaptive Multi - Rail Power Platform. Simply drag and drop Power Components in the WebAmP design tool and compile into a Configuration Bitstream File. In the AmPLink Control tab, download the file over the AmPLink USB adapter to the AmPDB2 Demonstration Board. The .HEX file is used to download to the Flash memory or the .HAX file is used to download directly to the AmP Platform. Synchronous Buck, Async Buck, Async Boost, LDO, Load Switch and Supervisor Power Components may then be evaluated.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | Mount | IR (A) | Working Voltage (V (DC)) | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | Fl (mm) | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Endurance (h) | IRIPPLE (mA) | Z (mΩ) | ILeak (µA) | Ø D (mm) | H (mm) | Operation Force (g) | Electrical Life (Cycles) | Actuator Color | Washable | Vaporphase process | Pins (pcs) | Rows | Gender | Type | IR (A) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 150060GS75000 | SPEC | 26 files RAY files
| Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | 525 | Green | 515 | 430 | 3.2 | InGaN | 140 | SMT | – | – | – | – | – | 0603 | -40 °C up to +85 °C | – | – | – | 1.6 | 0.8 | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.7 | – | – | – | – | – | – | – | – | – | – | Tape and Reel | ||
![]() | 150060RS75000 | SPEC | 26 files RAY files
| Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | 625 | Red | 630 | 250 | 2 | AlInGaP | 140 | SMT | – | – | – | – | – | 0603 | -40 °C up to +85 °C | – | – | – | 1.6 | 0.8 | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.7 | – | – | – | – | – | – | – | – | – | – | Tape and Reel | ||
![]() | 744311220 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCI SMT Flat Wire High Current Inductor | – | – | – | – | – | – | – | SMT | – | – | – | – | – | 7040 | -40 °C up to +150 °C | – | – | – | 7 | 6.9 | – | 2.2 | 10.2 | 5.6 | 13 | 11.4 | 52 | Superflux | – | – | – | – | – | 3.8 | – | – | – | – | – | 2 | – | – | – | – | – | ||
![]() | 744314110 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCI SMT Flat Wire High Current Inductor | – | – | – | – | – | – | – | SMT | – | – | – | – | – | 7050 | -40 °C up to +150 °C | – | – | – | 7 | 6.9 | – | 1.1 | 19.6 | 6 | 13 | 3.15 | 135 | Superflux | – | – | – | – | – | 4.8 | – | – | – | – | – | 2 | – | – | – | – | – | ||
![]() | 744314330 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCI SMT Flat Wire High Current Inductor | – | – | – | – | – | – | – | SMT | – | – | – | – | – | 7050 | -40 °C up to +150 °C | – | – | – | 7 | 6.9 | – | 3.3 | 10.9 | 3.2 | 8 | 9 | 65 | Superflux | – | – | – | – | – | 4.8 | – | – | – | – | – | 2 | – | – | – | – | – | ||
![]() | 865060553006 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ASLL Aluminum Electrolytic Capacitors | – | – | – | – | – | – | – | V-Chip SMT | – | – | 100 µF | ±20% | 35 | 8.0 x 10.5 | -55 °C up to +105 °C | 14 | 1 MΩ | – | 10.5 | 8.3 | – | – | – | – | – | – | – | – | 5000 | 450 | 170 | 35 | 8 | – | – | – | – | – | – | – | – | – | – | – | 15" Tape & Reel | ||
![]() | 885012206088 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | 6.8 nF | ±10% | 50 | 0603 | -55 °C up to +125 °C | 2.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | ||
![]() | 885012206095 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | 100 nF | ±10% | 50 | 0603 | -55 °C up to +125 °C | 3 | 5 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | ||
![]() | 885012107006 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 6.3 V(DC) | – | – | – | – | – | – | – | – | – | – | 47 µF | ±20% | 6.3 | 0805 | -55 °C up to +85 °C | 10 | 0.002 GΩ | X5R Class II | 2 | 1.25 | 0.5 | – | – | – | – | – | – | – | – | – | – | – | – | 1.25 | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | ||
![]() | 885012107011 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 10 V(DC) | – | – | – | – | – | – | – | – | – | – | 22 µF | ±20% | 10 | 0805 | -55 °C up to +85 °C | 10 | 0.005 GΩ | X5R Class II | 2 | 1.25 | 0.5 | – | – | – | – | – | – | – | – | – | – | – | – | 1.25 | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | ||
![]() | 885012107014 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | – | – | – | – | – | – | – | – | – | – | 10 µF | ±20% | 16 | 0805 | -55 °C up to +85 °C | 10 | 0.01 GΩ | X5R Class II | 2 | 1.25 | 0.5 | – | – | – | – | – | – | – | – | – | – | – | – | 1.25 | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | ||
![]() | 885012209028 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | – | – | 10 µF | ±10% | 25 | 1210 | -55 °C up to +125 °C | 5 | 0.01 GΩ | X7R Class II | 3.2 | 2.5 | 0.3 | – | – | – | – | – | – | – | – | – | – | – | – | 2 | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | ||
![]() | 885012109014 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | – | – | 22 µF | ±20% | 25 | 1210 | -55 °C up to +85 °C | 10 | 0.005 GΩ | X5R Class II | 3.2 | 2.5 | 0.6 | – | – | – | – | – | – | – | – | – | – | – | – | 2.5 | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | ||
![]() | 694108106102 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-DC DC Power Jack Right Angled SMT Ø 6.4 with 4 soldering pads & pegs | – | – | – | – | – | – | – | SMT | 5 | 24 | – | – | – | – | -40 °C up to +85 °C | – | 100 MΩ | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Right Angled | 5 | Tape and Reel | |
![]() | 434111043826 | SPEC | – | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WS-TASV SMT Tact Switch 6.0x3.5 mm | – | – | – | – | – | – | – | – | – | – | – | – | 12 | – | -40 °C up to +85 °C | – | 100 MΩ | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 4.3 | 260 | 30000 | White | No | not specified | – | – | – | – | 0.05 | Tape and Reel | |
![]() | 61300211121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | – | – | – | THT | – | 250 | – | – | – | – | -40 °C up to +105 °C | – | 1000 MΩ | – | 5.08 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 2 | Single | Pin Header | Straight | 3 | Bag | |
![]() | 61300311121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | – | – | – | THT | – | 250 | – | – | – | – | -40 °C up to +105 °C | – | 1000 MΩ | – | 7.62 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 3 | Single | Pin Header | Straight | 3 | Bag | |
![]() | 61300421121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Dual Pin Header | – | – | – | – | – | – | – | THT | – | 250 | – | – | – | – | -40 °C up to +105 °C | – | 1000 MΩ | – | 5.08 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 4 | Dual | Pin Header | Straight | 3 | Bag | |
![]() | 61300911121 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | – | – | – | THT | – | 250 | – | – | – | – | -40 °C up to +105 °C | – | 1000 MΩ | – | 22.86 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 9 | Single | Pin Header | Straight | 3 | Bag |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 150060GS75000 | SPEC | |
![]() | 150060RS75000 | SPEC | |
![]() | 744311220 | SPEC | |
![]() | 744314110 | SPEC | |
![]() | 744314330 | SPEC | |
![]() | 865060553006 | SPEC | |
![]() | 885012206088 | SPEC | |
![]() | 885012206095 | SPEC | |
![]() | 885012107006 | SPEC | |
![]() | 885012107011 | SPEC | |
![]() | 885012107014 | SPEC | |
![]() | 885012209028 | SPEC | |
![]() | 885012109014 | SPEC | |
![]() | 694108106102 | SPEC | – |
![]() | 434111043826 | SPEC | – |
![]() | 61300211121 | SPEC | – |
![]() | 61300311121 | SPEC | – |
![]() | 61300421121 | SPEC | – |
![]() | 61300911121 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | Mount | IR (A) | Working Voltage (V (DC)) | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | Fl (mm) | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Endurance (h) | IRIPPLE (mA) | Z (mΩ) | ILeak (µA) | Ø D (mm) | H (mm) | Operation Force (g) | Electrical Life (Cycles) | Actuator Color | Washable | Vaporphase process | Pins (pcs) | Rows | Gender | Type | IR (A) | Packaging | Samples |
---|