Show all
results
Loading results
...
Components
ENGLISH
English
Deutsch
Menu
Products
Reference Designs
Applications & Industries
IC reference design search
IC manufacturers
IC manufacturers
(96)
All manufacturers
Analog Devices
Infineon Technologies
Maxim Integrated
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(12)
Ablic
(23)
Advanced Power
(4)
Allegro Microsystems
(83)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(130)
Anpec
(13)
AXElite
(2)
Backward
(6)
Broadcom
(47)
Cambridge GaN Devices
(16)
Chipanalog Micro
(10)
Cologne Chips
(1)
Dialog Semiconductor
(11)
Diodes Incorporated
(219)
Divimath
(8)
Elmos AG
(1)
EPC
(98)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(6)
Giantec
(1)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
Ikanos
(3)
IKON
(1)
Indie Semiconductor
(1)
Innovision Semiconductor Inc
(2)
Intel
(80)
Inventchip Technology
(3)
ISSI
(34)
JoulWatt
(20)
KDPOF
(2)
Kinetic Technology
(9)
Lattice semiconductor Corporation
(8)
Littelfuse
(1)
M3 Technology (M3Tek)
(4)
Macnica
(16)
MaxLinear
(175)
MikroE
(7)
MindCet
(1)
Monolithic Power Systems
(879)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(2)
Nisshinbo Micro Device Inc.
(10)
Nordic Semiconductor
(1)
Novosense Micro
(1)
NXP
(312)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(96)
Pulsiv
(18)
Qorvo
(87)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(289)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(90)
SG-Micro
(19)
Silanna Semiconductor
(8)
Silergy Corporation
(29)
Silicon Laboratory Inc.
(90)
Silicontent Technology
(56)
Silvertel
(54)
Skyworks
(31)
Southchip
(6)
Summit Wireless
(1)
Tagore Tech
(4)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(25)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(1)
Valens Semiconductor
(18)
Wise Integration
(1)
Wolfspeed
(5)
Xilinx
(18)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
9481-9510 of 12139 reference designs
Filter values
Texas Instruments DRV8320RS | Demoboard BOOSTXL-DRV8320RS, Rev. 001
Buck Converter
|
V
in
6-54 V
|
fsw
595-805 kHz
|
Output
3.3 V
Texas Instruments DRV8323 | Demoboard TIDA-00774
Half-Bridge Converter symmetrical isolated
|
V
in
6-60 V
Texas Instruments DRV8323R, Rev. E2
Other Topology
Texas Instruments DRV8323RH | Demoboard BOOSTXL-DRV8323RH, Rev. A
Half-Bridge Converter symmetrical isolated
|
V
in
6-56 V
|
fsw
200 kHz
|
Output
15 A
Texas Instruments DRV8343S | Demoboard DRV8343S-Q1 EVM, Rev. B
Half-Bridge Converter symmetrical isolated
|
V
in
20-24 V
|
Output
60 V / 20 A
Texas Instruments DRV8350H | Demoboard DRV8350H-EVM
Half-Bridge Converter symmetrical isolated
|
V
in
12-95 V
|
fsw
200 kHz
|
Output
5 V / 15 A
Texas Instruments DRV8350RHRGZT | Demoboard TIDA-010056, Rev. E2
Half-Bridge Converter symmetrical isolated
|
V
in
15 V
|
fsw
200 kHz
Texas Instruments DRV8350RSRGZR | Demoboard TIDA-01629, Rev. E1
Positive to Negative Converter
|
V
in
48-60 V
|
fsw
45 kHz
|
Output
10 A
Texas Instruments DRV8350S | Demoboard DRV8350S-EVM, Rev. A
Half-Bridge Converter symmetrical isolated
|
V
in
12-95 V
|
fsw
200 kHz
|
Output
3.3 V / 15 A
Texas Instruments DRV8353RH | Demoboard DRV8353RH-EVM, Rev. A
Buck Converter
|
V
in
9-95 V
|
fsw
45 kHz
|
Output
3.3 V / 15 A
Texas Instruments DRV8353RS | Demoboard DRV8353RS-EVM, Rev. A
Buck Converter
|
V
in
9-95 V
|
Output
3.3 V
Texas Instruments DRV8424 | Demoboard DRV8424PEVM, Rev. B
Other Topology
Texas Instruments DRV8426 | Demoboard DRV8426EVM, Rev. A
Motor Drive
|
V
in
35 V
|
fsw
360 kHz
|
Output
1.5 A
Texas Instruments DRV8426E | Demoboard DRV8426EEVM, Rev. A
Motor Drive
|
V
in
4.5-33 V
|
Output
2.5 A
Texas Instruments DRV8426P | Demoboard DRV8426PEVM, Rev. A
Other Topology
Texas Instruments DRV8432 | Demoboard DRV8432EVM, Rev. B
Motor Drive
|
V
in
0-52.5 V
|
Output
7 A
Texas Instruments DRV8434 | Demoboard DRV8434EVM, Rev. A
Motor Drive
|
Output
50 V / 2.5 A
Texas Instruments DRV8436 | Demoboard DRV8436EVM
Motor Drive
|
Output
48 V / 2.5 A
Texas Instruments DRV8436E | Demoboard DRV8436EEVM, Rev. B
Motor Drive
|
Output
48 V / 2.5 A
Texas Instruments DRV8701ERGET, Rev. B
Full-Bridge Converter symmetrical isolated
|
V
in
5.9-45 V
|
Outputs
4.8 V / 0.03 A, 3.3 V / 0.03 A
Texas Instruments DRV8704 | Demoboard DRV8704EVM
Other Topology
Texas Instruments DRV8705-Q1 | Demoboard DRV8705H-Q1EVM, Rev. E3
Motor Drive
|
V
in
4.5-40 V
Texas Instruments DRV8705S | Demoboard DRV8705S-Q1EVM, Rev. B
Other Topology
|
V
in
4.9-37 V
Texas Instruments DRV8706-Q1 | Demoboard DRV8706H-Q1EVM
Motor Drive
|
V
in
4.5-40 V
Texas Instruments DRV8706S | Demoboard DRV8706S-Q1EVM, Rev. B
Other Topology
|
V
in
4.9-37 V
Texas Instruments DRV8711 | Demoboard TIDA-00736
Other Topology
Texas Instruments DRV8711 | Demoboard TIDA-00872, Rev. E1
Other Topology
Texas Instruments DRV8714-Q1 | Demoboard DRV8714H-Q1EVM, Rev. E2
Half-Bridge Converter symmetrical isolated
|
V
in
4.9-37 V
|
Output
15 A
Texas Instruments DRV8803 | Demoboard TIDA-00737
Other Topology
Texas Instruments DRV8837CDSG | Demoboard DRV8837CEVM
Other Topology
|
V
in
3.3-11 V
|
Output
1 A
previous
1
...
315
316
317
318
319
...
405
next
Cart
Your cart is empty.
Get samples and quotes