Topology | Half-Bridge Converter symmetrical isolated |
Input voltage | 15 V |
Switching frequency | 200 kHz |
IC revision | E2 |
This reference design demonstrates a 1.5-kW power stage for driving a three-phase brushless DC motor in cordless tools operating from a 15-cell Li-ion battery with a voltage up to 63-V. The design is a 70mm x 69mm compact drive, bringing 25-ARMS continuous current at 20-kHz switching frequency without heat sink and with natural convection, implementing sensorbased trapezoidal control. The design achieves optimized MOSFET switching loss and EMI by using a smart gate driver with optimized MOSFET and PCB. The design shows MOSFET operation within the safe operating area using enhanced protections including MOSFET over current and shoot-through protection by VDS monitoring, gate protection, switching voltage spike optimization with slew rate control and over temperature protection.
Order Code | Datasheet | Simulation | |
---|---|---|---|
150060GS75000 | SPEC | ||
150060YS75000 | SPEC | ||
150060RS75000 | SPEC | ||
885012206083 | SPEC | ||
61300211121 | SPEC | – | |
885012206114 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | Fl (mm) | Pins | Rows | H (mm) | Gender | Type | IR (A) | Packaging | Samples |
---|