Topology | Half-Bridge Converter symmetrical isolated |
Input voltage | 20-24 V |
Output 1 | 60 V / 20 A |
IC revision | B |
The DRV8343S-Q1EVM evaluation module is a 6V to 60V, 20A, a highly configurable 3-phase brushless DC (BLDC) motor drive and control evaluation platform designed for 12-V to 24-V automotive systems based on the DRV8343S-Q1 automotive smart gate driver. The EVM has onboard reverse battery protection, a regulated 3.3V supply LDO, MSP430 microcontroller and CSD18540Q5B NexFET power MOSFETs.
Order Code | Datasheet | Simulation | Downloads | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
885012206034 | SPEC | 8 files | WCAP-CSGP MLCCs 16 V(DC) | 1 nF | ±10% | 16 | 0603 | -55 °C up to +125 °C | 3.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel |
Order Code | Datasheet | Simulation | |
---|---|---|---|
885012206034 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | Samples |
---|