Transformers For AC/DC Converter
- WE-UOST Universal Offline Standard TransformersVIN 85 - 265 V (AC) to 195 - 265 V (AC)
- WE-LLCR Resonant ConverterVIN 360 - 400 V (DC)
- WE-UNIT Off-Line TransformerVIN 85 - 265 V (AC)
- WE-OLEE Offline TransformerVIN 85 - 265 V (AC)
- WE-OLEFD Offline TransformerVIN 85 - 265 V (AC)
- WE-OLRM Offline Flyback TransformersVIN 85 - 265 V (AC) to 100 - 265 V (AC)
- WE-OLSTM Offline Flyback Transformers NEWVIN 85 - 424 V (AC) to 85 - 272 V (AC)
- WE-OLLT Offline Flyback TransformersVIN 90 - 265 V (AC) to 57 - 424 V (AC)
- WE-OLPI Offline Flyback TransformersVIN 85 - 265 V (AC)
- WE-OLTI Offline Flyback Transformers NEWVIN 184 - 265 V (AC) to 269 - 282 V (AC)
Order Code | Datasheet | Simulation | Downloads | Status | VIN | IOUT (A) | VOut1 (V) | IOut1 (mA) | VOut2 (V) | IOut2 (mA) | VOut3 (V) | IOut3 (mA) | Vaux (V) | L (µH) | fswitch | n | LSmin. (µH) | ISAT (A) | RDC 1 (Ω) | RDC 2 (Ω) | RDC 3 (Ω) | RDC 4 (Ω) | Size | LS (µH) | Mount | Product series | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 750342851 | SPEC | 12 files | Active i| Production is active. Expected lifetime: >10 years. | 43 - 318 V (AC) | – | 24 | 1000 | 15 | 65 | 15 | 65 | 15 | 150 | – | 3.75:1.5:1:1:1:1 | – | – | 0.169 | 0.042 | 0.16 | 0.166 | EE25/13/7 | 5 | THT | WE-OLTI Offline Flyback Transformers | ||
![]() | 7508110160 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 50 - 265 V (AC) | – | 5 | 1000 | – | – | – | – | 8.75 | 1590 | – | 15:1:1.75 | – | – | 3.15 | 0.021 | 0.81 | – | EE13/6/6 | 34 | THT | WE-OLEE Offline Transformer | ||
![]() | 7508110330 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 55 - 265 V (AC) | – | 12 | 450 | – | – | – | – | 8.7 | 1880 | – | 6.42:1:0.73 | – | – | 4.07 | 0.1 | 0.63 | – | EE13/6/6 | 41.7 | THT | WE-OLEE Offline Transformer | ||
![]() | 7508110333 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 55 - 265 V (AC) | – | 15 | 320 | – | – | – | – | 20 | 1880 | 50-65 | 5:1:1.33 | – | – | 3.96 | 0.184 | 1.79 | – | EE13/6/6 | 34.1 | THT | WE-OLEE Offline Transformer | ||
![]() | 7508110419 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 55 - 265 V (AC) | – | 24 | 170 | – | – | – | – | 20 | 2250 | – | 3.18:1:0.84 | – | – | 3.87 | 0.58 | 1.73 | – | EE13/6/6 | 33 | THT | WE-OLEE Offline Transformer | ||
![]() | 7508110420 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 55 - 265 V (AC) | – | 30 | 160 | – | – | – | – | 20 | 1950 | – | 2.56:1:0.67 | – | – | 3.96 | 0.75 | 1.74 | – | EE13/6/6 | 33 | THT | WE-OLEE Offline Transformer | ||
![]() | 7508170313 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 55 - 265 V (AC) | – | 15 | 310 | – | – | – | – | 16 | 592 | – | 4.6:1:1.05 | – | – | 2 | 0.131 | 0.819 | – | EE13/7/4 | 8.5 | SMT | WE-OLEE Offline Transformer | ||
![]() | 7508170312 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 55 - 265 V (AC) | – | 15 | 210 | – | – | – | – | 16 | 1990 | – | 4.63:1:1.06 | – | – | 5.561 | 0.715 | 1.394 | – | EE13/7/4 | 21.8 | SMT | WE-OLEE Offline Transformer | ||
![]() | 7508170311 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 55 - 265 V (DC) | – | 12 | 420 | – | – | – | – | 16 | 491 | – | 5.75:1:1.31 | – | – | 2 | 0.109 | 0.826 | – | EE13/7/4 | 8.5 | SMT | WE-OLEE Offline Transformer | ||
![]() | 7508170310 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 55 - 265 V (AC) | – | 12 | 300 | – | – | – | – | 16 | 1990 | – | 5.79:1:1.32 | – | – | 6.88 | 0.296 | 1.424 | – | EE13/7/4 | 25 | SMT | WE-OLEE Offline Transformer | ||
![]() | 750817015 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 55 - 265 V (AC) | – | 5 | 900 | – | – | – | – | 16 | 491 | – | 13.14:1:3 | – | – | 1.985 | 0.0235 | 0.787 | – | EE13/7/4 | 8.9 | SMT | WE-OLEE Offline Transformer | ||
![]() | 750817014 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 55 - 265 V (AC) | – | 5 | 700 | – | – | – | – | 16 | 1840 | – | 13:1:3 | – | – | 5.391 | 0.0535 | 1.387 | – | EE13/7/4 | 25 | SMT | WE-OLEE Offline Transformer | ||
![]() | 750317464 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 57 - 424 V (AC) | – | 24 | 2000 | – | – | – | – | 12 | 440 | – | 4:1:0.5 | – | – | 0.56 | 0.045 | 0.175 | – | RM10 | 16 | THT | WE-OLLT Offline Flyback Transformers | ||
![]() | 750317463 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 57 - 424 V (AC) | – | 12 | 4000 | – | – | – | – | 12 | 440 | – | 8:1:1 | – | – | 0.615 | 0.025 | 0.2 | – | RM10 | 15 | THT | WE-OLLT Offline Flyback Transformers | ||
![]() | 750343068 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 60 - 283 V (AC) | 0.1 | 24 | 2500 | – | – | – | – | 18 | 230 | 65 | 3.88:1:0.83 | – | – | 0.185 | 0.163 | 0.021 | – | PQ2625 | 3.5 | THT | WE-OLTI Offline Flyback Transformers | ||
![]() | 750370702 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 60 - 187 V (AC) | – | 12 | 1000 | – | – | – | – | 20 | 1500 | – | 5.6:1:0.8:0.52 | – | – | 2.951 | 0.108 | 0.263 | – | EE20/10/6 | 30 | THT | WE-OLSTM Offline Flyback Transformers | ||
![]() | 750343466 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 60 - 282 V (AC) | 1.5 | 24 | 1500 | – | – | – | – | 16.5 | 280 | – | 4.29 : 1 : 0.72 | – | – | 0.44 | 0.04 | 0.512 | – | EE20/10/6 | 8 | THT | WE-OLTI Offline Flyback Transformers | ||
![]() | 7508113417 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 64 - 265 V (AC) | 3.85 | 19 | 3850 | – | – | – | – | 11 | 140 | – | 3.25:1:0.58 | – | – | 0.135 | 0.08 | 0.014 | – | ER28/17 | 6 | THT | WE-OLTI Offline Flyback Transformers | ||
![]() | 7508110351 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 64 - 265 V (AC) | – | 12 | 500 | – | – | – | – | 15 | 2500 | – | 5.57:1:1.24 | – | – | 6.85 | 0.325 | 3 | – | EE13/7/6 | 125 | THT | WE-OLSTM Offline Flyback Transformers | ||
![]() | 7508110329 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 70 - 265 V (AC) | 0.34 | 15 | 340 | – | – | – | – | 15 | 700 | – | 6.6:1:1 | – | – | 0.65 | 0.125 | 0.035 | – | EE16/7/5 | 6.5 | THT | WE-OLTI Offline Flyback Transformers | ||
![]() | 750817930 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 71 - 481 V (AC) | 0.7 | 12 | 700 | 12 | 700 | 12 | 700 | 18 | 350 | – | 7:1:1:1:1.5 | – | – | 0.485 | 0.037 | 0.036 | 0.037 | EE20/10/6 | 15 | THT | WE-OLTI Offline Flyback Transformers | ||
![]() | 750343661 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 71 - 301 V (AC) | 0.25 | 15 | 250 | 5 | 3000 | – | – | 15 | 500 | – | 8:1.75:1:2.75 | – | – | 0.97 | 0.095 | 0.175 | 0.01 | EE20/10/6 | 10 | THT | WE-OLTI Offline Flyback Transformers | ||
![]() | 750317589 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 71 - 424 V (AC) | – | 12 | 3000 | – | – | – | – | 12 | 670 | – | 8:1:1 | – | – | 0.81 | 0.025 | 0.125 | – | RM10 | 12 | THT | WE-OLLT Offline Flyback Transformers | ||
![]() | 749118105 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 85 - 265 V (AC) | – | 5 | 600 | – | – | – | – | – | 2800 | 132 | 18.9:1 | 280 | 0.2 | 11 | 0.05 | – | – | EE16/8/5 8W | 280 | THT | WE-UNIT Off-Line Transformer | |
![]() | 7491181012 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 85 - 265 V (AC) | – | 12 | 250 | – | – | – | – | – | 2800 | 132 | 8.1:1 | 220 | 0.21 | 11 | 0.29 | – | – | E13/7/4 | 220 | THT | WE-UNIT Off-Line Transformer | |
![]() | 7491181024 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 85 - 265 V (AC) | – | 24 | 125 | – | – | – | – | – | 2800 | 132 | 4:1 | 245 | 0.21 | 11 | 1.2 | – | – | E13/7/4 | 245 | THT | WE-UNIT Off-Line Transformer | |
![]() | 749118115 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 85 - 265 V (AC) | – | 5 | 600 | – | – | – | – | – | 2800 | 132 | 18.9:1 | 180 | 0.2 | 8 | 0.05 | – | – | E13/7/4 | 180 | THT | WE-UNIT Off-Line Transformer | |
![]() | 7491181112 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 85 - 265 V (AC) | – | 12 | 250 | – | – | – | – | – | 2800 | 132 | 8.1:1 | 175 | 0.21 | 8 | 0.29 | – | – | E13/7/4 | 175 | THT | WE-UNIT Off-Line Transformer | |
![]() | 7491181124 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 85 - 265 V (AC) | – | 24 | 125 | – | – | – | – | – | 2800 | 132 | 4:1 | 172 | 0.21 | 8 | 1.2 | – | – | E13/7/4 | 172 | THT | WE-UNIT Off-Line Transformer | |
![]() | 749118205 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 85 - 265 V (AC) | – | 5 | 900 | 5 | 900 | – | – | – | 900 | 132 | 19:1:1 | 175 | 0.85 | 4.3 | 0.026 | 0.026 | – | E16/7/4 | 175 | THT | WE-UNIT Off-Line Transformer | |
![]() | 7491182012 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 85 - 265 V (AC) | – | 12 | 350 | 12 | 350 | – | – | – | 900 | 132 | 9.5:1:1 | 145 | 0.8 | 4.3 | 0.075 | 0.085 | – | E16/7/4 | 145 | THT | WE-UNIT Off-Line Transformer | |
![]() | 7491182024 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 85 - 265 V (AC) | – | 24 | 400 | – | – | – | – | – | 900 | 132 | 4.4:1 | 145 | 0.8 | 4.3 | 0.21 | – | – | E16/7/4 | 145 | THT | WE-UNIT Off-Line Transformer | |
![]() | 749118215 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 85 - 265 V (AC) | – | 5 | 1000 | 5 | 1000 | – | – | – | 900 | 132 | 19:1:1 | 120 | 0.85 | 4.3 | 0.028 | 0.028 | – | E16/8/5 | 120 | THT | WE-UNIT Off-Line Transformer | |
![]() | 7491182112 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 85 - 265 V (AC) | – | 12 | 350 | 12 | 350 | – | – | – | 900 | 132 | 9.5:1:1 | 112 | 0.8 | 4.3 | 0.094 | 0.102 | – | E16/8/5 | 112 | THT | WE-UNIT Off-Line Transformer | |
![]() | 7491182124 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 85 - 265 V (AC) | – | 24 | 400 | – | – | – | – | – | 900 | 132 | 4.4:1 | 100 | 0.8 | 4.3 | 0.155 | – | – | E16/8/5 | 100 | THT | WE-UNIT Off-Line Transformer | |
![]() | 760871113 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 85 - 265 V (AC) | – | 5 | 1250 | 5 | 1250 | – | – | 14 | 1310 | 60-150 | 140 : 6 : 6 : 16 | – | – | 3 | 0.025 | 0.025 | 0.45 | EE16/8/5 | 40 | SMT | WE-UOST Universal Offline Standard Transformers | |
![]() | 760871135 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 85 - 265 V (AC) | – | 12 | 550 | 12 | 550 | – | – | 14 | 1250 | 60-150 | 136 : 13 : 13 : 15 | – | – | 2.92 | 0.092 | 0.092 | 0.4 | EE16/8/5 | 53 | SMT | WE-UOST Universal Offline Standard Transformers | |
![]() | 760871543 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 85 - 265 V (AC) | – | 24 | 300 | 5 | 1150 | – | – | 14 | 1310 | 60-150 | 140 : 22 : 6 : 16 | – | – | 3 | 0.45 | 0.025 | 0.4 | EE16/8/5 | 35 | SMT | WE-UOST Universal Offline Standard Transformers | |
![]() | 760871534 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 85 - 265 V (AC) | – | 12 | 550 | 5 | 1250 | – | – | 14 | 1250 | 60-150 | 140 : 9 : 7 : 18 | – | – | 3 | 0.19 | 0.03 | 0.4 | EE16/8/5 | 35 | SMT | WE-UOST Universal Offline Standard Transformers | |
![]() | 760871142 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 85 - 265 V (AC) | – | 24 | 280 | 24 | 280 | – | – | 14 | 1250 | 60-150 | 140 : 27 : 27 : 16 | – | – | 3 | 0.62 | 0.62 | 0.45 | EE16/8/5 | 40 | SMT | WE-UOST Universal Offline Standard Transformers | |
![]() | 760875112 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 85 - 265 V (AC) | – | 5 | 1500 | 5 | 1500 | – | – | 14 | 1500 | 60-150 | 160 : 7 : 7 : 18 | – | – | 4.2 | 0.0335 | 0.0335 | 0.4 | EE16/8/5 | 50 | SMT | WE-UOST Universal Offline Standard Transformers | |
![]() | 7508110210 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 85 - 141 V (AC) | – | 11 | 350 | – | – | – | – | 15 | 2000 | – | 6.67:1:1.67 | – | – | 5.1 | 0.092 | 1.35 | – | EE13/6/6 | 30 | THT | WE-OLLT Offline Flyback Transformers | ||
![]() | 750813144 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 85 - 265 V (AC) | – | 28 | 500 | – | – | – | – | 20 | 600 | – | 4:1:0.71 | – | – | 2.4 | 0.241 | 1.55 | 1.55 | EE16/7/5 | 25 | THT | WE-OLLT Offline Flyback Transformers | ||
![]() | 750811248 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 85 - 265 V (AC) | – | 24 | 2000 | – | – | – | – | 24 | 300 | – | 2:2:1:1 | – | – | 0.155 | 0.125 | 0.025 | 0.185 | ER28/14 | 6 | THT | WE-OLLT Offline Flyback Transformers | ||
![]() | 750811290 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 85 - 265 V (AC) | – | 125 | 360 | – | – | – | – | 21.25 | 461 | – | 1:1:0.17 | – | – | 0.6 | 0.254 | 0.11 | 0.57 | ER28/14 | 12 | THT | WE-OLLT Offline Flyback Transformers | ||
![]() | 750811291 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 85 - 265 V (AC) | – | 85 | 400 | – | – | – | – | 20 | 400 | – | 1:1:0.24 | – | – | 0.55 | 1.23 | 1.1 | – | ER28/14 | 7 | THT | WE-OLLT Offline Flyback Transformers | ||
![]() | 750312646 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 85 - 304 V (AC) | – | 33 | 2500 | – | – | – | – | 22 | 200 | – | 3:3:1.5:1 | – | – | 0.11 | 0.01 | 0.133 | – | ER28/14 | 5 | THT | WE-OLLT Offline Flyback Transformers | ||
![]() | 750811330 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 85 - 265 V (AC) | – | 18 | 5000 | – | – | – | – | 18 | 300 | – | 6:1:1 | – | – | 0.15 | 0.008 | 0.042 | – | ETD34 | 6 | THT | WE-OLLT Offline Flyback Transformers | ||
![]() | 750813390 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 85 - 265 V (AC) | – | 90 | 1000 | – | – | – | – | 19.8 | 100 | – | 1:1:0.22 | – | – | 0.15 | 0.223 | 0.055 | – | ETD34 | 2 | THT | WE-OLLT Offline Flyback Transformers | ||
![]() | 750811351 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 85 - 265 V (AC) | – | 36 | 3000 | – | – | – | – | 25 | 180 | – | 4:1:0.67 | – | – | 0.135 | 0.027 | 0.055 | – | ETD34 | 4 | THT | WE-OLLT Offline Flyback Transformers | ||
![]() | 750811116 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 85 - 265 V (AC) | – | 5 | 2550 | – | – | – | – | 20 | 1310 | – | 23.3:1:2.67:1.17 | – | – | 2.23 | 0.009 | 0.82 | 0.368 | EE16/8/5 | 40 | SMT | WE-OLEE Offline Transformer | ||
![]() | 750811137 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 85 - 265 V (AC) | – | 12 | 1050 | – | – | – | – | 20 | 1390 | – | 10.46:1:1.15:0.54 | – | – | 2.2 | 0.035 | 0.8 | 0.382 | EE16/8/5 | 35 | SMT | WE-OLEE Offline Transformer | ||
![]() | 750813530 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 85 - 130 V (AC) | – | 15 | 535 | 6 | 535 | – | – | 20 | 1500 | – | 21.66:2.33:1:2.17:1 | – | – | 2.67 | 0.056 | 0.03 | 0.686 | EE16/8/5 | 26 | SMT | WE-OLEE Offline Transformer | ||
![]() | 750813540 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 85 - 130 V (AC) | – | 25 | 400 | 6 | 400 | – | – | 20 | 1250 | – | 21.3:3.8:1:2.2:1 | – | – | 2.7 | 0.117 | 0.038 | 0.705 | EE16/8/5 | 25 | SMT | WE-OLEE Offline Transformer | ||
![]() | 750813551 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 85 - 130 V (AC) | – | 35 | 285 | 6 | 285 | – | – | 20 | 1500 | – | 21.3:5.3:1:2.2:1 | – | – | 2.65 | 0.258 | 0.061 | 0.7 | EE16/8/5 | 30 | SMT | WE-OLEE Offline Transformer | ||
![]() | 750811612 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 85 - 265 V (AC) | – | 5 | 1300 | 5 | 1300 | – | – | 20 | 800 | – | 20:1:1:3.80 | – | – | 1.56 | 0.015 | 0.015 | 0.35 | EFD20 | 15 | THT | WE-OLEFD Offline Transformer | ||
![]() | 7508116313 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 85 - 265 V (AC) | – | 12 | 850 | 12 | 850 | – | – | 20 | 800 | – | 11.1:1:1:1.67 | – | – | 1.558 | 0.036 | 0.036 | 0.275 | EFD20 | 13.95 | THT | WE-OLEFD Offline Transformer | ||
![]() | 750811644 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 85 - 265 V (AC) | – | 24 | 400 | 24 | 400 | – | – | 20 | 800 | – | 7.14:1:1:0.86 | – | – | 1.58 | 0.088 | 0.092 | 0.227 | EFD20 | 11.7 | THT | WE-OLEFD Offline Transformer | ||
![]() | 7508112330 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 85 - 265 V (AC) | – | 16 | 1150 | – | – | – | – | 20 | 800 | – | 8.3:1:1.25 | – | – | 1.581 | 0.03 | 0.283 | – | EFD20 | 15.1 | THT | WE-OLEFD Offline Transformer | ||
![]() | 7508112512 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 85 - 265 V (AC) | – | 32 | 750 | – | – | – | – | 20 | 800 | – | 7.14:1:0.64 | – | – | 1.27 | 0.045 | 0.138 | – | EFD20 | 18 | THT | WE-OLEFD Offline Transformer | ||
![]() | 7508112513 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 85 - 265 V (AC) | – | 40 | 580 | – | – | – | – | 20 | 800 | – | 5.88:1:0.53 | – | – | 1.28 | 0.067 | 0.138 | – | EFD20 | 18 | THT | WE-OLEFD Offline Transformer | ||
![]() | 750811613 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 85 - 265 V (AC) | – | 5 | 1800 | 12 | 900 | – | – | 20 | 800 | – | 25:1:2.25:3.75 | – | – | 1.279 | 0.012 | 0.037 | 0.229 | EFD20 | 15 | THT | WE-OLEFD Offline Transformer | ||
![]() | 750811614 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 85 - 265 V (AC) | – | 5 | 1200 | 24 | 620 | – | – | 20 | 800 | – | 33.3:1:4.3:3.67 | – | – | 1.27 | 0.0092 | 0.067 | 0.167 | EFD20 | 13.5 | THT | WE-OLEFD Offline Transformer | ||
![]() | 750811611 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 85 - 265 V (AC) | – | 5 | 2000 | 5 | 2000 | – | – | 20 | 800 | – | 20:1:1:1.2:2.6 | – | – | 1.26 | 0.014 | 0.014 | 0.094 | EFD20 | 27 | SMT | WE-OLEFD Offline Transformer | ||
![]() | 7508116312 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 85 - 265 V (AC) | – | 12 | 1000 | 12 | 1000 | – | – | 20 | 800 | – | 11.1:1:1:0.55:1.22 | – | – | 1.24 | 0.046 | 0.046 | 0.075 | EFD20 | 18 | SMT | WE-OLEFD Offline Transformer | ||
![]() | 750811643 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 85 - 265 V (AC) | – | 24 | 500 | 24 | 500 | – | – | 20 | 800 | – | 5.55:1:1:0.27:0.61 | – | – | 1.54 | 0.172 | 0.172 | 0.096 | EFD20 | 12.3 | SMT | WE-OLEFD Offline Transformer | ||
![]() | 7508112327 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 85 - 265 V (AC) | – | 16 | 1300 | – | – | – | – | 20 | 800 | – | 8.3:1:0.42:0.92 | – | – | 1.22 | 0.061 | 0.076 | 0.16 | EFD20 | 13.7 | SMT | WE-OLEFD Offline Transformer | ||
![]() | 7508112510 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 85 - 265 V (AC) | – | 32 | 750 | – | – | – | – | 20 | 800 | – | 4.17:1:0.21:0.46 | – | – | 1.22 | 0.19 | 0.076 | 0.16 | EFD20 | 15 | SMT | WE-OLEFD Offline Transformer | ||
![]() | 7508112511 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 85 - 265 V (AC) | – | 40 | 600 | – | – | – | – | 20 | 800 | – | 3.3:1:0.17:0.37 | – | – | 1.54 | 0.232 | 0.097 | 0.207 | EFD20 | 10.5 | SMT | WE-OLEFD Offline Transformer | ||
![]() | 750811913 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 85 - 265 V (AC) | – | 5 | 1250 | 5 | 1250 | 7 | 1100 | 20 | 800 | – | 20:1:1:1.4:1.2:2.6 | – | – | 1.54 | 0.027 | 0.027 | 0.037 | EFD20 | 30 | SMT | WE-OLEFD Offline Transformer | ||
![]() | 750811914 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 85 - 265 V (AC) | – | 5 | 1300 | 5 | 1300 | 19 | 500 | 20 | 800 | – | 25:1:1:3.5:1.3:2.8 | – | – | 1.58 | 0.022 | 0.022 | 0.142 | EFD20 | 39 | SMT | WE-OLEFD Offline Transformer | ||
![]() | 750811512 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 85 - 265 V (AC) | – | 5 | 1575 | 5 | 1575 | – | – | 20 | 770 | – | 20:1:1:1.25:2.75 | – | – | 1.234 | 0.012 | 0.012 | 0.0928 | EFD25 | 15 | THT | WE-OLEFD Offline Transformer | ||
![]() | 7508116314 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 85 - 265 V (AC) | – | 12 | 1300 | 12 | 1300 | – | – | 20 | 450 | – | 8.3:1:1:0.5:1.17 | – | – | 0.493 | 0.02 | 0.02 | 0.0915 | EFD25 | 6.6 | THT | WE-OLEFD Offline Transformer | ||
![]() | 750811645 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 85 - 265 V (AC) | – | 24 | 710 | 24 | 710 | – | – | 20 | 470 | – | 4.17:1:1:0.25:0.58 | – | – | 0.615 | 0.052 | 0.052 | 0.113 | EFD25 | 4.2 | THT | WE-OLEFD Offline Transformer | ||
![]() | 7508112334 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 85 - 265 V (AC) | – | 16 | 1640 | – | – | – | – | 20 | 414 | – | 6.9:1:0.43:0.86 | – | – | 0.464 | 0.0183 | 0.087 | 0.17 | EFD25 | 6.77 | THT | WE-OLEFD Offline Transformer | ||
![]() | 7508112514 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 85 - 265 V (AC) | – | 32 | 1000 | – | – | – | – | 20 | 460 | – | 3.43:1:0.21:0.43 | – | – | 0.46 | 0.054 | 0.072 | 0.141 | EFD25 | 3.92 | THT | WE-OLEFD Offline Transformer | ||
![]() | 7508112515 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 85 - 265 V (AC) | – | 40 | 800 | – | – | – | – | 20 | 500 | – | 2.63:1:0.16:0.37 | – | – | 0.605 | 0.097 | 0.044 | 0.1 | EFD25 | 3.98 | THT | WE-OLEFD Offline Transformer | ||
![]() | 750811616 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 85 - 265 V (AC) | – | 5 | 1700 | 12 | 2000 | – | – | 20 | 468 | – | 20:1:2.3:1.3:2.67 | – | – | 0.746 | 0.013 | 0.021 | 0.18 | EFD25 | 9.63 | THT | WE-OLEFD Offline Transformer | ||
![]() | 750811617 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 85 - 265 V (AC) | – | 5 | 1100 | 24 | 600 | – | – | 20 | 793 | – | 20:1:4.5:1.25:2.75 | – | – | 1.595 | 0.0119 | 0.115 | 0.377 | EFD25 | 13.37 | THT | WE-OLEFD Offline Transformer | ||
![]() | 7508110151 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 85 - 265 V (AC) | 0.3 | 5 | 1000 | – | – | – | – | 15 | 1500 | 70 | 15.42:1:3.14 | – | – | 2.05 | 0.02 | 0.53 | – | EP13 | 40 | THT | WE-OLTI Offline Flyback Transformers | ||
![]() | 750811023 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 85 - 265 V (AC) | – | 8 | 300 | – | – | – | – | 7.2 | 2280 | – | 10.8:1:0.9 | – | – | 2.15 | 0.025 | 0.035 | – | EE16/8/5 | 45 | THT | WE-OLPI Offline Flyback Transformers | ||
![]() | 7508110102 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 85 - 265 V (AC) | – | 5 | 555 | – | – | – | – | 8.6 | 2580 | – | 18.3:1:0.86:0.86 | – | – | 3.05 | 0.015 | 0.118 | 0.118 | EE16/8/5 | 50 | THT | WE-OLPI Offline Flyback Transformers | ||
![]() | 7508110101 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 85 - 265 V (AC) | – | 5 | 1000 | – | – | – | – | 8.6 | 1070 | – | 15:1:0.86:0.86 | – | – | 2.05 | 0.015 | 0.118 | 0.118 | EE16/8/5 | 35 | THT | WE-OLPI Offline Flyback Transformers | ||
![]() | 7508110100 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 85 - 265 V (AC) | – | 6.2 | 322 | – | – | – | – | – | 2640 | – | 11.1:1 | – | – | 5 | 0.04 | 0.04 | – | EE16/8/5 | 50 | THT | WE-OLPI Offline Flyback Transformers | ||
![]() | 750811019 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 85 - 265 V (AC) | – | 6 | 330 | – | – | – | – | 19 | 2700 | – | 13.5:1:3.1 | – | – | 3.35 | 0.028 | 0.3 | – | EE16/8/5 | 20 | THT | WE-OLPI Offline Flyback Transformers | ||
![]() | 750871032 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 85 - 265 V (AC) | – | 12 | 350 | – | – | – | – | 13 | 1550 | – | 7.1:1:0.9 | – | – | 2.15 | 0.14 | 0.05 | – | EE16/7/5 | 50 | THT | WE-OLPI Offline Flyback Transformers | ||
![]() | 750811016 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 85 - 265 V (AC) | – | 5 | 1200 | – | – | – | – | 13.5 | 1670 | – | 16.4:1:2.7 | – | – | 2.77 | 0.024 | 0.205 | – | EE16/7/5 | 100 | THT | WE-OLPI Offline Flyback Transformers | ||
![]() | 750310849 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 85 - 265 V (AC) | – | 12 | 1000 | – | – | – | – | 22 | 900 | – | 8:1:2 | – | – | 0.62 | 0.021 | 0.37 | – | EE20/10/6 | 12 | THT | WE-OLPI Offline Flyback Transformers | ||
![]() | 750811630 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 85 - 265 V (AC) | – | 12 | 2000 | 5 | 2200 | – | – | 11.5 | 1040 | – | 23.33:1.33:1:2.33 | – | – | 0.505 | 0.01 | 0.005 | 0.02 | ER28/14 | 15 | THT | WE-OLPI Offline Flyback Transformers | ||
![]() | 750370024 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 85 - 424 V (AC) | – | 12 | 500 | – | – | – | – | 16 | 1600 | – | 8:1:1.33 | – | – | 6.2 | 0.1 | 1 | – | EE13/7/4 | 50 | THT | WE-OLSTM Offline Flyback Transformers | ||
![]() | 750310660 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 85 - 265 V (AC) | – | 12 | 500 | – | – | – | – | 12 | 1200 | – | 7.87:1:1 | – | – | 2 | 0.06 | 0.4 | – | EE16/8/5 | 42 | THT | WE-OLSTM Offline Flyback Transformers | ||
![]() | 750871011 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 85 - 272 V (AC) | – | 5 | 1000 | – | – | – | – | – | 4000 | – | 21.9:1:2.9 | – | – | 10.75 | 0.025 | 1.6 | – | EE16/8/5 | 75 | THT | WE-OLSTM Offline Flyback Transformers | ||
![]() | 750871010 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 85 - 272 V (AC) | – | 5 | 1000 | – | – | – | – | 12 | 3300 | – | 14.36:1:2.27 | – | – | 6 | 0.029 | 1.05 | – | EE16/8/5 | 40 | THT | WE-OLSTM Offline Flyback Transformers | ||
![]() | 750370026 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 85 - 272 V (AC) | – | 12 | 300 | 12 | 300 | – | – | 12 | 3900 | – | 8.96:1:1:1 | – | – | 16 | 0.24 | 3.8 | – | EE16/8/5 | 100 | THT | WE-OLSTM Offline Flyback Transformers | ||
![]() | 750871110 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 85 - 272 V (AC) | – | 5 | 2500 | – | – | – | – | 10 | 1600 | – | 14.4:1:2 | – | – | 4.8 | 0.04 | 0.98 | – | EE20/10/6 | 48 | THT | WE-OLSTM Offline Flyback Transformers | ||
![]() | 750871111 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 85 - 272 V (AC) | – | 5 | 2400 | – | – | – | – | 12 | 1700 | – | 13.5:1:2.6 | – | – | 2.4 | 0.06 | 1.35 | – | EE20/10/6 | 45 | THT | WE-OLSTM Offline Flyback Transformers | ||
![]() | 760871131 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 85 - 297 V (AC) | – | 12 | 500 | 12 | 500 | – | – | 15 | 1396 | – | 9.6:1:1:1.2 | – | – | 1.6 | 0.09 | 0.09 | 0.35 | EE20/10/6 | 50 | THT | WE-OLSTM Offline Flyback Transformers | ||
![]() | 750370228 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 85 - 265 V (AC) | – | 12 | 1250 | – | – | – | – | 12 | 1500 | 50-60 | 8:1:1 | – | – | 2.71 | 0.069 | 0.375 | – | EE20/10/6 | 72 | THT | WE-OLSTM Offline Flyback Transformers | ||
![]() | 750817251 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 85 - 305 V (AC) | – | 48 | 1000 | – | – | – | – | 24 | 250 | – | 2:2:1:1:1 | – | – | 0.12 | 0.1 | 0.05 | 0.05 | ER28/14 | 5 | THT | WE-OLLT Offline Flyback Transformers | ||
![]() | 750314352 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 85 - 265 V (AC) | – | 15 | 700 | 6 | 100 | – | – | 12 | 900 | – | 11.9:1.33:1:2.11 | – | – | 1.05 | 0.1 | 0.075 | 0.12 | EE16/7/5 | 45 | THT | WE-OLSTM Offline Flyback Transformers |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | VIN | IOUT (A) | VOut1 (V) | IOut1 (mA) | VOut2 (V) | IOut2 (mA) | VOut3 (V) | IOut3 (mA) | Vaux (V) | L (µH) | fswitch | n | LSmin. (µH) | ISAT (A) | RDC 1 (Ω) | RDC 2 (Ω) | RDC 3 (Ω) | RDC 4 (Ω) | Size | LS (µH) | Mount | Product series | Samples |
---|