Characteristics
- Contains 138 articles
Products
Order Code | Datasheet | Downloads | Status | Product series | Type | Pins (pcs) | Pitch (mm) | Samples |
---|---|---|---|---|---|---|---|---|
61301021021 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Angled Dual Pin Header | Angled | 10 | 2.54 | |
61302021021 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Angled Dual Pin Header | Angled | 20 | 2.54 | |
61300821021 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Angled Dual Pin Header | Angled | 8 | 2.54 | |
610106249121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm SMT Pin Header Double Row Right Angled | Angled | 6 | 2.54 | |
610110249121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm SMT Pin Header Double Row Right Angled | Angled | 10 | 2.54 | |
610116249121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm SMT Pin Header Double Row Right Angled | Angled | 16 | 2.54 | |
610106249221 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm PCB Socket Header - SMT Type - Double Row - Right Angle | Angled | 6 | 2.54 | |
610110249221 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm PCB Socket Header - SMT Type - Double Row - Right Angle | Angled | 10 | 2.54 | |
610116249221 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm PCB Socket Header - SMT Type - Double Row - Right Angle | Angled | 16 | 2.54 | |
61301011021 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Angled Pin Header | Angled | 10 | 2.54 | |
613008143121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm Angled Socket Header | Angled | 8 | 2.54 | |
613010143121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm Angled Socket Header | Angled | 10 | 2.54 | |
613020143121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm Angled Socket Header | Angled | 20 | 2.54 | |
61300811021 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Angled Pin Header | Angled | 8 | 2.54 | |
61301811021 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Angled Pin Header | Angled | 18 | 2.54 | |
621308284521 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.00 mm SMT Angled Dual Pin Header | Angled | 8 | 2 | |
621310284521 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.00 mm SMT Angled Dual Pin Header | Angled | 10 | 2 | |
621320284521 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.00 mm SMT Angled Dual Pin Header | Angled | 20 | 2 | |
61303211221 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Board Stacker | Board Stacker | 32 | 2.54 | |
61303218521 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Board Stacker | Board Stacker | 32 | 2.54 | |
61306421221 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Dual Board Stacker | Board Stacker | 64 | 2.54 | |
61306428521 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Dual Board Stacker | Board Stacker | 64 | 2.54 | |
610008243021 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm SMT Dual Socket Header Bottom Entry | Bottom Entry Low Profile | 8 | 2.54 | |
610010243021 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm SMT Dual Socket Header Bottom Entry | Bottom Entry Low Profile | 10 | 2.54 | |
610020243021 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm SMT Dual Socket Header Bottom Entry | Bottom Entry Low Profile | 20 | 2.54 | |
61300815721 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm Socket Header Bottom Entry | Bottom Entry | 8 | 2.54 | |
61301015721 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm Socket Header Bottom Entry | Bottom Entry | 10 | 2.54 | |
61302015721 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm Socket Header Bottom Entry | Bottom Entry | 20 | 2.54 | |
613008216921 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm Dual Socket Header Bottom Entry Large | Bottom Entry Large | 8 | 2.54 | |
613010216921 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm Dual Socket Header Bottom Entry Large | Bottom Entry Large | 10 | 2.54 | |
613020216921 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm Dual Socket Header Bottom Entry Large | Bottom Entry Large | 20 | 2.54 | |
61300825721 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm Dual Socket Header Bottom Entry | Bottom Entry | 8 | 2.54 | |
61301025721 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm Dual Socket Header Bottom Entry | Bottom Entry | 10 | 2.54 | |
61302025721 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm Dual Socket Header Bottom Entry | Bottom Entry | 20 | 2.54 | |
623326235321 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 1.27 mm SMT Dual Socket Header Bottom Entry, H=2.20 mm (Reel) | Bottom Entry | 26 | 1.27 | |
623350235321 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 1.27 mm SMT Dual Socket Header Bottom Entry, H=2.20 mm (Reel) | Bottom Entry | 50 | 1.27 | |
623310235321 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 1.27 mm SMT Dual Socket Header Bottom Entry, H=2.20 mm (Reel) | Bottom Entry | 10 | 1.27 | |
61001621121 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm SMT Dual Pin Header | Straight | 16 | 2.54 | |
61030621121 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm SMT Dual Pin Header | Straight | 6 | 2.54 | |
61031021121 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm SMT Dual Pin Header | Straight | 10 | 2.54 | |
61300811121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Pin Header | Straight | 8 | 2.54 | |
61302011121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Pin Header | Straight | 20 | 2.54 | |
61301011821 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm Socket Header | Straight | 10 | 2.54 | |
61300821821 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm Dual Socket Header | Straight | 8 | 2.54 | |
61302021821 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm Dual Socket Header | Straight | 20 | 2.54 | |
62001011121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.00 mm THT Pin Header | Straight | 10 | 2 | |
62002011121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.00 mm THT Pin Header | Straight | 20 | 2 | |
62003211121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.00 mm THT Pin Header | Straight | 32 | 2 | |
62000411821 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.00 mm Socket Header | Straight | 4 | 2 | |
62000811821 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.00 mm Socket Header | Straight | 8 | 2 | |
62001011821 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.00 mm Socket Header | Straight | 10 | 2 | |
62002011821 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.00 mm Socket Header | Straight | 20 | 2 | |
62003211821 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.00 mm Socket Header | Straight | 32 | 2 | |
62000421121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.00 mm THT Dual Pin Header | Straight | 4 | 2 | |
62001021121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.00 mm THT Dual Pin Header | Straight | 10 | 2 | |
62002021121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.00 mm THT Dual Pin Header | Straight | 20 | 2 | |
62002821121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.00 mm THT Dual Pin Header | Straight | 28 | 2 | |
62000821821 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.00 mm Dual Socket Header | Straight | 8 | 2 | |
62001021821 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.00 mm Dual Socket Header | Straight | 10 | 2 | |
62002021821 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.00 mm Dual Socket Header | Straight | 20 | 2 | |
62002821821 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.00 mm Dual Socket Header | Straight | 28 | 2 | |
62130421021 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 1.27 mm SMT Dual Pin Header, H=3.80 mm | Straight | 4 | 1.27 | |
62130821021 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 1.27 mm SMT Dual Pin Header, H=3.80 mm | Straight | 8 | 1.27 | |
62131021021 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 1.27 mm SMT Dual Pin Header, H=3.80 mm | Straight | 10 | 1.27 | |
62131421021 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 1.27 mm SMT Dual Pin Header, H=3.80 mm | Straight | 14 | 1.27 | |
62132021021 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 1.27 mm SMT Dual Pin Header, H=3.80 mm | Straight | 20 | 1.27 | |
62130421821 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.00 mm Dual SMT Socket Header Low Profile Bottom Entry | Straight | 4 | 2 | |
62130621821 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.00 mm Dual SMT Socket Header Low Profile Bottom Entry | Straight | 6 | 2 | |
62131021821 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.00 mm Dual SMT Socket Header Low Profile Bottom Entry | Straight | 10 | 2 | |
62131621821 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.00 mm Dual SMT Socket Header Low Profile Bottom Entry | Straight | 16 | 2 | |
62130821921 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.00 mm SMT Dual Pin Header | Straight | 8 | 2 | |
62131021921 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.00 mm SMT Dual Pin Header | Straight | 10 | 2 | |
62131621921 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.00 mm SMT Dual Pin Header | Straight | 16 | 2 | |
62132021921 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.00 mm SMT Dual Pin Header | Straight | 20 | 2 | |
621304242921 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.00 mm Dual SMT Socket Header Bottom Entry | Straight | 4 | 2 | |
621308242921 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.00 mm Dual SMT Socket Header Bottom Entry | Straight | 8 | 2 | |
621310242921 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.00 mm Dual SMT Socket Header Bottom Entry | Straight | 10 | 2 | |
621320242921 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.00 mm Dual SMT Socket Header Bottom Entry | Straight | 20 | 2 | |
62200421121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 1.27 mm THT Dual Pin Header | Straight | 4 | 1.27 | |
62200821121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 1.27 mm THT Dual Pin Header | Straight | 8 | 1.27 | |
62201021121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 1.27 mm THT Dual Pin Header | Straight | 10 | 1.27 | |
62201421121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 1.27 mm THT Dual Pin Header | Straight | 14 | 1.27 | |
62201621121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 1.27 mm THT Dual Pin Header | Straight | 16 | 1.27 | |
62202021121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 1.27 mm THT Dual Pin Header | Straight | 20 | 1.27 | |
62202821121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 1.27 mm THT Dual Pin Header | Straight | 28 | 1.27 | |
62200421821 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 1.27 mm Dual Socket Header | Straight | 4 | 1.27 | |
62200821821 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 1.27 mm Dual Socket Header | Straight | 8 | 1.27 | |
62201021821 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 1.27 mm Dual Socket Header | Straight | 10 | 1.27 | |
62201421821 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 1.27 mm Dual Socket Header | Straight | 14 | 1.27 | |
62201621821 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 1.27 mm Dual Socket Header | Straight | 16 | 1.27 | |
62202021821 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 1.27 mm Dual Socket Header | Straight | 20 | 1.27 | |
62202821821 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 1.27 mm Dual Socket Header | Straight | 28 | 1.27 | |
62330821021 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 1.27 mm SMT Dual Socket Header, H=4.50 mm | Straight | 8 | 1.27 | |
62331021021 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 1.27 mm SMT Dual Socket Header, H=4.50 mm | Straight | 10 | 1.27 | |
62332021021 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 1.27 mm SMT Dual Socket Header, H=4.50 mm | Straight | 20 | 1.27 | |
62332821021 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 1.27 mm SMT Dual Socket Header, H=4.50 mm | Straight | 28 | 1.27 | |
623310235521 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 1.27 mm SMT Dual Pin Header, H=1.80 mm | Straight | 10 | 1.27 | |
623326235521 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 1.27 mm SMT Dual Pin Header, H=1.80 mm | Straight | 26 | 1.27 | |
623350235521 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 1.27 mm SMT Dual Pin Header, H=1.80 mm | Straight | 50 | 1.27 | |
61300811821 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm Socket Header | Straight | 8 | 2.54 | |
61300821121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Dual Pin Header | Straight | 8 | 2.54 | |
61301011121 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Pin Header | Straight | 10 | 2.54 | |
61301021121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Dual Pin Header | Straight | 10 | 2.54 | |
61301021821 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm Dual Socket Header | Straight | 10 | 2.54 | |
61302011821 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm Socket Header | Straight | 20 | 2.54 | |
61302021121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Dual Pin Header | Straight | 20 | 2.54 | |
62000411121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.00 mm THT Pin Header | Straight | 4 | 2 | |
62000811121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.00 mm THT Pin Header | Straight | 8 | 2 | |
62000821121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.00 mm THT Dual Pin Header | Straight | 8 | 2 | |
62004021821 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.00 mm Dual Socket Header | Straight | 40 | 2 | |
61000618221 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm SMT Pin Header | Straight Type 1 | 6 | 2.54 | |
61001018221 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm SMT Pin Header | Straight Type 1 | 10 | 2.54 | |
61001618221 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm SMT Pin Header | Straight Type 1 | 16 | 2.54 | |
61000618321 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm SMT Pin Header | Straight Type 2 | 6 | 2.54 | |
61001018321 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm SMT Pin Header | Straight Type 2 | 10 | 2.54 | |
61001618321 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm SMT Pin Header | Straight Type 2 | 16 | 2.54 | |
621308245821 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.00 mm SMT Dual Pin Header Low Profile | Straight Low Profile | 8 | 2 | |
621310245821 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.00 mm SMT Dual Pin Header Low Profile | Straight Low Profile | 10 | 2 | |
621316245821 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.00 mm SMT Dual Pin Header Low Profile | Straight Low Profile | 16 | 2 | |
621320245821 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.00 mm SMT Dual Pin Header Low Profile | Straight Low Profile | 20 | 2 | |
61000811921 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm SMT Socket Header | Straight Type 1 | 8 | 2.54 | |
61001011921 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm SMT Socket Header | Straight Type 1 | 10 | 2.54 | |
61002011921 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm SMT Socket Header | Straight Type 1 | 20 | 2.54 | |
61000813321 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm SMT Socket Header | Straight Type 2 | 8 | 2.54 | |
61001013321 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm SMT Socket Header | Straight Type 2 | 10 | 2.54 | |
61002013321 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm SMT Socket Header | Straight Type 2 | 20 | 2.54 | |
61030821821 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm SMT Dual Socket Header | Straight Type 2 | 8 | 2.54 | |
61031021821 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm SMT Dual Socket Header | Straight Type 2 | 10 | 2.54 | |
61032021821 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm SMT Dual Socket Header | Straight Type 2 | 20 | 2.54 | |
60900213621 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm Multi-Jumper Jumper with Test Point | – | 1 | 2.54 | |
60910213421 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm Multi-Jumper Jumper with Test Point | – | 2 | 2.54 | |
60910813421 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm Multi-Jumper Jumper with Test Point | – | 8 | 2.54 | |
622002115121 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 1.27 mm Jumper 1x2 with Pullback | – | 1 | 1.27 | |
62200213421 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 1.27 mm Jumper 1x2 | – | 1 | 1.27 | |
60800213421 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.00 mm Jumper with Test Point | – | 2 | 2 | |
609002115121 | SPEC | 4 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm Jumper with Test Point & Pullback | – | 1 | 2.54 | |
60900213421 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm Multi-Jumper Jumper with Test Point | – | 1 | 2.54 | |
60900213521 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm Multi-Jumper Jumper with Test Point | – | 1 | 2.54 |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Product series | Type | Pins (pcs) | Pitch (mm) | Samples |
---|