Characteristics
- Pitch: 5mm
- Operating Temperature: -40 °C up to +110 °C
- Contact Type: Stamped
- Insulator Material: PA66
- Insulator Flammability Rating: UL94 V-0
- Insulator Color: Natural
- Contact Material: Copper Alloy
- Contact Plating: Tin
- Withstanding Voltage: 500 V (AC)
Glow-Wire Compliancy
- Conform to IEC 60335-1
- Tested at 750 °C and 850 °C
- Perform by third party laboratory
- Suitable for non-attended appliances and many other applications
Applications
- White goods
- Unattended appliance
Products
Order Code | Datasheet | Downloads | Status | Polarity | Pitch (mm) | Coding | IR (A) | Working Voltage (V (AC)) | Contact Resistance (mΩ) | Insulator Material | Insulator Color | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 637101120102 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | 5 | 0A | 16 | 380 | 20 | PA66 | Natural | Tray | |
![]() | 637101120202 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | 5 | 0B | 16 | 380 | 20 | PA66 | Natural | Tray | |
![]() | 637101120103 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | 5 | 0A | 16 | 380 | 20 | PA66 | Natural | Tray | |
![]() | 637101120203 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | 5 | 0B | 16 | 380 | 20 | PA66 | Natural | Tray | |
![]() | 637101120503 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | 5 | 0F | 16 | 380 | 20 | PA66 | Natural | Tray | |
![]() | 637101120703 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | 5 | 0K | 16 | 380 | 20 | PA66 | Natural | Tray | |
![]() | 637101120104 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | 5 | 0A | 16 | 380 | 20 | PA66 | Natural | Tray | |
![]() | 637101120204 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | 5 | 0B | 16 | 380 | 20 | PA66 | Natural | Tray | |
![]() | 637101120105 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | 5 | 5 | 0A | 16 | 380 | 20 | PA66 | Natural | Tray | |
![]() | 637101120205 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | 5 | 5 | 0B | 16 | 380 | 20 | PA66 | Natural | Tray | |
![]() | 637101120106 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | 5 | 0A | 16 | 380 | 20 | PA66 | Natural | Tray | |
![]() | 637101120107 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | 7 | 5 | 0A | 16 | 380 | 20 | PA66 | Natural | Tray | |
![]() | 637101120207 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | 7 | 5 | 0B | 16 | 380 | 20 | PA66 | Natural | Tray | |
![]() | 637101120307 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | 7 | 5 | 0C | 16 | 380 | 20 | PA66 | Natural | Tray | |
![]() | 637101120108 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | 5 | 0A | 16 | 380 | 20 | PA66 | Natural | Tray | |
![]() | 637101120109 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | 9 | 5 | 0A | 16 | 380 | 20 | PA66 | Natural | Tray | |
![]() | 637101120110 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 5 | 0A | 16 | 380 | 20 | PA66 | Natural | Tray |
Order Code | Datasheet | |
---|---|---|
![]() | 637101120102 | SPEC |
![]() | 637101120202 | SPEC |
![]() | 637101120103 | SPEC |
![]() | 637101120203 | SPEC |
![]() | 637101120503 | SPEC |
![]() | 637101120703 | SPEC |
![]() | 637101120104 | SPEC |
![]() | 637101120204 | SPEC |
![]() | 637101120105 | SPEC |
![]() | 637101120205 | SPEC |
![]() | 637101120106 | SPEC |
![]() | 637101120107 | SPEC |
![]() | 637101120207 | SPEC |
![]() | 637101120307 | SPEC |
![]() | 637101120108 | SPEC |
![]() | 637101120109 | SPEC |
![]() | 637101120110 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Polarity | Pitch (mm) | Coding | IR (A) | Working Voltage (V (AC)) | Contact Resistance (mΩ) | Insulator Material | Insulator Color | Packaging | Samples |
---|