IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments XAM2434ASFGGAALX | Demoboard AM243-LP

AM243x Arm-based MCU general purpose LaunchPad development kit

Overview

TopologyOther Topology

Description

LP-AM243 is a low-cost development board for TI Sitara™ high performance microcontrollers from the AM243x series. This board is ideal for initial evaluation and prototyping as it provides a standardized and easy-to-use platform to develop your next application. The LP-AM243 is equipped with a Sitara™ AM2434 processor along with additional components to allow the user to make use of the various device interfaces including Industrial Ethernet, standard Ethernet, Fast Serial Interface (FSI) and others to easily create prototypes. The AM2434 supports a variety of Industrial Ethernet protocols like EtherCAT, EtherNet/IP, and PROFINET.This extended version Launch Pad™ development kit offers additional IO pins for development and supports the connection of two Booster Pack™ plug-in modules. The LP-AM243 also features an intuitive Out-of-Box Guide to help engineers quickly get started with their evaluation.

Features

  • 2 RJ45 Ethernet ports capable of 1Gb or 100Mb speeds
  • Dual 40 pin BoosterPack plugin module interface
  • 512Mb QSPI flash
  • CAN transceiver
  • On-board XDS110 emulator

Typical applications

  • Programmable Logic Controller (PLC), Motor Drives, Remote I/O, Industrial Robots

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
λPeak R typ.(nm)
λPeak V typ.(nm)
λDom R typ.(nm)
λDom V typ.(nm)
IV typ.(mcd)
IV R typ.(mcd)
IV V typ.(mcd)
VF typ.(V)
VF R typ.(V)
VF V typ.(V)
Chip Technology
2θ50% typ.(°)
Z @ 100 MHz(Ω)
Zmax(Ω)
IR(A)
RDC(Ω)
Type
C
Tol. C
VR(V (DC))
Size
Qmin.
DF(%)
RISO
Ceramic Type
W(mm)
Fl(mm)
Packaging
Q
Application
Interface Type
Variant
Gender
Pins
PCB Thickness(mm)
Working Voltage(V (AC))
Pitch(mm)
Contact Resistance(mΩ)
G(mm)
Poles
L(mm)
Vaporphase process
H(mm)
Operation Force(g)
Electrical Life(Cycles)
Actuator Color
Washable
Data rate
PoE
Ports
Tab
Improved CMRR
Operating Temperature
LED
PHY Chip Mode
Mount
Shield Tabs
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 570 nm, Bright Green
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]570 nm
Emitting ColorBright Green 
Peak Wavelength [typ.]572 nm
–
–
–
–
Luminous Intensity [typ.]40 mcd
–
–
Forward Voltage [typ.]2 V
–
–
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
–
–
–
–
–
Size0603 
–
–
–
–
Width0.8 mm
–
PackagingTape and Reel 
–
–
–
–
–
–
–
–
–
–
–
–
Length1.6 mm
–
Height0.7 mm
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +85 °C
–
–
MountSMT 
–
–Check availability
SPECWL-SMCC SMT Mono-color Chip LED Compact, 573 nm, Bright Green
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]573 nm
Emitting ColorBright Green 
Peak Wavelength [typ.]575 nm
–
–
–
–
Luminous Intensity [typ.]60 mcd
–
–
Forward Voltage [typ.]2 V
–
–
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]120 °
–
–
–
–
–
–
–
–
Size0402 
–
–
–
–
Width0.5 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Length1 mm
–
Height0.25 mm
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +85 °C
–
–
MountSMT 
–
–Check availability
SPECWL-SMCC SMT Mono-color Chip LED Compact, 624 nm, Red
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]624 nm
Emitting ColorRed 
Peak Wavelength [typ.]632 nm
–
–
–
–
Luminous Intensity [typ.]110 mcd
–
–
Forward Voltage [typ.]2 V
–
–
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]120 °
–
–
–
–
–
–
–
–
Size0402 
–
–
–
–
Width0.5 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Length1 mm
–
Height0.25 mm
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +85 °C
–
–
MountSMT 
–
–Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 625 nm, Red
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]625 nm
Emitting ColorRed 
Peak Wavelength [typ.]630 nm
–
–
–
–
Luminous Intensity [typ.]250 mcd
–
–
Forward Voltage [typ.]2 V
–
–
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
–
–
–
–
–
Size0603 
–
–
–
–
Width0.8 mm
–
PackagingTape and Reel 
–
–
–
–
–
–
–
–
–
–
–
–
Length1.6 mm
–
Height0.7 mm
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +85 °C
–
–
MountSMT 
–
–Check availability
SPECWE-RJ45 LAN Transformer, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Width16.87 mm
–
–
–
ApplicationStandard HPLE 
–
–
–
–
–
–
–
–
–
–
Length33.02 mm
–
Height13.87 mm
–
–
–
–
Data rate1000BASE-T 
PoEnon-PoE 
Ports1 
Tab PositionUp 
Improved Common Mode RejectionYes 
Operating Temperature -40 °C up to +85 °C
LED (Left-Right)green/orange-yellow 
PHY Chip Modecurrent & voltage 
MountTHT 
Shield TabsYes 
–Check availability
SPECWCAP-CSGP MLCCs 16 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Capacitance10 pF
Capacitance±5% 
Rated Voltage16 V (DC)
Size0402 
Q-Factor [1]600 
–
Insulation Resistance10 GΩ
Ceramic TypeNP0 Class I 
Width0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
Q-Factor600 
–
–
–
–
–
–
–
–
–
–
–
Length1 mm
–
Height0.5 mm
–
–
–
–
–
–
–
–
–
Operating Temperature -55 °C up to +125 °C
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Capacitance4.7 nF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0402 
Q-Factor [1]600 
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Width0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–
Length1 mm
–
Height0.5 mm
–
–
–
–
–
–
–
–
–
Operating Temperature -55 °C up to +125 °C
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 10 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Capacitance2.2 µF
Capacitance±20% 
Rated Voltage10 V (DC)
Size0402 
Q-Factor [1]600 
Dissipation Factor10 %
Insulation Resistance0.05 GΩ
Ceramic TypeX5R Class II 
Width0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–
Length1 mm
–
Height0.5 mm
–
–
–
–
–
–
–
–
–
Operating Temperature -55 °C up to +85 °C
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Capacitance4.7 µF
Capacitance±20% 
Rated Voltage25 V (DC)
Size1206 
Q-Factor [1]600 
Dissipation Factor7 %
Insulation Resistance0.1 GΩ
Ceramic TypeX5R Class II 
Width1.6 mm
Pad Dimension0.6 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–
Length3.2 mm
–
Height1.6 mm
–
–
–
–
–
–
–
–
–
Operating Temperature -55 °C up to +85 °C
–
–
–
–
–Check availability
SPECWR-USB Mini/Micro Connectors, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Rated Current3 A
–
TypeHorizontal 
–
–
–
–
–
–
Insulation Resistance1000 MΩ
–
–
–
PackagingTape and Reel 
–
ApplicationMicro USB 2.0 
Interface TypeType B 
Variantwith Pegs - High Current 
GenderReceptacle 
Pins5 
–
Working Voltage30 V (AC)
–
Contact Resistance30 mΩ
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +85 °C
–
–
MountSMT 
–
–Check availability
SPECWS-DISV Small Compact SMT Flat Actuator with Top Tape 1.27 mm, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Rated Voltage24 V (DC)
–
–
–
Insulation Resistance100 MΩ
–
–
–
PackagingTape and Reel 
–
–
–
–
–
Pins8 
–
–
Pitch1.27 mm
–
–
Poles8 
Length11.33 mm
Vaporphase processYes 
–
Operation Force500 g
Electrical Life1000 Cycles
Actuator ColorWhite 
WashableYes 
–
–
–
–
–
Operating Temperature -40 °C up to +85 °C
–
–
–
–
–Check availability
SPECWS-TASU SMT Tact Switch with Boss Design 4.7x3.5 mm side push, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Rated Current0.05 A
–
–
–
–
Rated Voltage12 V (DC)
–
–
–
Insulation Resistance100 MΩ
–
–
–
PackagingTape and Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
Vaporphase processnot specified 
Height1.65 mm
Operation Force220 g
Electrical Life100000 Cycles
Actuator ColorBlack 
WashableNo 
–
–
–
–
–
Operating Temperature -40 °C up to +85 °C
–
–
–
–
–Check availability
SPECWR-USB Type C Connectors, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Rated Current5 A
–
TypeHorizontal 
–
–
–
–
–
–
Insulation Resistance1000 MΩ
–
–
–
PackagingTape and Reel 
–
ApplicationUSB 3.1 
Interface TypeType C 
–
GenderReceptacle 
Pins24 
PCB Thickness1.6 mm
Working Voltage48 V (AC)
–
Contact Resistance30 mΩ
Pin length1.9 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
MountTHR 
–
–Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Rated Current3 A
–
TypeStraight 
–
–
–
–
–
–
Insulation Resistance1000 MΩ
–
–
–
PackagingBag 
–
–
–
–
GenderPin Header 
Pins3 
–
Working Voltage250 V (AC)
Pitch2.54 mm
Contact Resistance20 mΩ
–
–
Length7.62 mm
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
MountTHT 
–
–Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Rated Current3 A
–
TypeStraight 
–
–
–
–
–
–
Insulation Resistance1000 MΩ
–
–
–
PackagingBag 
–
–
–
–
GenderPin Header 
Pins5 
–
Working Voltage250 V (AC)
Pitch2.54 mm
Contact Resistance20 mΩ
–
–
Length12.7 mm
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
MountTHT 
–
–Check availability
SPECWR-PHD Pin Header - Single, –, –

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Rated Current3 A
–
TypeStraight 
–
–
–
–
–
–
Insulation Resistance1000 MΩ
–
–
–
PackagingBag 
–
–
–
–
GenderPin Header 
Pins6 
–
Working Voltage250 V (AC)
Pitch2.54 mm
Contact Resistance20 mΩ
–
–
Length15.24 mm
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
MountTHT 
–
–Check availability
SPECWR-PHD Pin Header - Dual, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Rated Current3 A
–
TypeStraight 
–
–
–
–
–
–
Insulation Resistance1000 MΩ
–
–
–
PackagingBag 
–
–
–
–
GenderPin Header 
Pins10 
–
Working Voltage250 V (AC)
Pitch2.54 mm
Contact Resistance20 mΩ
–
–
Length12.7 mm
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
MountTHT 
–
–Check availability
SPECWR-FPC Zero Insertion Force Connectors - 0.50mm, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Rated Current0.4 A
–
TypeHorizontal 
–
–
–
–
–
–
Insulation Resistance100 MΩ
–
–
–
PackagingTape and Reel 
–
–
–
–
–
Pins40 
–
Working Voltage50 V (AC)
Pitch0.5 mm
Contact Resistance30 mΩ
–
–
Length25.7 mm
–
–
–
–
Actuator ColorBlack 
–
–
–
–
–
–
Operating Temperature -25 °C up to +85 °C
–
–
MountSMT 
–
–Check availability
SPECWCAP-CSMH Mid and High Voltage, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Capacitance1 nF
Capacitance±10% 
Rated Voltage2000 V (DC)
Size1210 
–
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Width2.5 mm
Pad Dimension0.75 mm
Packaging7" Tape & Reel 
Q-Factor600 
–
–
–
–
–
–
–
–
–
–
–
Length3.2 mm
–
Height1.25 mm
–
–
–
–
–
–
–
–
–
Operating Temperature -55 °C up to +125 °C
–
–
–
–
–Check availability
SPECWL-SBCD SMT Bi-color Chip LED Diffused, –, Red & Bright Green
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
Emitting ColorRed & Bright Green 
–
Peak Wavelength (Red) [typ.]632 nm
Peak Wavelength (Bright Green) [typ.]575 nm
Dominant Wavelength (Red) [typ.]624 nm
Dominant Wavelength (Bright Green) [typ.]573 nm
–
Luminous Intensity (Red) [typ.]100 mcd
Luminous Intensity (Bright Green) [typ.]60 mcd
–
Forward Voltage (Red) [typ.]2 V
Forward Voltage (Bright Green) [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]130 °
–
–
–
–
–
–
–
–
Size0606 
–
–
–
–
Width1.5 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Length1.6 mm
–
Height0.55 mm
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +85 °C
–
–
–
–
–Check availability
SPECWE-CBA SMT EMI Suppression Ferrite Bead, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Impedance @ 100 MHz120 Ω
Maximum Impedance180 Ω
Rated Current2 A
DC Resistance0.05 Ω
TypeHigh Current 
–
–
–
Size0603 
–
–
–
–
Width0.8 mm
Pad Dimension0.3 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
Length1.6 mm
–
Height0.8 mm
–
–
–
–
–
–
–
–
–
Operating Temperature -55 °C up to +125 °C
–
–
MountSMT 
–
–Check availability