IC manufacturers STMicroelectronics

IC manufacturers (108)

STMicroelectronics STM32F413RH | Demoboard EVALST-PLCMB1

High-performance access line, ARM Cortex-M4 core with DSP and FPU, 1,5 MByte Flash, 100 MHz CPU, ART Accelerator, DFSDM

Overview

TopologyOther Topology
IC revision211

Description

The STM32F413xG/H devices are based on the high-performance Arm® Cortex®-M4 32-bit RISC core operating at a frequency of up to 100 MHz. Their Cortex®-M4 core features a Floating point unit (FPU) single precision which supports all Arm single-precision data-processing instructions and data types. It also implements a full set of DSP instructions and a memory protection unit (MPU) which enhances application security.The STM32F413xG/H devices belong to the STM32F4 access product lines (with products combining power efficiency, performance and integration) while adding a new innovative feature called Batch Acquisition Mode (BAM) allowing to save even more power consumption during data batching.The STM32F413xG/H devices incorporate high-speed embedded memories (up to 1.5 Mbytes of Flash memory, 320 Kbytes of SRAM), and an extensive range of enhanced I/Os and peripherals connected to two APB buses, three AHB buses and a 32-bit multi-AHB bus matrix.All devices offer a 12-bit ADC, two 12-bit DACs, a low-power RTC, twelve general-purpose 16-bit timers including two PWM timer for motor control, two general-purpose 32-bit timers and a low power timer.They also feature standard and advanced communication interfaces.

Features

  • Dynamic Efficiency Line with eBAM (enhanced Batch Acquisition Mode)
  • 1.7 V to 3.6 V power supply
  • -40 °C to 85/105/125 °C temperature range
  • Core: Arm® 32-bit Cortex®-M4 CPU with FPU, Adaptive real-time accelerator (ART Accelerator™) allowing 0-wait state execution from Flash memory, frequency up to 100 MHz, memory protection unit, 125 DMIPS/ 1.25 DMIPS/MHz (Dhrystone 2.1), and DSP instructions
  • Memories-Up to 1.5 Mbytes of Flash memory-320 Kbytes of SRAM-Flexible external static memory controller with up to 16-bit data bus: SRAM, PSRAM, NOR Flash memory
  • Dual mode Quad-SPI interface
  • LCD parallel interface, 8080/6800 modes
  • Clock, reset and supply management
  • 1.7 to 3.6 V application supply and I/Os
  • POR, PDR, PVD and BOR
  • 4-to-26 MHz crystal oscillator
  • Internal 16 MHz factory-trimmed RC
  • 32 kHz oscillator for RTC with calibration
  • Internal 32 kHz RC with calibration
  • Power consumption
  • Run: 112 μA/MHz (peripheral off)
  • Stop (Flash in Stop mode, fast wakeup time): 42 μA Typ.; 80 μA max @25 °C
  • Stop (Flash in Deep power down mode, slow wakeup time): 15 μA Typ.; 46 μA max @25 °C
  • Standby without RTC: 1.1 μA Typ.; 14.7 μA max at @85 °C
  • VBAT supply for RTC: 1 μA @25 °C
  • 2x12-bit D/A converters
  • 1×12-bit, 2.4 MSPS ADC: up to 16 channels
  • 6x digital filters for sigma delta modulator, 12x PDM interfaces, with stereo microphone and sound source localization support
  • General-purpose DMA: 16-stream DMA
  • Up to 18 timers: up to twelve 16-bit timers, two 32-bit timers up to 100 MHz each with up to four IC/OC/PWM or pulse counter and quadrature (incremental) encoder input, two watchdog timers (independent and window), one SysTick timer, and a low-power timer
  • Debug mode
  • Serial wire debug (SWD) & JTAG
  • Cortex®-M4 Embedded Trace Macrocell™
  • Up to 114 I/O ports with interrupt capability
  • Up to 109 fast I/Os up to 100 MHz
  • Up to 114 five V-tolerant I/Os
  • Up to 24 communication interfaces
  • Up to 4x I2C interfaces (SMBus/PMBus)
  • Up to 10 UARTS: 4 USARTs / 6 UARTs (2 x 12.5 Mbit/s, 2 x 6.25 Mbit/s), ISO 7816 interface, LIN, IrDA, modem control)
  • Up to 5 SPI/I2Ss (up to 50 Mbit/s, SPI or I2S audio protocol), out of which 2 muxed full-duplex I2S interfaces
  • SDIO interface (SD/MMC/eMMC)
  • Advanced connectivity: USB 2.0 full-speed device/host/OTG controller with PHY
  • 3x CAN (2.0B Active)
  • 1xSAI
  • True random number generator
  • CRC calculation unit
  • 96-bit unique ID
  • RTC: subsecond accuracy, hardware calendar
  • All packages are ECOPACK®2

Typical applications

  • Industrial applications: PLC, inverters, circuit breakers
  • Wearable devices
  • Wifi modules
  • Alarm systems, video intercom, and HVAC
  • Motor drive and application control
  • Medical equipment

More information

Parts approved by STMicroelectronics

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Pins
Application
PCB/Cable/Panel
Modularity
Wire Section
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
IR(A)
RDC(Ω)
Center pin Ø(mm)
Plug OD(mm)
Working Voltage(V (AC))
Packaging
Version
Mount
L(mm)
Operating Temperature
Stranded Wire Section (AWG)
Color
Gender
H(mm)
Operation Force(g)
Electrical Life(Cycles)
Actuator Color
Vaporphase process
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(Ω)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-PHD Jumper, 1, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Jumper
Pins1 
–
–
–
–
–
–
–
–
–
–
–
Rated Current3 A
–
–
–
Working Voltage250 V (AC)
PackagingBag 
–
–
Length2.44 mm
Operating Temperature -40 °C up to +125 °C
–
ColorBlue 
GenderJumper 
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWR-TBL Series 2165S - 5.08 mm Horizontal Entry Modular w. Rising Cage Clamp, 2, Rising Cage Clamp
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins2 
ApplicationRising Cage Clamp 
PCB/Cable/PanelPCB 
ModularityYes 
Wire Section 12 to 30 (AWG) 3.31 to 0.0509 (mm²)
–
–
–
–
–
–
–
Rated Current24 A
–
–
–
Working Voltage250 V (AC)
PackagingBox 
–
MountTHT 
Length10.16 mm
Operating Temperature -30 °C up to +110 °C
Stranded Wire Section (AWG)12 to 30 (AWG) 
ColorGreen 
–
–
–
–
–
–
–
–
–
–
–
TypeHorizontal Cable Entry 
–Check availability
SPECWR-PHD Pin Header - Single, 2, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins2 
–
–
–
–
–
–
–
–
–
–
–
Rated Current3 A
–
–
–
Working Voltage250 V (AC)
PackagingBag 
–
MountTHT 
Length5.08 mm
Operating Temperature -40 °C up to +105 °C
–
–
GenderPin Header 
–
–
–
–
–
–
–
–
–
–
TypeStraight 
–Check availability
SPECWR-PHD Pin Header - Single, 3, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins3 
–
–
–
–
–
–
–
–
–
–
–
Rated Current3 A
–
–
–
Working Voltage250 V (AC)
PackagingBag 
–
MountTHT 
Length7.62 mm
Operating Temperature -40 °C up to +105 °C
–
–
GenderPin Header 
–
–
–
–
–
–
–
–
–
–
TypeStraight 
–Check availability
SPECWR-PHD Socket Header - Dual, 8, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins8 
–
–
–
–
–
–
–
–
–
–
–
Rated Current3 A
–
–
–
Working Voltage250 V (AC)
PackagingTray 
–
MountTHT 
Length10.66 mm
Operating Temperature -40 °C up to +105 °C
–
–
GenderSocket Header 
–
–
–
–
–
–
–
–
–
–
TypeStraight 
–Check availability
SPECWR-PHD Socket Header - Dual, 12, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins12 
–
–
–
–
–
–
–
–
–
–
–
Rated Current3 A
–
–
–
Working Voltage250 V (AC)
PackagingTray 
–
MountTHT 
Length15.74 mm
Operating Temperature -40 °C up to +105 °C
–
ColorBlack 
GenderSocket Header 
–
–
–
–
–
–
–
–
–
–
TypeAngled 
–Check availability
SPECWR-BHD 2.54 mm Male, 20, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-BHD 2.54 mm Male
Pins20 
–
PCB/Cable/PanelPCB 
–
–
–
–
–
–
–
–
–
Rated Current3 A
–
–
–
Working Voltage250 V (AC)
PackagingTray 
VersionLow Profile 
MountTHT 
Length33.06 mm
Operating Temperature -40 °C up to +105 °C
–
–
GenderMale 
–
–
–
–
–
–
–
–
–
–
TypeAngled 
–Check availability
SPECWR-PHD Socket Header - Dual, 28, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins28 
–
–
–
–
–
–
–
–
–
–
–
Rated Current3 A
–
–
–
Working Voltage250 V (AC)
PackagingTray 
–
MountTHT 
Length36.06 mm
Operating Temperature -40 °C up to +105 °C
–
–
GenderSocket Header 
–
–
–
–
–
–
–
–
–
–
TypeStraight 
–Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
Rated Current0.5 A
–
–
–
–
–
VersionSMT 
MountSMT 
Length1.6 mm
Operating Temperature -55 °C up to +125 °C
–
–
–
Height0.8 mm
–
–
–
–
Impedance @ 100 MHz120 Ω
Maximum Impedance200 Ω
Maximum Impedance510 MHz 
Rated Current 21350 mA
DC Resistance0.3 Ω
TypeWide Band 
–Check availability
SPECWE-CBA SMT EMI Suppression Ferrite Bead, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
Rated Current0.4 A
DC Resistance0.25 Ω
–
–
–
–
VersionSMT 
MountSMT 
Length1.6 mm
Operating Temperature -55 °C up to +125 °C
–
–
–
Height0.8 mm
–
–
–
–
Impedance @ 100 MHz330 Ω
Maximum Impedance690 Ω
Maximum Impedance280 MHz 
–
–
TypeHigh Speed 
–Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
Dominant Wavelength [typ.]625 nm
Emitting ColorRed 
Peak Wavelength [typ.]630 nm
Luminous Intensity [typ.]150 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
–
–
PackagingTape and Reel 
–
MountSMT 
Length2 mm
Operating Temperature -40 °C up to +85 °C
–
–
–
Height0.7 mm
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
Dominant Wavelength [typ.]570 nm
Emitting ColorBright Green 
Peak Wavelength [typ.]572 nm
Luminous Intensity [typ.]40 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
–
–
PackagingTape and Reel 
–
MountSMT 
Length2 mm
Operating Temperature -40 °C up to +85 °C
–
–
–
Height0.7 mm
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWR-DC Power Jacks, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-DC Power Jacks
–
–
–
–
–
–
–
–
–
–
–
–
Rated Current5 A
–
Center pin Ø2 mm
Recommended Plug outer Ø5.5 mm
Working Voltage30 V (AC)
PackagingBag 
–
MountTHT 
–
Operating Temperature -40 °C up to +85 °C
–
ColorBlack 
–
–
–
–
–
–
–
–
–
–
–
TypeRight Angled 
–Check availability
SPECWS-TASV SMT Tact Switch 6x6 mm, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
Rated Current0.05 A
–
–
–
–
PackagingTape and Reel 
–
–
–
Operating Temperature -40 °C up to +85 °C
–
–
–
Height4.3 mm
Operation Force160 g
Electrical Life1000000 Cycles
Actuator ColorBlack 
Vaporphase processnot specified 
–
–
–
–
–
–
–Check availability