IC manufacturers STMicroelectronics

IC manufacturers (108)

STMicroelectronics ST8500 | Demoboard EVALST-PLCMB1

Overview

TopologyOther Topology
IC revision111

More information

Parts approved by STMicroelectronics

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Pins
Application
PCB/Cable/Panel
Modularity
Wire Section
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
IR(A)
RDC(Ω)
Center pin Ø(mm)
Plug OD(mm)
Working Voltage(V (AC))
Packaging
Version
Mount
L(mm)
Operating Temperature
Stranded Wire Section (AWG)
Color
Gender
H(mm)
Operation Force(g)
Electrical Life(Cycles)
Actuator Color
Vaporphase process
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(Ω)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-PHD Jumper, 1, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Jumper
Pins1 
–
–
–
–
–
–
–
–
–
–
–
Rated Current3 A
–
–
–
Working Voltage250 V (AC)
PackagingBag 
–
–
Length2.44 mm
Operating Temperature -40 °C up to +125 °C
–
ColorBlue 
GenderJumper 
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWR-TBL Series 2165S - 5.08 mm Horizontal Entry Modular w. Rising Cage Clamp, 2, Rising Cage Clamp
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins2 
ApplicationRising Cage Clamp 
PCB/Cable/PanelPCB 
ModularityYes 
Wire Section 12 to 30 (AWG) 3.31 to 0.0509 (mm²)
–
–
–
–
–
–
–
Rated Current24 A
–
–
–
Working Voltage250 V (AC)
PackagingBox 
–
MountTHT 
Length10.16 mm
Operating Temperature -30 °C up to +110 °C
Stranded Wire Section (AWG)12 to 30 (AWG) 
ColorGreen 
–
–
–
–
–
–
–
–
–
–
–
TypeHorizontal Cable Entry 
–Check availability
SPECWR-PHD Pin Header - Single, 2, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins2 
–
–
–
–
–
–
–
–
–
–
–
Rated Current3 A
–
–
–
Working Voltage250 V (AC)
PackagingBag 
–
MountTHT 
Length5.08 mm
Operating Temperature -40 °C up to +105 °C
–
–
GenderPin Header 
–
–
–
–
–
–
–
–
–
–
TypeStraight 
–Check availability
SPECWR-PHD Pin Header - Single, 3, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins3 
–
–
–
–
–
–
–
–
–
–
–
Rated Current3 A
–
–
–
Working Voltage250 V (AC)
PackagingBag 
–
MountTHT 
Length7.62 mm
Operating Temperature -40 °C up to +105 °C
–
–
GenderPin Header 
–
–
–
–
–
–
–
–
–
–
TypeStraight 
–Check availability
SPECWR-PHD Socket Header - Dual, 8, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins8 
–
–
–
–
–
–
–
–
–
–
–
Rated Current3 A
–
–
–
Working Voltage250 V (AC)
PackagingTray 
–
MountTHT 
Length10.66 mm
Operating Temperature -40 °C up to +105 °C
–
–
GenderSocket Header 
–
–
–
–
–
–
–
–
–
–
TypeStraight 
–Check availability
SPECWR-PHD Socket Header - Dual, 12, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins12 
–
–
–
–
–
–
–
–
–
–
–
Rated Current3 A
–
–
–
Working Voltage250 V (AC)
PackagingTray 
–
MountTHT 
Length15.74 mm
Operating Temperature -40 °C up to +105 °C
–
ColorBlack 
GenderSocket Header 
–
–
–
–
–
–
–
–
–
–
TypeAngled 
–Check availability
SPECWR-BHD 2.54 mm Male, 20, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-BHD 2.54 mm Male
Pins20 
–
PCB/Cable/PanelPCB 
–
–
–
–
–
–
–
–
–
Rated Current3 A
–
–
–
Working Voltage250 V (AC)
PackagingTray 
VersionLow Profile 
MountTHT 
Length33.06 mm
Operating Temperature -40 °C up to +105 °C
–
–
GenderMale 
–
–
–
–
–
–
–
–
–
–
TypeAngled 
–Check availability
SPECWR-PHD Socket Header - Dual, 28, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins28 
–
–
–
–
–
–
–
–
–
–
–
Rated Current3 A
–
–
–
Working Voltage250 V (AC)
PackagingTray 
–
MountTHT 
Length36.06 mm
Operating Temperature -40 °C up to +105 °C
–
–
GenderSocket Header 
–
–
–
–
–
–
–
–
–
–
TypeStraight 
–Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
Rated Current0.5 A
–
–
–
–
–
VersionSMT 
MountSMT 
Length1.6 mm
Operating Temperature -55 °C up to +125 °C
–
–
–
Height0.8 mm
–
–
–
–
Impedance @ 100 MHz120 Ω
Maximum Impedance200 Ω
Maximum Impedance510 MHz 
Rated Current 21350 mA
DC Resistance0.3 Ω
TypeWide Band 
–Check availability
SPECWE-CBA SMT EMI Suppression Ferrite Bead, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
Rated Current0.4 A
DC Resistance0.25 Ω
–
–
–
–
VersionSMT 
MountSMT 
Length1.6 mm
Operating Temperature -55 °C up to +125 °C
–
–
–
Height0.8 mm
–
–
–
–
Impedance @ 100 MHz330 Ω
Maximum Impedance690 Ω
Maximum Impedance280 MHz 
–
–
TypeHigh Speed 
–Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
Dominant Wavelength [typ.]625 nm
Emitting ColorRed 
Peak Wavelength [typ.]630 nm
Luminous Intensity [typ.]150 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
–
–
PackagingTape and Reel 
–
MountSMT 
Length2 mm
Operating Temperature -40 °C up to +85 °C
–
–
–
Height0.7 mm
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
Dominant Wavelength [typ.]570 nm
Emitting ColorBright Green 
Peak Wavelength [typ.]572 nm
Luminous Intensity [typ.]40 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
–
–
PackagingTape and Reel 
–
MountSMT 
Length2 mm
Operating Temperature -40 °C up to +85 °C
–
–
–
Height0.7 mm
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWR-DC Power Jacks, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-DC Power Jacks
–
–
–
–
–
–
–
–
–
–
–
–
Rated Current5 A
–
Center pin Ø2 mm
Recommended Plug outer Ø5.5 mm
Working Voltage30 V (AC)
PackagingBag 
–
MountTHT 
–
Operating Temperature -40 °C up to +85 °C
–
ColorBlack 
–
–
–
–
–
–
–
–
–
–
–
TypeRight Angled 
–Check availability
SPECWS-TASV SMT Tact Switch 6x6 mm, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
Rated Current0.05 A
–
–
–
–
PackagingTape and Reel 
–
–
–
Operating Temperature -40 °C up to +85 °C
–
–
–
Height4.3 mm
Operation Force160 g
Electrical Life1000000 Cycles
Actuator ColorBlack 
Vaporphase processnot specified 
–
–
–
–
–
–
–Check availability