IC manufacturers STMicroelectronics

IC manufacturers (108)

STMicroelectronics MASTERGAN4 | Demoboard PF-4NUCLEO-iTTP01M

Overview

TopologyPower Factor Correction
Input voltage24 V
Output 140 V
IC revision1.0

Description

It is a low voltage digital power factor corrector evaluation board to be used with a compatible NUCLEO board from STMicroelectronics.This board implements a high performance but fully digital PFC pre-regulator power stage in the form of a single phase CCM ToTem Pole, or a dual-phase/interleaved CCM ToTem Pole. It is implementing the GAN technology transistors, from STMicroelectronics, and supporting high switching frequency.This board aims for demonstration and training purpose of this new topology.

Features

  • Continuous Conduction Mode (CCM) Power Factor Correction (PFC) power stage
  • Single or two-phases interleaved ToTem Pole converter operation
  • 24 Vac nominal input voltage
  • 0-40 Vdc maximum output voltage
  • Max power 16W (using on board load)
  • On-board resistive loads (25% + 25% + 50%)
  • Injection points for measurement of the voltage loop and current loop using a vector network analyzer
  • Numerous Tests Points for measurements such as ISRs duration, PWMs signalisation, Input and Output voltages, Input current in each Legs , ZCD, etc.
  • Compatible with the STM32G474RT6 nucleo board

Typical applications

  • Demonstration and training purposes

Parts approved by STMicroelectronics

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Pins
Application
PCB/Cable/Panel
Modularity
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
C
Tol. C
VR(V (DC))
Size
Qmin.
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
Operating Temperature
Q
Package
Input
VCE max.(V)
Test Condition CTR
CTR min.(%)
CTR max.(%)
VISO(V (RMS))
Endurance(h)
IRIPPLE(mA)
ILeak(µA)
Pitch(mm)
Ø D(mm)
Center pin Ø(mm)
Plug OD(mm)
Working Voltage(V)
Mount
G(mm)
VIN(V)
VOUT(V)
IOUT(A)
Pin Position
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(Ω)
Type
L(µH)
IR(A)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-TBL Series 3117 - 5.00 mm Close Vertical PCB Header, 2, PCB Header
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins2 
ApplicationPCB Header 
PCB/Cable/PanelPCB 
ModularityNo 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Length11.4 mm
–
–
–
PackagingBox 
Operating Temperature -40 °C up to +105 °C
–
–
–
–
–
–
–
–
–
–
–
Pitch5 mm
–
–
–
Working Voltage320 V
MountTHT 
–
–
–
–
–
–
–
–
–
–
TypeClosed Vertical Plug entry 
–
Rated Current15 A
–Check availability
SPECWR-PHD Socket Header - Single, 2, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins2 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Insulation Resistance1000 MΩ
–
Length5.58 mm
–
–
–
PackagingTray 
Operating Temperature -40 °C up to +105 °C
–
–
–
–
–
–
–
–
–
–
–
Pitch2.54 mm
–
–
–
Working Voltage250 V
MountTHT 
–
–
–
–
–
–
–
–
–
–
TypeStraight 
–
Rated Current3 A
–Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Size1206 
–
–
–
–
Length3.2 mm
Width1.6 mm
Height1.1 mm
Pad Dimension0.5 mm
–
Operating Temperature -55 °C up to +125 °C
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
MountSMT 
–
–
–
–
–
Impedance @ 100 MHz600 Ω
Maximum Impedance630 Ω
Maximum Impedance90 MHz 
Rated Current 22600 mA
DC Resistance0.3 Ω
TypeWide Band 
–
Rated Current0.2 A
–Check availability
SPECWE-FI Leaded Toroidal Line Choke, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Length25 mm
Width11.5 mm
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
MountTHT 
Pin length15 mm
–
–
–
–
–
–
–
–
DC Resistance0.035 Ω
–
Inductance100 µH
Rated Current6 A
–Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
Dominant Wavelength [typ.]625 nm
Emitting ColorRed 
Peak Wavelength [typ.]630 nm
Luminous Intensity [typ.]150 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
Size1206 
–
–
–
–
Length3.2 mm
Width1.6 mm
Height0.68 mm
–
PackagingTape and Reel 
Operating Temperature -40 °C up to +85 °C
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
MountSMT 
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-ATUL Aluminum Electrolytic Capacitors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
Capacitance1200 µF
Capacitance±20% 
Rated Voltage63 V (DC)
–
–
Dissipation Factor9 %
–
–
Length35.5 mm
–
–
–
PackagingAmmopack 
–
–
–
–
–
–
–
–
–
Endurance 10000
Ripple Current3000 mA
Leakage Current756 µA
Pitch7.5 mm
Diameter18 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
Capacitance100 pF
Capacitance±5% 
Rated Voltage25 V (DC)
Size1206 
–
–
Insulation Resistance10 GΩ
Ceramic TypeNP0 Class I 
Length3.2 mm
Width1.6 mm
Height0.8 mm
Pad Dimension0.6 mm
Packaging7" Tape & Reel 
Operating Temperature -55 °C up to +125 °C
Q-Factor1000 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
Capacitance470 pF
Capacitance±5% 
Rated Voltage25 V (DC)
Size1206 
–
–
Insulation Resistance10 GΩ
Ceramic TypeNP0 Class I 
Length3.2 mm
Width1.6 mm
Height0.8 mm
Pad Dimension0.6 mm
Packaging7" Tape & Reel 
Operating Temperature -55 °C up to +125 °C
Q-Factor1000 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
Capacitance1 nF
Capacitance±5% 
Rated Voltage25 V (DC)
Size1206 
–
–
Insulation Resistance10 GΩ
Ceramic TypeNP0 Class I 
Length3.2 mm
Width1.6 mm
Height0.8 mm
Pad Dimension0.6 mm
Packaging7" Tape & Reel 
Operating Temperature -55 °C up to +125 °C
Q-Factor1000 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
Capacitance10 µF
Capacitance±10% 
Rated Voltage25 V (DC)
Size1206 
Q-Factor [1]600 
Dissipation Factor10 %
Insulation Resistance0.01 GΩ
Ceramic TypeX7R Class II 
Length3.2 mm
Width1.6 mm
Height1.6 mm
Pad Dimension0.5 mm
Packaging7" Tape & Reel 
Operating Temperature -55 °C up to +125 °C
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
Capacitance2.2 nF
Capacitance±10% 
Rated Voltage50 V (DC)
Size1206 
Q-Factor [1]600 
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length3.2 mm
Width1.6 mm
Height0.8 mm
Pad Dimension0.6 mm
Packaging7" Tape & Reel 
Operating Temperature -55 °C up to +125 °C
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
Capacitance10 nF
Capacitance±10% 
Rated Voltage50 V (DC)
Size1206 
Q-Factor [1]600 
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length3.2 mm
Width1.6 mm
Height0.8 mm
Pad Dimension0.6 mm
Packaging7" Tape & Reel 
Operating Temperature -55 °C up to +125 °C
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
Capacitance22 nF
Capacitance±10% 
Rated Voltage50 V (DC)
Size1206 
Q-Factor [1]600 
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length3.2 mm
Width1.6 mm
Height0.8 mm
Pad Dimension0.6 mm
Packaging7" Tape & Reel 
Operating Temperature -55 °C up to +125 °C
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
Capacitance100 nF
Capacitance±10% 
Rated Voltage50 V (DC)
Size1206 
Q-Factor [1]600 
Dissipation Factor2.5 %
Insulation Resistance5 GΩ
Ceramic TypeX7R Class II 
Length3.2 mm
Width1.6 mm
Height0.8 mm
Pad Dimension0.6 mm
Packaging7" Tape & Reel 
Operating Temperature -55 °C up to +125 °C
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
Capacitance1 µF
Capacitance±10% 
Rated Voltage50 V (DC)
Size1206 
Q-Factor [1]600 
Dissipation Factor3 %
Insulation Resistance0.5 GΩ
Ceramic TypeX7R Class II 
Length3.2 mm
Width1.6 mm
Height1.6 mm
Pad Dimension0.6 mm
Packaging7" Tape & Reel 
Operating Temperature -55 °C up to +125 °C
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWR-DC Power Jacks, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-DC Power Jacks
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Insulation Resistance100 MΩ
–
–
–
–
–
PackagingTape and Reel 
Operating Temperature -40 °C up to +85 °C
–
–
–
–
–
–
–
–
–
–
–
–
–
Center pin Ø2.5 mm
Recommended Plug outer Ø5.5 mm
Working Voltage24 V
MountSMT 
–
–
–
–
–
–
–
–
–
–
TypeRight Angled 
–
Rated Current5 A
–Check availability
SPECWCAP-CSGP MLCCs 100 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
Capacitance100 nF
Capacitance±10% 
Rated Voltage100 V (DC)
Size1206 
Q-Factor [1]600 
Dissipation Factor2.5 %
Insulation Resistance1 GΩ
Ceramic TypeX7R Class II 
Length3.2 mm
Width1.6 mm
Height1.25 mm
Pad Dimension0.6 mm
Packaging7" Tape & Reel 
Operating Temperature -55 °C up to +125 °C
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSMH Mid and High Voltage, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
Capacitance220 pF
Capacitance±5% 
Rated Voltage500 V (DC)
Size1206 
Q-Factor [1]1000 
–
Insulation Resistance10 GΩ
Ceramic TypeNP0 Class I 
Length3.2 mm
Width1.6 mm
Height0.8 mm
Pad Dimension0.6 mm
Packaging7" Tape & Reel 
Operating Temperature -55 °C up to +125 °C
Q-Factor1000 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWL-OCPT DIP-4, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWL-OCPT DIP-4
–
–
–
–
–
–
–
–
Forward Voltage [typ.]1.24 V
–
–
–
–
–
SizeDIP 4 
–
–
–
–
Length10.15 mm
Width4.58 mm
Height4.3 mm
–
–
Operating Temperature -55 °C up to +110 °C
–
PackageDIP 4, S-Type 
InputAC 
Collector Emitter Voltage80 V
IF = +/- 1 mA
VCE = 5 V
Current Transfer Ratio [min.]50 %
Current Transfer Ratio [max.]150 %
Isolation Voltage5000 V (RMS)
–
–
–
–
–
–
–
–
MountSMT 
–
–
–
–
–
–
–
–
–
–
TypeOptocoupler Phototransistor 
–
–
–Check availability
SPECMagI³C-FDSM Fixed Step Down Regulator Module, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
SizeSIP-3 
–
–
–
–
Length11.5 mm
Width8.5 mm
Height17.5 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Input Voltage 18 - 74.5
Output Voltage 12
Output Current0.5 A
Pin PositionType B 
–
–
–
–
–
–
–
–
–Check availability