IC manufacturers Silvertel

IC manufacturers (108)

Silvertel Ag5800 | Demoboard PoE transformers

IEEE802.3bt PD Module

Overview

TopologyLAN / POE
Input voltage37-57 V
Output 124 V
IC revision1

Description

There are many manufacturers of Ethernet magnetics. The manufacturers below are just used as examples, we take no responsibility for the suitability or quality of the items listed below. Please visit the manufacturer’s website for the most up-to-date data before selecting the parts.

Features

  • 24W continuous and up to 30W peak output power (IEEE802.3at)
  • Low Cost, Low Profile SMT Package (33mm(L) x 22mm(W) x 13mm(H))
  • 89% efficient DC/DC converter
  • 12V and 24V variants available
  • Overload, short-circuit and thermal protection
  • Low output ripple & noise
  • Adjustable output voltage
  • Industrial temperature range
  • Minimal external components required
  • Class 4 IEEE802.3 PD
  • IEEE802.3bt, IEEE802.3at, IEEE802.3af compliant
  • 1500Vdc isolation (input to output)
  • Silvertel “design-in” assistance

Typical applications

  • PoE applications

Parts approved by Silvertel

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
C
Tol. C
VR(V (DC))
Size
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
Endurance(h)
IRIPPLE(mA)
ILeak(µA)
Pitch(mm)
Ø D(mm)
Pins
Center pin Ø(mm)
Plug OD(mm)
IR(mA)
Working Voltage(V (DC))
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(Ω)
Type
Data rate
Ports
PoE
Improved CMRR
Operating Temperature
VT(V (RMS))
Mount
L(µH)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMTW SMT Mono-color TOP LED Waterclear, 625 nm, Red
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]625 nm
Emitting ColorRed 
Peak Wavelength [typ.]630 nm
Luminous Intensity [typ.]300 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]120 °
–
–
–
Size3528 
–
–
–
Length3.5 mm
Width2.8 mm
Height1.9 mm
–
PackagingTape and Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +85 °C
–
MountSMT 
–
–Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
Size1206 
–
–
–
Length3.2 mm
Width1.6 mm
Height1.1 mm
Pad Dimension0.5 mm
–
–
–
–
–
–
–
–
–
Rated Current1200 mA
–
Impedance @ 100 MHz600 Ω
Maximum Impedance700 Ω
Maximum Impedance90 MHz 
Rated Current 22000 mA
DC Resistance0.1 Ω
TypeHigh Current 
–
–
–
–
Operating Temperature -55 °C up to +125 °C
–
MountSMT 
–
–Check availability
SPECWCAP-ATLL Aluminum Electrolytic Capacitors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Capacitance1000 µF
Capacitance±20% 
Rated Voltage35 V (DC)
–
Dissipation Factor12 %
–
–
Length25 mm
–
–
–
PackagingAmmopack 
Endurance 7000
Ripple Current2184 mA
Leakage Current350 µA
Pitch5 mm
Diameter13 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWR-DC Power Jacks, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-DC Power Jacks
–
–
–
–
–
–
–
–
–
–
–
–
Insulation Resistance100 MΩ
–
–
–
–
–
PackagingBag 
–
–
–
–
–
–
Center pin Ø2.5 mm
Recommended Plug outer Ø5.5 mm
Rated Current5000 mA
Working Voltage30 V (DC)
–
–
–
–
–
TypeRight Angled 
–
–
–
–
Operating Temperature -40 °C up to +85 °C
–
MountTHT 
–
–Check availability
SPECWE-LAN 10G Transformer 10Gbit Base-T, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Length18.29 mm
Width14.7 mm
Height9.05 mm
Pad Dimension13.97 mm
–
–
–
–
Pitch1270 mm
–
Pins24 
–
–
–
–
–
–
–
–
–
TypePoE+ 
Data rate10GBASE-T 
Ports1 
PoEPoE+ (up to 1 A) 
Improved Common Mode RejectionNo 
Operating Temperature 0 °C up to +70 °C
Insulation Test Voltage1500 V (RMS)
MountSMT 
Inductance180 µH
–Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
Insulation Resistance1000 MΩ
–
Length5.08 mm
–
–
–
PackagingBag 
–
–
–
Pitch2.54 mm
–
Pins2 
–
–
Rated Current3000 mA
Working Voltage250 V (DC)
–
–
–
–
–
TypeStraight 
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
MountTHT 
–
–Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
Insulation Resistance1000 MΩ
–
Length7.62 mm
–
–
–
PackagingBag 
–
–
–
Pitch2.54 mm
–
Pins3 
–
–
Rated Current3000 mA
Working Voltage250 V (DC)
–
–
–
–
–
TypeStraight 
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
MountTHT 
–
–Check availability
SPECWCAP-CSMH Mid and High Voltage, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Capacitance10 nF
Capacitance±10% 
Rated Voltage250 V (DC)
Size0805 
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length2 mm
Width1.25 mm
Height1.25 mm
Pad Dimension0.5 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -55 °C up to +125 °C
–
–
–
–Check availability
SPECWCAP-CSMH Mid and High Voltage, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Capacitance1 nF
Capacitance±10% 
Rated Voltage2000 V (DC)
Size1206 
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length3.2 mm
Width1.6 mm
Height1.6 mm
Pad Dimension0.6 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -55 °C up to +125 °C
–
–
–
–Check availability