| Topology | Motor Drive |
| IC revision | B |
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Pins | PCB/Cable/Panel | Modularity | Type | Wire Section | λDom typ.(nm) | Emitting Color | λPeak typ.(nm) | IV typ.(mcd) | VF typ.(V) | Chip Technology | 2θ50% typ.(°) | C | Tol. C | VR(V (DC)) | Size | Operating Temperature | Q | DF(%) | RISO | Ceramic Type | L(mm) | W(mm) | Fl(mm) | Packaging | L(µH) | ISAT(A) | RDC max.(mΩ) | fres(MHz) | Version | R | Tol. R | PRated(W) | TCR(ppm/ °C) | TCR(ppm/ °C) | VE(V) | Mount | IR(A) | Working Voltage(V (AC)) | Stranded Wire Section (AWG) | Stranded Wire Section (Metric) | H(mm) | Operation Force(g) | Electrical Life(Cycles) | Actuator Color | Vaporphase process | Ø OD(mm) | IR(A) | Ti | Tl(mm) | SamplesAvailability & Sample | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | SPECWE-PD SMT Power Inductor, 2, – | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-PD SMT Power Inductor | Pins2 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Size1050 | Operating Temperature -40 °C up to +150 °C | – | – | – | – | Length10 mm | Width10 mm | – | – | Inductance56 µH | Saturation Current2.3 A | DC Resistance121 mΩ | Self Resonant Frequency8.6 MHz | VersionPerformance | – | – | – | – | – | – | MountSMT | Rated Current2 A | – | – | – | Height5 mm | – | – | – | – | – | – | – | – | –Check availability | |||
![]() | SPECWR-PHD Pin Header - Single, 2, – | Simulation– | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWR-PHD Pin Header - Single | Pins2 | – | – | TypeStraight | – | – | – | – | – | – | – | – | – | – | – | – | Operating Temperature -40 °C up to +105 °C | – | – | Insulation Resistance1000 MΩ | – | Length5.08 mm | – | – | PackagingBag | – | – | – | – | – | – | – | – | – | – | – | MountTHT | Rated Current3 A | Working Voltage250 V (AC) | – | – | – | – | – | – | – | – | – | – | – | –Check availability | ||
![]() | SPECWR-TBL Series 1377 - Wire Protector 5.00mm pitch - Horizontal cable entry - THT, 2, Wire Protector | Simulation– | Availability – | Downloads6 files | Status Activei| Production is active. Expected lifetime: >10 years. | Pins2 | PCB/Cable/PanelPCB | ModularityNo | TypeHorizontal | Wire Section 12 to 30 (AWG) 0.5 to 2.5 (mm²) | – | – | – | – | – | – | – | – | – | – | – | Operating Temperature -30 °C up to +110 °C | – | – | – | – | Length10 mm | – | – | PackagingBox | – | – | – | – | – | – | – | – | – | – | – | MountTHT | Rated Current24 A | Working Voltage250 V (AC) | Stranded Wire Section (AWG)12 to 30 (AWG) | Stranded Wire Section (Metric)0.5 to 2.5 (mm²) | Height11.5 mm | – | – | – | – | – | – | – | – | –Check availability | ||
![]() | SPECWR-PHD Pin Header - Single, 3, – | Simulation– | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWR-PHD Pin Header - Single | Pins3 | – | – | TypeStraight | – | – | – | – | – | – | – | – | – | – | – | – | Operating Temperature -40 °C up to +105 °C | – | – | Insulation Resistance1000 MΩ | – | Length7.62 mm | – | – | PackagingBag | – | – | – | – | – | – | – | – | – | – | – | MountTHT | Rated Current3 A | Working Voltage250 V (AC) | – | – | – | – | – | – | – | – | – | – | – | –Check availability | ||
![]() | SPECWR-WTB 2.54 mm Male Header, 6, – | Simulation– | Availability – | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWR-WTB 2.54 mm Male Header | Pins6 | PCB/Cable/PanelPCB | – | TypeVertical | – | – | – | – | – | – | – | – | – | – | – | – | Operating Temperature -40 °C up to +105 °C | – | – | Insulation Resistance1000 MΩ | – | Length15.24 mm | – | – | PackagingBag | – | – | – | – | – | – | – | – | – | – | – | MountTHT | Rated Current3 A | Working Voltage250 V (AC) | – | – | – | – | – | – | – | – | – | – | – | –Check availability | |
![]() | SPECWR-WTB 2.54 mm Male Header, 8, – | Simulation– | Availability – | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWR-WTB 2.54 mm Male Header | Pins8 | PCB/Cable/PanelPCB | – | TypeVertical | – | – | – | – | – | – | – | – | – | – | – | – | Operating Temperature -40 °C up to +105 °C | – | – | Insulation Resistance1000 MΩ | – | Length20.32 mm | – | – | PackagingBag | – | – | – | – | – | – | – | – | – | – | – | MountTHT | Rated Current3 A | Working Voltage250 V (AC) | – | – | – | – | – | – | – | – | – | – | – | –Check availability | |
![]() | SPECWR-PHD Pin Header - Dual, 12, – PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | Simulation– | Availability – | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWR-PHD Pin Header - Dual | Pins12 | – | – | TypeStraight | – | – | – | – | – | – | – | – | – | – | – | – | Operating Temperature -40 °C up to +105 °C | – | – | Insulation Resistance1000 MΩ | – | Length15.24 mm | – | – | PackagingBag | – | – | – | – | – | – | – | – | – | – | – | MountTHT | Rated Current3 A | Working Voltage250 V (AC) | – | – | – | – | – | – | – | – | – | – | – | –Check availability | |
![]() | SPECWR-PHD Pin Header - Dual, 64, – | Simulation– | Availability – | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWR-PHD Pin Header - Dual | Pins64 | – | – | TypeStraight | – | – | – | – | – | – | – | – | – | – | – | – | Operating Temperature -40 °C up to +105 °C | – | – | Insulation Resistance1000 MΩ | – | Length81.28 mm | – | – | PackagingBag | – | – | – | – | – | – | – | – | – | – | – | MountTHT | Rated Current3 A | Working Voltage250 V (AC) | – | – | – | – | – | – | – | – | Rated Current3 A | – | – | –Check availability | |
![]() | SPECWL-SMCW SMT Mono-color Chip LED Waterclear, –, – | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWL-SMCW SMT Mono-color Chip LED Waterclear | – | – | – | – | – | Dominant Wavelength [typ.]625 nm | Emitting ColorRed | Peak Wavelength [typ.]630 nm | Luminous Intensity [typ.]150 mcd | Forward Voltage [typ.]2 V | Chip TechnologyAlInGaP | Viewing Angle Phi 0° [typ.]140 ° | – | – | – | Size0805 | Operating Temperature -40 °C up to +85 °C | – | – | – | – | Length2 mm | Width1.25 mm | – | PackagingTape and Reel | – | – | – | – | – | – | – | – | – | – | – | MountSMT | – | – | – | – | Height0.7 mm | – | – | – | – | – | – | – | – | –Check availability | |||
SPECWCAP-CSGP MLCCs 50 V(DC), –, – | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | Capacitance47 pF | Capacitance±5% | Rated Voltage50 V (DC) | Size0603 | Operating Temperature -55 °C up to +125 °C | Q-Factor1000 | – | Insulation Resistance10 GΩ | Ceramic TypeNP0 Class I | Length1.6 mm | Width0.8 mm | Pad Dimension0.4 mm | Packaging7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Height0.8 mm | – | – | – | – | – | – | – | – | –Check availability | ||||
SPECWCAP-CSGP MLCCs 50 V(DC), –, – | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | Capacitance220 pF | Capacitance±5% | Rated Voltage50 V (DC) | Size0603 | Operating Temperature -55 °C up to +125 °C | Q-Factor1000 | – | Insulation Resistance10 GΩ | Ceramic TypeNP0 Class I | Length1.6 mm | Width0.8 mm | Pad Dimension0.4 mm | Packaging7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Height0.8 mm | – | – | – | – | – | – | – | – | –Check availability | ||||
SPECWCAP-CSGP MLCCs 50 V(DC), –, – | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | Capacitance330 pF | Capacitance±5% | Rated Voltage50 V (DC) | Size0603 | Operating Temperature -55 °C up to +125 °C | Q-Factor1000 | – | Insulation Resistance10 GΩ | Ceramic TypeNP0 Class I | Length1.6 mm | Width0.8 mm | Pad Dimension0.4 mm | Packaging7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Height0.8 mm | – | – | – | – | – | – | – | – | –Check availability | ||||
SPECWCAP-CSGP MLCCs 50 V(DC), –, – | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | Capacitance470 pF | Capacitance±5% | Rated Voltage50 V (DC) | Size0603 | Operating Temperature -55 °C up to +125 °C | Q-Factor1000 | – | Insulation Resistance10 GΩ | Ceramic TypeNP0 Class I | Length1.6 mm | Width0.8 mm | Pad Dimension0.4 mm | Packaging7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Height0.8 mm | – | – | – | – | – | – | – | – | –Check availability | ||||
SPECWCAP-CSGP MLCCs 25 V(DC), –, – | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | Capacitance10 nF | Capacitance±10% | Rated Voltage25 V (DC) | Size0603 | Operating Temperature -55 °C up to +125 °C | – | Dissipation Factor3.5 % | Insulation Resistance10 GΩ | Ceramic TypeX7R Class II | Length1.6 mm | Width0.8 mm | Pad Dimension0.4 mm | Packaging7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Height0.8 mm | – | – | – | – | – | – | – | – | –Check availability | ||||
SPECWCAP-CSGP MLCCs 25 V(DC), –, – | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | Capacitance470 nF | Capacitance±10% | Rated Voltage25 V (DC) | Size0603 | Operating Temperature -55 °C up to +125 °C | – | Dissipation Factor10 % | Insulation Resistance1.1 GΩ | Ceramic TypeX7R Class II | Length1.6 mm | Width0.8 mm | Pad Dimension0.4 mm | Packaging7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Height0.8 mm | – | – | – | – | – | – | – | – | –Check availability | ||||
SPECWCAP-CSGP MLCCs 50 V(DC), –, – | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | Capacitance2.2 nF | Capacitance±10% | Rated Voltage50 V (DC) | Size0603 | Operating Temperature -55 °C up to +125 °C | – | Dissipation Factor2.5 % | Insulation Resistance10 GΩ | Ceramic TypeX7R Class II | Length1.6 mm | Width0.8 mm | Pad Dimension0.4 mm | Packaging7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Height0.8 mm | – | – | – | – | – | – | – | – | –Check availability | ||||
SPECWCAP-CSGP MLCCs 50 V(DC), –, – | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | Capacitance3.3 nF | Capacitance±10% | Rated Voltage50 V (DC) | Size0603 | Operating Temperature -55 °C up to +125 °C | – | Dissipation Factor2.5 % | Insulation Resistance10 GΩ | Ceramic TypeX7R Class II | Length1.6 mm | Width0.8 mm | Pad Dimension0.4 mm | Packaging7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Height0.8 mm | – | – | – | – | – | – | – | – | –Check availability | ||||
SPECWCAP-CSGP MLCCs 50 V(DC), –, – | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | Capacitance4.7 nF | Capacitance±10% | Rated Voltage50 V (DC) | Size0603 | Operating Temperature -55 °C up to +125 °C | – | Dissipation Factor2.5 % | Insulation Resistance10 GΩ | Ceramic TypeX7R Class II | Length1.6 mm | Width0.8 mm | Pad Dimension0.4 mm | Packaging7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Height0.8 mm | – | – | – | – | – | – | – | – | –Check availability | ||||
![]() | SPECWS-TASV SMT Tact Switch 6x6 mm, –, – | Simulation– | Availability – | Downloads6 files | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWS-TASV SMT Tact Switch 6x6 mm | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Rated Voltage12 V (DC) | – | Operating Temperature -40 °C up to +85 °C | – | – | Insulation Resistance100 MΩ | – | – | – | – | PackagingTape and Reel | – | – | – | – | – | – | – | – | – | – | – | – | Rated Current0.05 A | – | – | – | Height4.3 mm | Operation Force260 g | Electrical Life200000 Cycles | Actuator ColorWhite | Vaporphase processnot specified | – | – | – | – | –Check availability | |
SPECWCAP-CSGP MLCCs 100 V(DC), –, – | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-CSGP MLCCs 100 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | Capacitance100 pF | Capacitance±5% | Rated Voltage100 V (DC) | Size0603 | Operating Temperature -55 °C up to +125 °C | Q-Factor1000 | – | Insulation Resistance10 GΩ | Ceramic TypeNP0 Class I | Length1.6 mm | Width0.8 mm | Pad Dimension0.4 mm | Packaging7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Height0.8 mm | – | – | – | – | – | – | – | – | –Check availability | ||||
![]() | SPECWP-SMBU REDCUBE SMT with internal through-hole thread, –, – | Simulation– | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWP-SMBU REDCUBE SMT with internal through-hole thread | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Operating Temperature -55 °C up to +150 °C | – | – | – | – | – | – | – | PackagingTape and Reel | – | – | – | – | – | – | – | – | – | – | – | MountSMT | Rated Current70 A | – | – | – | Height5 mm | – | – | – | – | Outer Diameter9 mm | Rated Current70 A | Inner ThreadM5 | Thread Length6 mm | –Check availability | ||
SPECWCAP-CSGP MLCCs 100 V(DC), –, – | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-CSGP MLCCs 100 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | Capacitance100 nF | Capacitance±10% | Rated Voltage100 V (DC) | Size0603 | Operating Temperature -55 °C up to +125 °C | – | Dissipation Factor5 % | Insulation Resistance1 GΩ | Ceramic TypeX7R Class II | Length1.6 mm | Width0.8 mm | Pad Dimension0.4 mm | Packaging7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Height0.8 mm | – | – | – | – | – | – | – | – | –Check availability | ||||
![]() | SPECWL-SMCD SMT Mono-color Chip LED Diffused, –, – | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWL-SMCD SMT Mono-color Chip LED Diffused | – | – | – | – | – | Dominant Wavelength [typ.]573 nm | Emitting ColorBright Green | Peak Wavelength [typ.]575 nm | Luminous Intensity [typ.]60 mcd | Forward Voltage [typ.]2 V | Chip TechnologyAlInGaP | Viewing Angle Phi 0° [typ.]140 ° | – | – | – | Size0603 | Operating Temperature -40 °C up to +85 °C | – | – | – | – | Length1.6 mm | Width0.8 mm | – | PackagingTape and Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Height0.4 mm | – | – | – | – | – | – | – | – | –Check availability | |||
![]() | SPECWRIS-RSKS Thick Film Resistors, –, – | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWRIS-RSKS Thick Film Resistors | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Size0603 | Operating Temperature -55 °C up to +155 °C | – | – | – | – | Length1.6 mm | Width0.8 mm | – | – | – | – | – | – | – | Resistance0 Ω | Resistance+0.05Ω/-0Ω | Rated Power0.1 W | – | – | – | MountSMT | Rated Current1 A | – | – | – | Height0.45 mm | – | – | – | – | – | – | – | – | –Check availability | |||
![]() | SPECWRIS-RSKS Thick Film Resistors, –, – | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWRIS-RSKS Thick Film Resistors | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Size1206 | Operating Temperature -55 °C up to +155 °C | – | – | – | – | Length3.1 mm | Width1.6 mm | – | – | – | – | – | – | – | Resistance0 Ω | Resistance+0.05Ω/-0Ω | Rated Power0.25 W | – | – | – | MountSMT | Rated Current2 A | – | – | – | Height0.6 mm | – | – | – | – | – | – | – | – | –Check availability | |||
![]() | SPECWRIS-RSKS Thick Film Resistors, –, – | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWRIS-RSKS Thick Film Resistors | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Size0603 | Operating Temperature -55 °C up to +155 °C | – | – | – | – | Length1.6 mm | Width0.8 mm | – | – | – | – | – | – | – | Resistance10 kΩ | Resistance±1% | Rated Power0.1 W | Temperature Coefficient of Resistance (min.)-100 ppm/ °C | Temperature Coefficient of Resistance (max.)100 ppm/ °C | Limiting Element Voltage75 V | MountSMT | – | – | – | – | Height0.45 mm | – | – | – | – | – | – | – | – | –Check availability | |||
![]() | SPECWRIS-RSKS Thick Film Resistors, –, – | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWRIS-RSKS Thick Film Resistors | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Size0603 | Operating Temperature -55 °C up to +155 °C | – | – | – | – | Length1.6 mm | Width0.8 mm | – | – | – | – | – | – | – | Resistance1 kΩ | Resistance±1% | Rated Power0.1 W | Temperature Coefficient of Resistance (min.)-100 ppm/ °C | Temperature Coefficient of Resistance (max.)100 ppm/ °C | Limiting Element Voltage75 V | MountSMT | – | – | – | – | Height0.45 mm | – | – | – | – | – | – | – | – | –Check availability | |||
![]() | SPECWRIS-RSKS Thick Film Resistors, –, – | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWRIS-RSKS Thick Film Resistors | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Size0603 | Operating Temperature -55 °C up to +155 °C | – | – | – | – | Length1.6 mm | Width0.8 mm | – | – | – | – | – | – | – | Resistance20 kΩ | Resistance±1% | Rated Power0.1 W | Temperature Coefficient of Resistance (min.)-100 ppm/ °C | Temperature Coefficient of Resistance (max.)100 ppm/ °C | Limiting Element Voltage75 V | MountSMT | – | – | – | – | Height0.45 mm | – | – | – | – | – | – | – | – | –Check availability | |||
![]() | SPECWRIS-RSKS Thick Film Resistors, –, – | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWRIS-RSKS Thick Film Resistors | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Size0603 | Operating Temperature -55 °C up to +155 °C | – | – | – | – | Length1.6 mm | Width0.8 mm | – | – | – | – | – | – | – | Resistance330 Ω | Resistance±1% | Rated Power0.1 W | Temperature Coefficient of Resistance (min.)-100 ppm/ °C | Temperature Coefficient of Resistance (max.)100 ppm/ °C | Limiting Element Voltage75 V | MountSMT | – | – | – | – | Height0.45 mm | – | – | – | – | – | – | – | – | –Check availability | |||
![]() | SPECWRIS-RSKS Thick Film Resistors, –, – | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWRIS-RSKS Thick Film Resistors | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Size0603 | Operating Temperature -55 °C up to +155 °C | – | – | – | – | Length1.6 mm | Width0.8 mm | – | – | – | – | – | – | – | Resistance22 kΩ | Resistance±1% | Rated Power0.1 W | Temperature Coefficient of Resistance (min.)-100 ppm/ °C | Temperature Coefficient of Resistance (max.)100 ppm/ °C | Limiting Element Voltage75 V | MountSMT | – | – | – | – | Height0.45 mm | – | – | – | – | – | – | – | – | –Check availability | |||
![]() | SPECWRIS-RSKS Thick Film Resistors, –, – | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWRIS-RSKS Thick Film Resistors | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Size0603 | Operating Temperature -55 °C up to +155 °C | – | – | – | – | Length1.6 mm | Width0.8 mm | – | – | – | – | – | – | – | Resistance47 kΩ | Resistance±1% | Rated Power0.1 W | Temperature Coefficient of Resistance (min.)-100 ppm/ °C | Temperature Coefficient of Resistance (max.)100 ppm/ °C | Limiting Element Voltage75 V | MountSMT | – | – | – | – | Height0.45 mm | – | – | – | – | – | – | – | – | –Check availability | |||
![]() | SPECWRIS-RSKS Thick Film Resistors, –, – | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWRIS-RSKS Thick Film Resistors | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Size0603 | Operating Temperature -55 °C up to +155 °C | – | – | – | – | Length1.6 mm | Width0.8 mm | – | – | – | – | – | – | – | Resistance15 kΩ | Resistance±1% | Rated Power0.1 W | Temperature Coefficient of Resistance (min.)-100 ppm/ °C | Temperature Coefficient of Resistance (max.)100 ppm/ °C | Limiting Element Voltage75 V | MountSMT | – | – | – | – | Height0.45 mm | – | – | – | – | – | – | – | – | –Check availability | |||
![]() | SPECWRIS-RSKS Thick Film Resistors, –, – | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWRIS-RSKS Thick Film Resistors | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Size0603 | Operating Temperature -55 °C up to +155 °C | – | – | – | – | Length1.6 mm | Width0.8 mm | – | – | – | – | – | – | – | Resistance1 MΩ | Resistance±1% | Rated Power0.1 W | Temperature Coefficient of Resistance (min.)-100 ppm/ °C | Temperature Coefficient of Resistance (max.)100 ppm/ °C | Limiting Element Voltage75 V | MountSMT | – | – | – | – | Height0.45 mm | – | – | – | – | – | – | – | – | –Check availability | |||
![]() | SPECWRIS-RSKS Thick Film Resistors, –, – | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWRIS-RSKS Thick Film Resistors | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Size0603 | Operating Temperature -55 °C up to +155 °C | – | – | – | – | Length1.6 mm | Width0.8 mm | – | – | – | – | – | – | – | Resistance82 kΩ | Resistance±1% | Rated Power0.1 W | Temperature Coefficient of Resistance (min.)-100 ppm/ °C | Temperature Coefficient of Resistance (max.)100 ppm/ °C | Limiting Element Voltage75 V | MountSMT | – | – | – | – | Height0.45 mm | – | – | – | – | – | – | – | – | –Check availability | |||
![]() | SPECWRIS-RSKS Thick Film Resistors, –, – | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWRIS-RSKS Thick Film Resistors | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Size0603 | Operating Temperature -55 °C up to +155 °C | – | – | – | – | Length1.6 mm | Width0.8 mm | – | – | – | – | – | – | – | Resistance3 kΩ | Resistance±1% | Rated Power0.1 W | Temperature Coefficient of Resistance (min.)-100 ppm/ °C | Temperature Coefficient of Resistance (max.)100 ppm/ °C | Limiting Element Voltage75 V | MountSMT | – | – | – | – | Height0.45 mm | – | – | – | – | – | – | – | – | –Check availability | |||
![]() | SPECWRIS-RSKS Thick Film Resistors, –, – | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWRIS-RSKS Thick Film Resistors | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Size1206 | Operating Temperature -55 °C up to +155 °C | – | – | – | – | Length3.1 mm | Width1.6 mm | – | – | – | – | – | – | – | Resistance20 Ω | Resistance±1% | Rated Power0.25 W | Temperature Coefficient of Resistance (min.)-100 ppm/ °C | Temperature Coefficient of Resistance (max.)100 ppm/ °C | Limiting Element Voltage200 V | MountSMT | – | – | – | – | Height0.6 mm | – | – | – | – | – | – | – | – | –Check availability | |||
![]() | SPECWRIS-RSKS Thick Film Resistors, –, – | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWRIS-RSKS Thick Film Resistors | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Size0603 | Operating Temperature -55 °C up to +155 °C | – | – | – | – | Length1.6 mm | Width0.8 mm | – | – | – | – | – | – | – | Resistance100 kΩ | Resistance±1% | Rated Power0.1 W | Temperature Coefficient of Resistance (min.)-100 ppm/ °C | Temperature Coefficient of Resistance (max.)100 ppm/ °C | Limiting Element Voltage75 V | MountSMT | – | – | – | – | Height0.45 mm | – | – | – | – | – | – | – | – | –Check availability | |||
![]() | SPECWRIS-RSKS Thick Film Resistors, –, – | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWRIS-RSKS Thick Film Resistors | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Size0603 | Operating Temperature -55 °C up to +155 °C | – | – | – | – | Length1.6 mm | Width0.8 mm | – | – | – | – | – | – | – | Resistance10 Ω | Resistance±1% | Rated Power0.1 W | Temperature Coefficient of Resistance (min.)-200 ppm/ °C | Temperature Coefficient of Resistance (max.)400 ppm/ °C | Limiting Element Voltage75 V | MountSMT | – | – | – | – | Height0.45 mm | – | – | – | – | – | – | – | – | –Check availability | |||
![]() | SPECWRIS-RSKS Thick Film Resistors, –, – | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWRIS-RSKS Thick Film Resistors | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Size0603 | Operating Temperature -55 °C up to +155 °C | – | – | – | – | Length1.6 mm | Width0.8 mm | – | – | – | – | – | – | – | Resistance1.8 kΩ | Resistance±1% | Rated Power0.1 W | Temperature Coefficient of Resistance (min.)-100 ppm/ °C | Temperature Coefficient of Resistance (max.)100 ppm/ °C | Limiting Element Voltage75 V | MountSMT | – | – | – | – | Height0.45 mm | – | – | – | – | – | – | – | – | –Check availability | |||
![]() | SPECWRIS-RSKS Thick Film Resistors, –, – | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWRIS-RSKS Thick Film Resistors | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Size0603 | Operating Temperature -55 °C up to +155 °C | – | – | – | – | Length1.6 mm | Width0.8 mm | – | – | – | – | – | – | – | Resistance2.2 Ω | Resistance±1% | Rated Power0.1 W | Temperature Coefficient of Resistance (min.)-200 ppm/ °C | Temperature Coefficient of Resistance (max.)400 ppm/ °C | Limiting Element Voltage75 V | MountSMT | – | – | – | – | Height0.45 mm | – | – | – | – | – | – | – | – | –Check availability | |||
![]() | SPECWRIS-RSKS Thick Film Resistors, –, – | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWRIS-RSKS Thick Film Resistors | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Size0603 | Operating Temperature -55 °C up to +155 °C | – | – | – | – | Length1.6 mm | Width0.8 mm | – | – | – | – | – | – | – | Resistance4.3 kΩ | Resistance±1% | Rated Power0.1 W | Temperature Coefficient of Resistance (min.)-100 ppm/ °C | Temperature Coefficient of Resistance (max.)100 ppm/ °C | Limiting Element Voltage75 V | MountSMT | – | – | – | – | Height0.45 mm | – | – | – | – | – | – | – | – | –Check availability | |||
![]() | SPECWRIS-RSKS Thick Film Resistors, –, – | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWRIS-RSKS Thick Film Resistors | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Size0805 | Operating Temperature -55 °C up to +155 °C | – | – | – | – | Length2 mm | Width1.25 mm | – | – | – | – | – | – | – | Resistance10 Ω | Resistance±1% | Rated Power0.25 W | Temperature Coefficient of Resistance (min.)-200 ppm/ °C | Temperature Coefficient of Resistance (max.)400 ppm/ °C | Limiting Element Voltage150 V | MountSMT | – | – | – | – | Height0.5 mm | – | – | – | – | – | – | – | – | –Check availability |
| Expected Availability | Opening inventory | Quantity |
|---|---|---|
| Current Availability | – | – |