IC manufacturers Nexperia

IC manufacturers (108)

Nexperia GAN039-650NTB(A) | Demoboard NX-DP-GAN039-TSC

Overview

TopologyHalf-Bridge Converter symmetrical isolated
Input voltage450 V
Output 1450 V
IC revision1.0

Description

The NX-DP-GAN039-TSC half-bridge evaluation board enables double-pulse testing of GaN FETsin a top-side cooled copper-clip package (CCPAK). It is optimized for low inductance and features ahigh bandwidth current shunt that can be used to evaluate the switching performance with maximumprecision. In addition, it can be used for thermal investigations and continuous operation up to severalkilowatts. This user manual aims to support laboratory setup of the evaluation board and gives and anoverview on testing capabilities and typical results.

Features

  • Very low switching losses
  • Rugged gate with high threshold voltage, Vth = 4 V, enables single supply gate drive voltage0 V…10 - 12 V.
  • Very good QGD/QGS << 1 ratio, protects against parasitic turn-on
  • Minimal reverse-recovery
  • Very low Rth in top-side cooling for SMD
  • Best in class third-quadrant off-state conduction performance for wide-bandgap devices
  • Very low package inductance (≈1.3 nH @ 100 MHz)

Typical applications

  • Bridgeless totempole PFC
  • PV and UPS inverters
  • Servo motor drives, Hard and soft switching converters for industrial and datacom power

Parts approved by Nexperia

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Pins
PCB/Cable/Panel
Modularity
Type
ISAT,10%(A)
ISAT,30%(A)
fres(MHz)
IRP,40K(A)
Mount
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
C
Tol. C
Size
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
Fl(mm)
SW(mm)
To
Working Voltage(V)
Operating Temperature
Polarity
H(mm)
Ø OD(mm)
IR(A)
Ti
Tl(mm)
Packaging
Winding Style
L(µH)
Z @ 100 MHz(Ω)
IR(A)
RDC max.(mΩ)
VR(V)
VT(V (AC))
Application
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-TBL Series 311 - 5.08 mm Close Vertical PCB Header, 2, PCB
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins2 
PCB/Cable/PanelPCB 
ModularityNo 
TypeClosed Vertical Plug entry 
–
–
–
–
MountTHT 
–
–
–
–
–
–
–
–
–
–
–
–
–
Length11.56 mm
–
–
–
–
Working Voltage320 V
Operating Temperature -40 °C up to +105 °C
Polarity02 
–
–
–
–
–
PackagingBox 
–
–
–
Rated Current15 A
–
–
–
ApplicationPCB Header 
–Check availability
SPECWR-PHD Pin Header - Single, 2, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins2 
–
–
TypeStraight 
–
–
–
–
MountTHT 
–
–
–
–
–
–
–
–
–
–
–
Insulation Resistance1000 MΩ
–
Length5.08 mm
–
–
–
–
Working Voltage250 V
Operating Temperature -40 °C up to +105 °C
–
–
–
–
–
–
PackagingBag 
–
–
–
Rated Current3 A
–
–
–
–
–Check availability
SPECWE-MAIA SMT Power Inductor, 2, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins2 
–
–
–
Saturation Current @ 10%2.4 A
Saturation Current @ 30%5.15 A
Self Resonant Frequency30 MHz
Performance Rated Current2.4 A
MountSMT 
–
–
–
–
–
–
–
–
–
Size3020 
–
–
–
Length3 mm
Width3 mm
–
–
–
–
Operating Temperature -40 °C up to +125 °C
–
Height2 mm
–
–
–
–
–
Winding Stylebifilar 
Inductance4.7 µH
–
–
DC Resistance158 mΩ
–
–
–
–Check availability
SPECWR-WTB 2.54 mm Male Header, 3, PCB
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins3 
PCB/Cable/PanelPCB 
–
TypeVertical 
–
–
–
–
MountTHT 
–
–
–
–
–
–
–
–
–
–
–
Insulation Resistance1000 MΩ
–
Length7.62 mm
–
–
–
–
Working Voltage250 V
Operating Temperature -40 °C up to +105 °C
–
–
–
Rated Current3 A
–
–
PackagingBag 
–
–
–
Rated Current3 A
–
–
–
–
–Check availability
SPECWR-PHD Pin Header - Single, 3, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins3 
–
–
TypeStraight 
–
–
–
–
MountTHT 
–
–
–
–
–
–
–
–
–
–
–
Insulation Resistance1000 MΩ
–
Length7.62 mm
–
–
–
–
Working Voltage250 V
Operating Temperature -40 °C up to +105 °C
–
–
–
–
–
–
PackagingBag 
–
–
–
Rated Current3 A
–
–
–
–
–Check availability
SPECWE-CNSW SMT Common Mode Line Filter, 4, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins4 
–
–
–
–
–
–
–
MountSMT 
–
–
–
–
–
–
–
–
–
Size1812 
–
–
–
Length4.5 mm
Width3.2 mm
–
–
–
–
Operating Temperature -40 °C up to +125 °C
–
Height2.8 mm
–
–
–
–
–
Winding Stylebifilar 
Inductance1.3 µH
Impedance @ 100 MHz800 Ω
Rated Current1 A
DC Resistance120 mΩ
Rated Voltage60 V
Insulation Test Voltage125 V (AC)
–
–Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
MountSMT 
Dominant Wavelength [typ.]570 nm
Emitting ColorBright Green 
Peak Wavelength [typ.]572 nm
Luminous Intensity [typ.]40 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
–
Size0805 
–
–
–
Length2 mm
Width1.25 mm
–
–
–
–
Operating Temperature -40 °C up to +85 °C
–
Height0.7 mm
–
–
–
–
PackagingTape and Reel 
–
–
–
–
–
–
–
–
–Check availability
SPECWA-SPAIE Plastic Spacer Stud, metric, internal/ external, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Length65 mm
–
–
SW8 mm
Outer ThreadM4 
–
Operating Temperature -30 °C up to +110 °C
–
–
–
–
Inner ThreadM4 
–
PackagingBag 
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSMH Mid and High Voltage, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Capacitance10 nF
Capacitance±10% 
Size1206 
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length3.2 mm
Width1.6 mm
Pad Dimension0.6 mm
–
–
–
Operating Temperature -55 °C up to +125 °C
–
Height1.25 mm
–
–
–
–
Packaging7" Tape & Reel 
–
–
–
–
–
Rated Voltage1000 V
–
–
–Check availability
SPECWP-SMBU REDCUBE SMT with internal through-hole thread, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
MountSMT 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -55 °C up to +150 °C
–
Height3 mm
Outer Diameter7 mm
Rated Current50 A
Inner ThreadM3 
Thread Length4 mm
PackagingTape and Reel 
–
–
–
Rated Current50 A
–
–
–
–
–Check availability