IC manufacturers Intel

IC manufacturers (108)

Intel 5CSXFC6D6F31C6N

Cyclone V Device

Overview

TopologyBoost Converter
Switching frequency800 kHz
IC revision2012.12.28

Description

The Cyclone® V devices are designed to simultaneously accommodate the shrinking power consumption, cost, and time-to-market requirements; and the increasing bandwidth requirements for high-volume and cost-sensitive applications. Enhanced with integrated transceivers and hard memory controllers, the Cyclone V devices are suitable for applications in the industrial, wireless and wireline, military, and automotive markets.

Features

  • TSMC's 28-nm low-power (28LP) process technology
  • 1.1 V core voltage
  • Wirebond low-halogen packages
  • Multiple device densities with compatible package footprints for seamless migrationbetween different device densities
  • RoHS-compliant optionsEnhanced 8-input ALM with four registers
  • M10K—10-kilobits (Kb) memory blocks with soft error correction code (ECC)
  • Memory logic array block (MLAB)—640-bit distributed LUTRAM where you canuse up to 25% of the ALMs as MLAB memory
  • Native support for up to three signal processing precision levels(three 9 x 9, two 18 x 18, or one 27 x 27 multiplier) in the samevariable-precision DSP block
  • 64-bit accumulator and cascade
  • Embedded internal coefficient memory
  • Preadder/subtractor for improved efficiencyDDR3, DDR2, and LPDDR2 with 16 and 32 bit ECC supportPCI Express® (PCIe®) Gen2 and Gen1 (x1, x2, or x4) hard IP withmultifunction support, endpoint, and root port
  • Up to 550 MHz global clock network
  • Global, quadrant, and peripheral clock networks
  • Clock networks that are not used can be powered down to reduce dynamic power
  • Precision clock synthesis, clock delay compensation, and zero delay buffering (ZDB)
  • Integer mode and fractional mode
  • 875 megabits per second (Mbps) LVDS receiver and 840 Mbps LVDS transmitter
  • 400 MHz/800 Mbps external memory interface
  • On-chip termination (OCT)
  • 3.3 V support with up to 16 mA drive strength
  • 614 Mbps to 5.0 Gbps integrated transceiver speed
  • Transmit pre-emphasis and receiver equalization
  • Dynamic partial reconfiguration of individual channels
  • Single or dual-core ARM Cortex-A9 MPCore processor-up to 800 MHz maximumfrequency with support for symmetric and asymmetric multiprocessing
  • Interface peripherals—10/100/1000 Ethernet media access control (EMAC), USB 2.0On-The-GO (OTG) controller, quad serial peripheral interface (QSPI) flash controller,NANDflash controller, Secure Digital/MultiMediaCard (SD/MMC) controller, UART,controller area network (CAN), serial peripheral interface (SPI), I2C interface, andup to 85 HPS GPIO interfaces
  • System peripherals—general-purpose timers, watchdog timers, direct memory access(DMA) controller, FPGA configuration manager, and clock and reset managers
  • On-chip RAM and boot ROM
  • HPS–FPGA bridges—include the FPGA-to-HPS, HPS-to-FPGA, and lightweightHPS-to-FPGA bridges that allow the FPGA fabric to issue transactions to slaves inthe HPS, and vice versa
  • FPGA-to-HPS SDRAM controller subsystem—provides a configurable interface tothe multiport front end (MPFE) of the HPS SDRAM controller
  • ARM CoreSight™ JTAG debug access port, trace port, and on-chip trace storage
  • Tamper protection—comprehensive design protection to protect your valuable IPinvestments
  • Enhanced advanced encryption standard (AES) design security features
  • CvP
  • Partial and dynamic reconfiguration of the FPGA
  • Active serial (AS) x1 and x4, passive serial (PS), JTAG, and fast passive parallel (FPP)x8 and x16 configuration options

More information

Parts approved by Intel

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
VT(V (DC))
Material
fres(MHz)
Version
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
Qty.
Pins
Packaging
Gender
Variant
Durability
Working Voltage(V (AC))
Poles
L(mm)
Vaporphase process
H(mm)
Operation Force(g)
Electrical Life(Cycles)
Actuator Color
Washable
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(mΩ)
Type
Data rate
PoE
Ports
Tab
Improved CMRR
Operating Temperature
LED
PHY Chip Mode
Mount
Shield Tabs
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 0.68 µH, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance0.68 µH
–
–
–
MaterialSuperflux 
Self Resonant Frequency105 MHz
VersionSMT 
Performance Rated Current20.9 A
Saturation Current @ 10%9.5 A
Saturation Current @ 30%20 A
DC Resistance3.1 mΩ
Packaging Unit1000 
Pins2 
–
–
–
–
–
–
Length7 mm
–
Height3.8 mm
–
–
–
–
–
–
–
–
DC Resistance3.41 mΩ
–
–
–
–
–
–
Operating Temperature -40 °C up to +150 °C
–
–
MountSMT 
–
–Check availability
SPECWE-HCI SMT Flat Wire High Current Inductor, 1.5 µH, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1.5 µH
–
–
–
MaterialSuperflux 
Self Resonant Frequency72 MHz
VersionSMT 
Performance Rated Current13.8 A
Saturation Current @ 10%4.5 A
Saturation Current @ 30%14 A
DC Resistance6.6 mΩ
Packaging Unit1000 
Pins2 
–
–
–
–
–
–
Length7 mm
–
Height3.8 mm
–
–
–
–
–
–
–
–
DC Resistance7.26 mΩ
–
–
–
–
–
–
Operating Temperature -40 °C up to +150 °C
–
–
MountSMT 
–
–Check availability
SPECWE-HCI SMT Flat Wire High Current Inductor, 6.5 µH, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance6.5 µH
–
–
–
MaterialSuperflux 
Self Resonant Frequency50 MHz
VersionSMT 
Performance Rated Current6.6 A
Saturation Current @ 10%2 A
Saturation Current @ 30%6 A
DC Resistance21.5 mΩ
Packaging Unit1000 
Pins2 
–
–
–
–
–
–
Length7 mm
–
Height4.8 mm
–
–
–
–
–
–
–
–
DC Resistance23.65 mΩ
–
–
–
–
–
–
Operating Temperature -40 °C up to +150 °C
–
–
MountSMT 
–
–Check availability
SPECWE-SPC SMT Power Inductor, 10 µH, 1.65 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance10 µH
Rated Current1.65 A
Saturation Current2.1 A
–
–
Self Resonant Frequency28 MHz
VersionSMT 
–
–
–
–
Packaging Unit500 
Pins2 
–
–
–
–
–
–
Length4.8 mm
–
Height3.8 mm
–
–
–
–
–
–
–
–
DC Resistance94 mΩ
–
–
–
–
–
–
Operating Temperature -40 °C up to +125 °C
–
–
MountSMT 
–
–Check availability
SPECWE-RJ45 LAN Transformer, 350 µH, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance350 µH
–
–
Insulation Test Voltage2250 V (DC)
–
–
VersionTHT 
–
–
–
–
Packaging Unit29 
–
–
–
–
–
–
–
Length21.25 mm
–
Height13.5 mm
–
–
–
–
–
–
–
–
–
–
Data rate100BASE-TX 
PoEnon-PoE 
Ports1x1 
Tab PositionDown 
Improved Common Mode RejectionNo 
Operating Temperature -40 °C up to +85 °C
LED (Left-Right)yellow-green 
PHY Chip Modecurrent & voltage 
MountTHT 
Shield TabsYes 
–Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, 0.3 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
Rated Current0.3 A
–
–
–
–
VersionSMT 
–
–
–
–
Packaging Unit10000 
–
–
–
–
–
–
–
Length1 mm
–
Height0.5 mm
–
–
–
–
Impedance @ 100 MHz220 Ω
Maximum Impedance360 Ω
Maximum Impedance450 MHz 
Rated Current 2900 mA
DC Resistance350 mΩ
TypeWide Band 
–
–
–
–
–
Operating Temperature -55 °C up to +125 °C
–
–
MountSMT 
–
–Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, 2 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
Rated Current2 A
–
–
–
–
VersionSMT 
–
–
–
–
Packaging Unit4000 
–
–
–
–
–
–
–
Length1.6 mm
–
Height0.8 mm
–
–
–
–
Impedance @ 100 MHz30 Ω
Maximum Impedance40 Ω
Maximum Impedance1000 MHz 
Rated Current 23000 mA
DC Resistance40 mΩ
TypeHigh Current 
–
–
–
–
–
Operating Temperature -55 °C up to +125 °C
–
–
MountSMT 
–
–Check availability
SPECWS-DISV Small Compact SMT Flat Actuator with Top Tape 1.27 mm, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
Packaging Unit2000 
Pins4 
PackagingTape and Reel 
–
–
–
–
Poles4 
Length6.25 mm
Vaporphase processYes 
–
Operation Force500 g
Electrical Life1000 Cycles
Actuator ColorWhite 
WashableYes 
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +85 °C
–
–
–
–
–Check availability
SPECWS-TASV SMT Tact Switch 6.0x3.5 mm, –, 0.05 A
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
Rated Current0.05 A
–
–
–
–
–
–
–
–
–
Packaging Unit1800 
–
PackagingTape and Reel 
–
–
–
–
–
–
Vaporphase processnot specified 
Height4.3 mm
Operation Force160 g
Electrical Life50000 Cycles
Actuator ColorBlack 
WashableNo 
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +85 °C
–
–
–
–
–Check availability
SPECWR-DSUB PCB, –, 3 A
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-DSUB PCB
–
Rated Current3 A
–
–
–
–
VersionStandard 
–
–
–
–
–
Pins9 
PackagingTray 
GenderMale 
–
Durability50 Mating cycles 
Working Voltage250 V (AC)
–
Length30.81 mm
–
–
–
–
–
–
–
–
–
–
–
TypeStraight 
–
–
–
–
–
Operating Temperature -55 °C up to +105 °C
–
–
–
–
–Check availability
SPECWR-BHD 2.00 mm Male, –, 2 A
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-BHD 2.00 mm Male
–
Rated Current2 A
–
–
–
–
–
–
–
–
–
–
Pins14 
PackagingTray 
GenderMale 
–
Durability30 Mating cycles 
Working Voltage250 V (AC)
–
Length21.2 mm
–
–
–
–
–
–
–
–
–
–
–
TypeStraight 
–
–
–
–
–
Operating Temperature -40 °C up to +125 °C
–
–
MountTHT 
–
–Check availability
SPECWR-CRD SD Card Connectors, –, 0.5 A
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
Rated Current0.5 A
–
–
–
–
–
–
–
–
–
–
Pins8 
PackagingTape and Reel & Mylar 
GenderReceptacle 
Variantwith Card Detection 
Durability10 000 Mating cycles 
Working Voltage100 V (AC)
–
–
–
–
–
–
–
–
–
–
–
–
–
TypePush & Push 
–
–
–
–
–
Operating Temperature -25 °C up to +85 °C
–
–
MountSMT 
–
–Check availability