IC manufacturers Infineon Technologies

IC manufacturers (108)

Infineon Technologies ICE5QR1680BG | Demoboard REF-SHA3K3IHWR5SYS Inverter Board

Dual-hob half-bridge Smart Induction Cooktop Reference Design with next-gen HMI and connectivity

Overview

TopologyHalf-Bridge Converter symmetrical isolated
Output 1220 V / 15 A
IC revisionV1.0

Description

Infineon's portfolio includes everything you need to design high-end induction cooktop solutions with ease. Advanced components including microcontrollers, IGBTs, gate drivers, current sensors, HMI, microphone, and connectivity let you finish development faster. The advanced features of this full-featured starter kit make sure your induction cooktop solution stays ahead of the curve for years to come

Features

  • 230 V input voltage
  • Suitable for hobs with two zones
  • Modular system solution
  • Supporting 3,5 kW
  • Included Software
  • Pre-certified class B library
  • Pan Detection
  • Boost mode
  • Wi-Fi & BLE connectivity
  • Voice control
  • Control via iOS & Android smartphone app

Typical applications

  • Smart induction cooktop – precise and efficient heating control

Parts approved by Infineon Technologies

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Application
PCB/Cable/Panel
Modularity
Wire Section
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
Gender
Contact Plating
IR(A)
Working Voltage(V (AC))
Contact Resistance(mΩ)
Qty.(pcs)
Stranded Wire Section (AWG)
Stranded Wire Section (Metric)
IR(A)
IR[cULus](A)
IR[VDE](A)
C
Tol. C
VR(V (DC))
Size
Operating Temperature
Q
DF(%)
RISO
Ceramic Type
L(mm)
Fl(mm)
L(µH)
IRP,40K(A)
ISAT(A)
ISAT,10%(A)
ISAT,30%(A)
fres(MHz)
Package
Input
VCE max.(V)
IF max.(mA)
Test Condition CTR
CTR min.(%)
CTR max.(%)
VISO(V (RMS))
Endurance(h)
IRIPPLE(mA)
ILeak(µA)
Pitch(mm)
Ø D(mm)
Polarity
Mount
Operation Force(g)
Schematic
Packaging
W(mm)
H(mm)
IR(mA)
Ti
Tl(mm)
Pins
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(Ω)
Type
VRMS(V)
VDC(V)
VBR(V)
IPeak(A)
Wmax(J)
PDiss(W)
VDE Approval
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-VD Disk Varistor, 230 VAC, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWE-VD Disk Varistor
Application230 VAC 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Size14 mm 
Operating Temperature -40 °C up to +105 °C
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Diameter16.5 mm
–
MountTHT 
–
–
–
Width4.7 mm
Height20 mm
–
–
–
–
–
–
–
–
–
–
AC Operating Voltage300 V
DC Operating Voltage385 V
(Reverse) Breakdown Voltage470 V
(Reverse) Peak Pulse Current6000 A
Energy Absorption175 J
Power Dissipation0.6 W
VDE ApprovalYes 
–Check availability
SPECWR-TBL Series 2509 - 9.52 mm Horizontal Entry Modular w. Rising Cage Clamp, Rising Cage Clamp, PCB
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
ApplicationRising Cage Clamp 
PCB/Cable/PanelPCB 
ModularityYes 
Wire Section 10 to 30 (AWG) 5.26 to 0.0509 (mm²)
–
–
–
–
–
–
–
–
Contact PlatingZinc 
Rated Current32 A
Working Voltage750 V (AC)
Contact Resistance20 mΩ
–
Stranded Wire Section (AWG)10 to 30 (AWG) 
Stranded Wire Section (Metric)5.26 to 0.0509 (mm²) 
–
Rated Current [cULus]24 A
Rated Current [VDE]32 A
–
–
–
–
Operating Temperature -30 °C up to +110 °C
–
–
–
–
Length28.56 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Pitch9.52 mm
–
Polarity03 
MountTHT 
–
–
PackagingBox 
–
–
–
–
–
Pins3 
–
–
–
–
–
TypeHorizontal Cable Entry 
–
–
–
–
–
–
VDE Approval40013439 
–Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
Rated Current0.1 A
–
–
Packaging Unit4000 pcs
–
–
–
–
–
–
–
–
Size0603 
Operating Temperature -55 °C up to +125 °C
–
–
–
–
Length1.6 mm
Pad Dimension0.3 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
MountSMT 
–
–
–
Width0.8 mm
Height0.8 mm
Rated Current100 mA
–
–
–
Impedance @ 100 MHz1000 Ω
Maximum Impedance1100 Ω
Maximum Impedance150 MHz 
Rated Current 2650 mA
DC Resistance0.85 Ω
TypeWide Band 
–
–
–
–
–
–
–
–Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
Rated Current0.5 A
–
–
Packaging Unit3000 pcs
–
–
–
–
–
–
–
–
Size1206 
Operating Temperature -55 °C up to +125 °C
–
–
–
–
Length3.2 mm
Pad Dimension0.5 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
MountSMT 
–
–
–
Width1.6 mm
Height1.1 mm
Rated Current500 mA
–
–
–
Impedance @ 100 MHz600 Ω
Maximum Impedance750 Ω
Maximum Impedance60 MHz 
Rated Current 22500 mA
DC Resistance0.3 Ω
TypeWide Band 
–
–
–
–
–
–
–
–Check availability
SPECWE-PD2 SMT Power Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
Rated Current2.5 A
–
–
Packaging Unit1500 pcs
–
–
–
–
–
–
–
–
Size4532 
Operating Temperature -40 °C up to +125 °C
–
–
–
–
Length4 mm
–
Inductance2.2 µH
Performance Rated Current3.5 A
Saturation Current3.38 A
Saturation Current @ 10%4.1 A
Saturation Current @ 30%4.7 A
Self Resonant Frequency85 MHz
–
–
–
–
–
–
–
–
–
–
–
–
–
–
MountSMT 
–
–
–
Width4.5 mm
Height3.2 mm
–
–
–
–
–
–
–
–
DC Resistance0.071 Ω
–
–
–
–
–
–
–
–
–Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
Dominant Wavelength [typ.]590 nm
Emitting ColorYellow 
Peak Wavelength [typ.]595 nm
Luminous Intensity [typ.]120 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
–
–
Packaging Unit4000 pcs
–
–
–
–
–
–
–
–
Size0603 
Operating Temperature -40 °C up to +85 °C
–
–
–
–
Length1.6 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
MountSMT 
–
–
PackagingTape and Reel 
Width0.8 mm
Height0.7 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Power Dissipation0.072 W
–
–Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
Dominant Wavelength [typ.]525 nm
Emitting ColorGreen 
Peak Wavelength [typ.]515 nm
Luminous Intensity [typ.]430 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
–
–
Packaging Unit4000 pcs
–
–
–
–
–
–
–
–
Size0603 
Operating Temperature -40 °C up to +85 °C
–
–
–
–
Length1.6 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
MountSMT 
–
–
PackagingTape and Reel 
Width0.8 mm
Height0.7 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Power Dissipation0.105 W
–
–Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
Dominant Wavelength [typ.]470 nm
Emitting ColorBlue 
Peak Wavelength [typ.]465 nm
Luminous Intensity [typ.]145 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
–
–
Packaging Unit4000 pcs
–
–
–
–
–
–
–
–
Size0603 
Operating Temperature -40 °C up to +85 °C
–
–
–
–
Length1.6 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
MountSMT 
–
–
PackagingTape and Reel 
Width0.8 mm
Height0.7 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Power Dissipation0.105 W
–
–Check availability
SPECWCAP-ATG8 Aluminum Electrolytic Capacitors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Packaging Unit2000 pcs
–
–
–
–
–
Capacitance100 µF
–
Rated Voltage16 V (DC)
–
–
–
Dissipation Factor16 %
–
–
Length11 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Endurance 2000
Ripple Current176 mA
Leakage Current16 µA
Pitch2 mm
Diameter5 mm
–
–
–
–
PackagingAmmopack 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-ATG8 Aluminum Electrolytic Capacitors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Packaging Unit2000 pcs
–
–
–
–
–
Capacitance22 µF
–
Rated Voltage50 V (DC)
–
–
–
Dissipation Factor10 %
–
–
Length11 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Endurance 2000
Ripple Current110 mA
Leakage Current11 µA
Pitch2 mm
Diameter5 mm
–
–
–
–
PackagingAmmopack 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-ATG8 Aluminum Electrolytic Capacitors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Packaging Unit1500 pcs
–
–
–
–
–
Capacitance100 µF
Capacitance±20% 
Rated Voltage35 V (DC)
–
–
–
Dissipation Factor12 %
–
–
Length11 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Endurance 2000
Ripple Current231 mA
Leakage Current35 µA
Pitch2.5 mm
Diameter6.3 mm
–
–
–
–
PackagingAmmopack 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-ATG8 Aluminum Electrolytic Capacitors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Packaging Unit500 pcs
–
–
–
–
–
Capacitance680 µF
Capacitance±20% 
Rated Voltage35 V (DC)
–
–
–
Dissipation Factor12 %
–
–
Length20 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Endurance 2000
Ripple Current891 mA
Leakage Current238 µA
Pitch5 mm
Diameter10 mm
–
–
–
–
PackagingAmmopack 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-ATG5 Aluminum Electrolytic Capacitors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Packaging Unit2000 pcs
–
–
–
–
–
Capacitance22 µF
Capacitance±20% 
Rated Voltage50 V (DC)
–
–
–
Dissipation Factor10 %
–
–
Length11 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Endurance 2000
Ripple Current60 mA
Leakage Current11 µA
Pitch2 mm
Diameter5 mm
–
–
–
–
PackagingAmmopack 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-ATG5 Aluminum Electrolytic Capacitors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Packaging Unit2000 pcs
–
–
–
–
–
Capacitance47 µF
Capacitance±20% 
Rated Voltage35 V (DC)
–
–
–
Dissipation Factor12 %
–
–
Length11 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Endurance 2000
Ripple Current110 mA
Leakage Current16.45 µA
Pitch2 mm
Diameter5 mm
–
–
–
–
PackagingAmmopack 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-AT1H Aluminum Electrolytic Capacitors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Packaging Unit200 pcs
–
–
–
–
–
Capacitance68 µF
Capacitance±20% 
Rated Voltage250 V (DC)
–
–
–
Dissipation Factor15 %
–
–
Length21 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Endurance 10000
Ripple Current1300 mA
Leakage Current780 µA
Pitch7.5 mm
Diameter18 mm
–
–
–
–
PackagingAmmopack 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-PTG5 Aluminum Polymer Capacitors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Packaging Unit800 pcs
–
–
–
–
–
Capacitance470 µF
Capacitance±20% 
Rated Voltage16 V (DC)
–
–
–
Dissipation Factor10 %
–
–
Length11.5 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Endurance 2000
Ripple Current5000 mA
Leakage Current752 µA
Pitch3.5 mm
Diameter8 mm
–
MountRadial THT 
–
–
PackagingAmmopack 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 10 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Packaging Unit4000 pcs
–
–
–
–
–
Capacitance15 pF
Capacitance±5% 
Rated Voltage10 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Q-Factor700 
–
Insulation Resistance10 GΩ
Ceramic TypeNP0 Class I 
Length1.6 mm
Pad Dimension0.4 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Packaging7" Tape & Reel 
Width0.8 mm
Height0.8 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Packaging Unit4000 pcs
–
–
–
–
–
Capacitance220 pF
Capacitance±5% 
Rated Voltage25 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Q-Factor1000 
–
Insulation Resistance10 GΩ
Ceramic TypeNP0 Class I 
Length1.6 mm
Pad Dimension0.4 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Packaging7" Tape & Reel 
Width0.8 mm
Height0.8 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Packaging Unit4000 pcs
–
–
–
–
–
Capacitance6.8 nF
Capacitance±10% 
Rated Voltage25 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
–
Dissipation Factor3.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Pad Dimension0.4 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Packaging7" Tape & Reel 
Width0.8 mm
Height0.8 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWR-WTB 2.50 mm "J" Type Male Header, –, PCB
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
PCB/Cable/PanelPCB 
–
–
–
–
–
–
–
–
–
GenderMale 
Contact PlatingTin 
Rated Current3 A
Working Voltage250 V (AC)
Contact Resistance20 mΩ
–
–
–
–
–
–
–
–
–
–
Operating Temperature -25 °C up to +85 °C
–
–
Insulation Resistance1000 MΩ
–
Length17.5 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Pitch2.5 mm
–
Polarity6 
MountTHT 
–
–
PackagingBag 
–
–
Rated Current3000 mA
–
–
Pins6 
–
–
–
–
–
TypeVertical 
–
–
–
–
–
–
–
–Check availability
SPECWR-WTB 2.00 mm Female Terminal Housing, –, Cable
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
PCB/Cable/PanelCable 
–
–
–
–
–
–
–
–
–
GenderFemale 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -25 °C up to +85 °C
–
–
Insulation Resistance1000 MΩ
–
Length5.7 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Pitch2 mm
–
–
–
–
–
PackagingBag 
–
–
–
–
–
Pins2 
–
–
–
–
–
TypeTerminal Housing 
–
–
–
–
–
–
–
–Check availability
SPECWR-WTB 2.00 mm Female Terminal Housing, –, Cable
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
PCB/Cable/PanelCable 
–
–
–
–
–
–
–
–
–
GenderFemale 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -25 °C up to +85 °C
–
–
Insulation Resistance1000 MΩ
–
Length7.7 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Pitch2 mm
–
–
–
–
–
PackagingBag 
–
–
–
–
–
Pins3 
–
–
–
–
–
TypeTerminal Housing 
–
–
–
–
–
–
–
–Check availability
SPECWR-WTB 2.00 mm Male Pin Header, –, PCB
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
PCB/Cable/PanelPCB 
–
–
–
–
–
–
–
–
–
GenderMale 
Contact PlatingTin 
Rated Current2 A
Working Voltage125 V (AC)
Contact Resistance20 mΩ
–
–
–
–
–
–
–
–
–
–
Operating Temperature -25 °C up to +85 °C
–
–
Insulation Resistance1000 MΩ
–
Length8 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Pitch2 mm
–
–
MountTHT 
–
–
PackagingBag 
–
–
–
–
–
Pins3 
–
–
–
–
–
TypeVertical 
–
–
–
–
–
–
–
–Check availability
SPECWS-SLTV THT Mini Slide Switch, Opposite Side Connection 10x2.5 mm, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
Contact PlatingGold 
Rated Current0.5 A
–
–
Packaging Unit200 pcs
–
–
–
–
–
–
–
Rated Voltage12 V (DC)
–
Operating Temperature -40 °C up to +85 °C
–
–
Insulation Resistance10000 MΩ
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Operation Force800 g
SchematicSPDT 
PackagingBulk 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWR-FSH Fuseholder THR Blocks PCB Clip Cover, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
Contact PlatingTin over Nickel 
Rated Current10 A
Working Voltage250 V (AC)
Contact Resistance10 mΩ
–
–
–
Rated Current [UL]20 A
–
Rated Current [VDE]10 A
–
–
–
–
Operating Temperature -30 °C up to +120 °C
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
PackagingBox 
–
–
–
–
–
–
–
–
–
–
–
TypeHorizontal 
–
–
–
–
–
–
VDE Approval120170 
–Check availability
SPECWR-WTB 2.00 mm Female Crimp Contact, –, Cable
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
PCB/Cable/PanelCable 
–
Wire Section 28 to 24 (AWG) 0.081 to 0.205 (mm²)
–
–
–
–
–
–
–
GenderFemale 
Contact PlatingTin 
Rated Current2 A
Working Voltage100 V (AC)
Contact Resistance20 mΩ
Packaging Unit100 pcs
Stranded Wire Section (AWG)28 to 24 (AWG) 
Stranded Wire Section (Metric)0.081 to 0.205 (mm²) 
–
–
–
–
–
–
–
Operating Temperature -25 °C up to +85 °C
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Pitch2 mm
–
–
–
–
–
PackagingBag 
–
–
Rated Current2000 mA
–
–
–
–
–
–
–
–
TypeCrimp Terminal 
–
–
–
–
–
–
–
–Check availability
SPECWR-WTB 2.00 mm Male Pin Header, –, PCB
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
PCB/Cable/PanelPCB 
–
–
–
–
–
–
–
–
–
GenderMale 
Contact PlatingTin 
Rated Current2 A
Working Voltage125 V (AC)
Contact Resistance20 mΩ
–
–
–
–
–
–
–
–
–
–
Operating Temperature -25 °C up to +85 °C
–
–
Insulation Resistance1000 MΩ
–
Length6 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Pitch2 mm
–
–
MountTHT 
–
–
PackagingBag 
–
–
–
–
–
Pins2 
–
–
–
–
–
TypeVertical 
–
–
–
–
–
–
–
–Check availability
SPECWP-THRBU REDCUBE THR with internal through-hole thread, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
Rated Current85 A
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -55 °C up to +150 °C
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
MountTHR 
–
–
PackagingBulk 
Width10 mm
Height4 mm
–
Inner ThreadM5 
Thread Length3.5 mm
Pins8 
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWL-OCPT DIP-4, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWL-OCPT DIP-4
–
–
–
–
–
–
–
–
Forward Voltage [typ.]1.24 V
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
SizeDIP 4 
Operating Temperature -55 °C up to +110 °C
–
–
–
–
Length8.5 mm
–
–
–
–
–
–
–
PackageDIP 4, Standard 
InputDC 
Collector Emitter Voltage35 V
Forward Current60 mA
IF = 5 mA
VCE = 5 V
Current Transfer Ratio [min.]50 %
Current Transfer Ratio [max.]600 %
Isolation Voltage5000 V (RMS)
–
–
–
–
–
–
MountTHT 
–
–
–
Width4.58 mm
Height7.3 mm
–
–
–
–
–
–
–
–
–
TypeOptocoupler Phototransistor 
–
–
–
–
–
Power Dissipation0.2 W
VDE Approval40051484 
–Check availability