Topology | Other Topology |
IC revision | 0.1 |
Remarks:-Only BOM is available.
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 150060BS75000 | SPEC | |
![]() | 150060GS75000 | SPEC | |
![]() | 150060YS75000 | SPEC | |
![]() | 150060RS75000 | SPEC | |
![]() | 860010675019 | SPEC | |
![]() | 61304021121 | SPEC | – |
![]() | 416131160812 | SPEC | – |
![]() | 434121025816 | SPEC | – |
![]() | 450301014042 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | – |
![]() | 64500113722 | SPEC | – |
![]() | 61900113722 | SPEC | – |
![]() | 61300211121 | SPEC | – |
![]() | 61300621121 | SPEC | – |
![]() | 61301011121 | SPEC | – |
![]() | 61900811121 | SPEC | – |
![]() | 61900811621 | SPEC | – |
![]() | 645002113322 | SPEC | – |
![]() | 645002114822 | SPEC | – |
![]() | 645003113322 | SPEC | – |
![]() | 645003114822 | SPEC | – |
![]() | 65100516121 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | Pitch (mm) | Mount | IR (mA) | Working Voltage (V (AC)) | PCB/Cable/Panel | Contact Resistance (mΩ) | Tol. R | Stranded Wire Section (AWG) | Stranded Wire Section (Metric) | Qty. (pcs) | Application | Interface Type | C | VR (V (DC)) | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | DF (%) | Ø D (mm) | Poles | L (mm) | Vaporphase process | H (mm) | Operation Force (g) | Electrical Life (Cycles) | Actuator Color | Washable | Schematic | Packaging | Pins (pcs) | Rows | Gender | Type | IR (A) | Samples |
---|