IC manufacturers Analog Devices

IC manufacturers (109)

Analog Devices ADIN1100 | Demoboard RD041

Design of a Single Pair Ethernet System with Power over Data Lines (SPoE)

Overview

TopologyLAN / POE
IC revision1.6

Description

This reference design note describes a system that cantransmit data between two points via a two-wire line. Themain unit supplies the peripheral unit with power via thesame two-wire line over which the data is transmitted. Thismethod is called "Single Pair Ethernet" with "Power over DataLines".

Features

 Supports multiple power levels of Power overEthernet Detecting and classifying the PD, sourcing the rightamount of power to the PD PoDL class 12 up to 30 V / 8.3 W USB 3.1 port (no power) 10 / 100 Mbit/s Ethernet port 10 Mbit/s SPE port Data transfer between USB 3.1 and 10 / 100 Mbit/sEthernet Data transfer between USB 3.1 and SPE (10 Mbit/s) Data transfer between SPE (10 Mbit/s) and10 / 100 Mbit/s Ethernet

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
Application
f
Tol. f
Stability(ppm)
Cload(pF)
Operating Temperature
C
Tol. C
VR(V (DC))
Size
Q
DF(%)
RISO
Ceramic Type
W(mm)
H(mm)
Fl(mm)
Packaging
R
Tol. R
PRated(W)
TCR(ppm/ °C)
TCR(ppm/ °C)
VE(V)
Pins
Mount
IR(mA)
Working Voltage(V (AC))
Poles
L(mm)
Vaporphase process
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(Ω)
Type
Technical Reference
VDC(V)
VBR(V)
IPeak(A)
PDiss(mW)
VClamp max.(V)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 570 nm, Bright Green
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]570 nm
Emitting ColorBright Green 
Peak Wavelength [typ.]572 nm
Luminous Intensity [typ.]50 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
–
–
Operating Temperature -40 °C up to +85 °C
–
–
–
Size0603 
–
–
–
–
Width0.8 mm
Height0.25 mm
–
–
–
–
–
–
–
–
–
MountSMT 
–
–
–
Length1.6 mm
–
–
–
–
–
–
–
–
–
–
–
Power Dissipation48 mW
–
–Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -55 °C up to +125 °C
–
–
–
Size0805 
–
–
–
–
Width1.2 mm
Height0.9 mm
Pad Dimension0.5 mm
–
–
–
–
–
–
–
–
MountSMT 
Rated Current2000 mA
–
–
Length2 mm
–
Impedance @ 100 MHz300 Ω
Maximum Impedance350 Ω
Maximum Impedance200 MHz 
Rated Current 23000 mA
DC Resistance0.05 Ω
TypeHigh Current 
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -55 °C up to +125 °C
Capacitance15 pF
Capacitance±5% 
Rated Voltage50 V (DC)
Size0402 
Q-Factor700 
–
Insulation Resistance10 GΩ
Ceramic TypeNP0 Class I 
Width0.5 mm
Height0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
Length1 mm
–
–
–
–
–
–
–
Technical ReferenceNP00402150J050DFCT10000 
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 16 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -55 °C up to +125 °C
Capacitance10 nF
Capacitance±10% 
Rated Voltage16 V (DC)
Size0603 
–
Dissipation Factor3.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
Length1.6 mm
–
–
–
–
–
–
–
Technical ReferenceX7R0603103K016DFCT10000 
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 16 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -55 °C up to +125 °C
Capacitance680 nF
Capacitance±10% 
Rated Voltage16 V (DC)
Size0603 
–
Dissipation Factor10 %
Insulation Resistance0.7 GΩ
Ceramic TypeX7R Class II 
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
Length1.6 mm
–
–
–
–
–
–
–
Technical ReferenceX7R0603684K016DFCT10000 
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 16 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -55 °C up to +125 °C
Capacitance1 µF
Capacitance±10% 
Rated Voltage16 V (DC)
Size0603 
–
Dissipation Factor10 %
Insulation Resistance0.1 GΩ
Ceramic TypeX7R Class II 
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
Length1.6 mm
–
–
–
–
–
–
–
Technical ReferenceX7R0603105K016DFCT10000 
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -55 °C up to +125 °C
Capacitance100 nF
Capacitance±10% 
Rated Voltage25 V (DC)
Size0603 
–
Dissipation Factor3.5 %
Insulation Resistance5 GΩ
Ceramic TypeX7R Class II 
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
Length1.6 mm
–
–
–
–
–
–
–
Technical ReferenceX7R0603104K025DFCT10000 
–
–
–
–
–
–Check availability
SPECWS-DISV Small Compact SMT with Raised Actuator 2.54 mm, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +85 °C
–
–
Rated Voltage24 V (DC)
–
–
–
Insulation Resistance100 MΩ
–
–
–
–
PackagingTape and Reel 
–
–
–
–
–
–
–
–
Rated Current25 mA
–
Poles8 
Length21.26 mm
Vaporphase processnot specified 
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWE-TVSP Power TVS Diode, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -65 °C up to +150 °C
–
–
–
SizeDO-214AC 
–
–
–
–
Width2.67 mm
Height2.25 mm
–
–
–
–
–
–
–
–
–
MountSMT 
–
–
–
Length4.24 mm
–
–
–
–
–
–
–
Technical ReferenceSMAJ5.0A 
DC Operating Voltage5 V
(Reverse) Breakdown Voltage6.7 V
(Reverse) Peak Pulse Current43.5 A
Power Dissipation400000 mW
Clamping Voltage [max.]9.2 V
–Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
–
–
–
–
Insulation Resistance1000 MΩ
–
–
–
–
PackagingBag 
–
–
–
–
–
–
Pins3 
MountTHT 
Rated Current3000 mA
Working Voltage250 V (AC)
–
Length7.62 mm
–
–
–
–
–
–
TypeStraight 
–
–
–
–
–
–
–Check availability
SPECWE-XTAL Quartz Crystal, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
ApplicationProcessor, USB, 3G/4G/5G, Ethernet, Small Cell, PHY, PCI Express 
Frequency25 MHz
Frequency±20ppm 
Stability30 ppm
Load Capacitance18 pF
Operating Temperature -40 °C up to +85 °C
–
–
–
SizeCFPX-180 
–
–
–
–
Width2.5 mm
Height0.8 mm
–
–
–
–
–
–
–
–
–
MountSMT 
–
–
–
Length3.2 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWRIS-RSKS Thick Film Resistors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -55 °C up to +155 °C
–
–
–
Size0603 
–
–
–
–
Width0.8 mm
Height0.45 mm
–
–
Resistance10 kΩ
Resistance±1% 
Rated Power0.1 W
Temperature Coefficient of Resistance (min.)-100 ppm/ °C
Temperature Coefficient of Resistance (max.)100 ppm/ °C
Limiting Element Voltage75 V
–
MountSMT 
–
–
–
Length1.6 mm
–
–
–
–
–
–
–
Technical ReferenceKS06031002F110KAATP0000 
–
–
–
–
–
–Check availability
SPECWRIS-RSKS Thick Film Resistors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -55 °C up to +155 °C
–
–
–
Size0603 
–
–
–
–
Width0.8 mm
Height0.45 mm
–
–
Resistance4.7 kΩ
Resistance±1% 
Rated Power0.1 W
Temperature Coefficient of Resistance (min.)-100 ppm/ °C
Temperature Coefficient of Resistance (max.)100 ppm/ °C
Limiting Element Voltage75 V
–
MountSMT 
–
–
–
Length1.6 mm
–
–
–
–
–
–
–
Technical ReferenceKS06034701F110KAATP0000 
–
–
–
–
–
–Check availability
SPECWRIS-RSKS Thick Film Resistors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -55 °C up to +155 °C
–
–
–
Size0603 
–
–
–
–
Width0.8 mm
Height0.45 mm
–
–
Resistance1.5 kΩ
Resistance±1% 
Rated Power0.1 W
Temperature Coefficient of Resistance (min.)-100 ppm/ °C
Temperature Coefficient of Resistance (max.)100 ppm/ °C
Limiting Element Voltage75 V
–
MountSMT 
–
–
–
Length1.6 mm
–
–
–
–
–
–
–
Technical ReferenceKS06031501F110KAATP0000 
–
–
–
–
–
–Check availability
SPECWRIS-RSKS Thick Film Resistors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -55 °C up to +155 °C
–
–
–
Size0603 
–
–
–
–
Width0.8 mm
Height0.45 mm
–
–
Resistance49.9 Ω
Resistance±1% 
Rated Power0.1 W
Temperature Coefficient of Resistance (min.)-100 ppm/ °C
Temperature Coefficient of Resistance (max.)100 ppm/ °C
Limiting Element Voltage75 V
–
MountSMT 
–
–
–
Length1.6 mm
–
–
–
–
–
–
–
Technical ReferenceKS060349R9F110KAATP0000 
–
–
–
–
–
–Check availability