Show all
results
Loading results
...
Components
Login
Dashboard
Logout
EN
English
Deutsch
Menu
Products
Reference Designs
Product Navigator
Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(109)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(35)
Ablic
(23)
Acco Semiconductor
(1)
Advanced Power
(4)
Allegro Microsystems
(101)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(204)
Anpec
(13)
Atlas Magnetics
(2)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(46)
Cambridge GaN Devices
(19)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(270)
Divimath
(8)
Einnosemi
(4)
Elmos AG
(1)
EPC
(148)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(8)
GaNPower
(3)
Giantec
(1)
Gosemicon
(2)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
IKON
(1)
Indie Semiconductor
(8)
Innovision Semiconductor Inc
(2)
Intel
(68)
Inventchip Technology
(3)
ISSI
(52)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(8)
Lattice semiconductor Corporation
(40)
Linearin
(2)
Littelfuse
(1)
Lumissil Microsystems
(12)
M3 Technology (M3Tek)
(7)
Macnica
(22)
Marvell Semiconductor
(1)
MaxLinear
(182)
Menlo Micro
(1)
MikroE
(25)
MindCet
(2)
Monolithic Power Systems
(1011)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(268)
Nisshinbo Micro Device Inc.
(10)
Nordic Semiconductor
(1)
Novosense Micro
(1)
NXP
(354)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(118)
Powermat
(1)
Pulsiv
(19)
Qorvo
(101)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(303)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(86)
SG-Micro
(67)
SiFive
(2)
Silanna Semiconductor
(9)
Silergy Corporation
(36)
Silicon Laboratory Inc.
(108)
Silicontent Technology
(59)
Silvertel
(59)
Skycore Semiconductors
(1)
Skyworks
(33)
Southchip
(29)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(31)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(31)
VisIC
(1)
Wise Integration
(3)
Wolfspeed
(24)
Xilinx
(23)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
1921-1950 of 14698 reference designs
Filter values
Analog Devices LT8645S, Rev. A
Buck Converter
|
V
in
3.8-65 V
|
fsw
200-2000 kHz
|
Output
3.3 V / 8 A
Analog Devices LT8645S, Rev. A
Buck Converter
|
V
in
5.5-65 V
|
fsw
200-2000 kHz
|
Output
5 V / 8 A
Analog Devices LT8645S, Rev. A
Buck Converter
|
V
in
24 V
|
fsw
200-2000 kHz
|
Output
5 V / 0.01 A
Analog Devices LT8645S, Rev. A
Buck Converter
|
V
in
12 V
|
fsw
200-2000 kHz
|
Output
5 V / 0.01 A
Analog Devices LT8645S, Rev. A
Buck Converter
|
V
in
5.5-65 V
|
fsw
200-2000 kHz
|
Output
5 V / 8 A
Analog Devices LT8645S-2
Buck Converter
|
V
in
5.5-65 V
|
fsw
500-2000 kHz
|
Output
5 V / 8 A
Analog Devices LT8645S-2
Buck Converter
|
V
in
5.5-65 V
|
fsw
500-2000 kHz
|
Output
5 V / 8 A
Analog Devices LT8645S-2
Buck Converter
|
V
in
3.8-65 V
|
fsw
500-2000 kHz
|
Output
3.3 V / 8 A
Analog Devices LT8645SA | Demoboard EVAL-LT8645SA-AZ, Rev. A
Buck Converter
|
V
in
5.6-65 V
|
fsw
1850-2150 kHz
|
Output
5.15 V / 8 A
Analog Devices LT8646S | Demoboard DC2660A, Rev. 1
Buck Converter
|
V
in
5.6-65 V
|
fsw
200-2200 kHz
|
Output
5.15 V / 8 A
Analog Devices LT8646S, Rev. A
Buck Converter
|
V
in
5.5-65 V
|
fsw
200-2000 kHz
|
Output
5 V / 8 A
Analog Devices LT8646S, Rev. A
Buck Converter
|
V
in
5.5-65 V
|
fsw
200-2000 kHz
|
Output
5 V / 8 A
Analog Devices LT8646S, Rev. A
Buck Converter
|
V
in
3.8-65 V
|
fsw
200-2000 kHz
|
Output
3.3 V / 8 A
Analog Devices LT8646S, Rev. A
Buck Converter
|
V
in
24 V
|
fsw
200-2000 kHz
|
Output
5 V / 8 A
Analog Devices LT8646S, Rev. A
Buck Converter
|
V
in
12 V
|
fsw
200-2000 kHz
|
Output
5 V / 8 A
Analog Devices LT8646SA | Demoboard EVAL-LT8646SA-AZ, Rev. A
Buck Converter
|
V
in
5.6-65 V
|
fsw
1850-2150 kHz
|
Output
5.15 V / 8 A
Analog Devices LT8647 | Demoboard EVAL-LT8647-AZ
Buck Converter
|
V
in
5.6-65 V
|
fsw
200-2200 kHz
|
Output
5.15 V / 7 A
Analog Devices LT8648S | Demoboard DC2841A
Buck Converter
|
V
in
5.7-42 V
|
Output
5 V / 15 A
Analog Devices LT8648S
Buck Converter
|
V
in
5.6-42 V
|
fsw
200-2200 kHz
|
Output
5 V / 15 A
Analog Devices LT8650S | Demoboard DC2407A, Rev. 1
Buck Converter
|
V
in
5.4-42 V
|
fsw
1850-2150 kHz
|
Outputs
5.2 V / 4 A, 3.43 V / 4 A
Analog Devices LT8650S | Demoboard LT Journal V1.2018, Rev. 1
Buck Converter
|
V
in
4-40 V
|
fsw
300-3000 kHz
|
Output
3.3 V / 16 A
Analog Devices LT8652S | Demoboard DC2523A
Buck Converter
|
V
in
3.6-18 V
|
fsw
1850-2150 kHz
|
Outputs
1.25 V / 12 A, 3.43 V / 12 A
Analog Devices LT8653S | Demoboard DC2535A
Buck Converter
|
V
in
5.5-42 V
|
fsw
1850-2150 kHz
|
Outputs
3.43 V / 2 A, 5.2 V / 2 A
Analog Devices LT8672HMS | Demoboard DBB Board, Rev. 1.0
Other Topology
|
fsw
50-100 kHz
Analog Devices LT8685S | Demoboard EVAL-LT8685S
Buck Converter
|
V
in
5.6-42 V
|
fsw
1800-2200 kHz
|
Outputs
1.8 V / 4 A, 1.2 V / 4 A, 5 V / 2.5 A, 3.3 V / 2.5 A
Analog Devices LT8686S | Demoboard DC3126A
Buck Converter
|
V
in
5-12 V
|
fsw
1800-2250 kHz
|
Outputs
1.2 V / 2 A, 5 V / 2 A, 3.3 V / 2 A, 1.8 V / 2 A
Analog Devices LT8692S | Demoboard EVAL-LT8692S-AZ
Buck Converter
|
V
in
6.2-42 V
|
fsw
1800-2200 kHz
|
Outputs
1.8 V / 1 A, 1.2 V / 1 A, 3.3 V / 1 A, 5 V / 1 A
Analog Devices LT8697, Rev. B
Buck Converter
|
V
in
7-27 V
|
fsw
300-2200 kHz
|
Output
5 V / 2.1 A
Analog Devices LT8698S/LT8698S-1 | Demoboard DC2688A
Buck Converter
|
V
in
6-42 V
|
fsw
1950-2050 kHz
|
Output
5 V / 3 A
Analog Devices LT8705 | Demoboard DC2285A, Rev. 1
Buck-Boost Converter
|
V
in
36-75 V
|
Output
48 V / 20 A
previous
1
...
63
64
65
66
67
...
490
next
Cart
Your cart is empty.
Get samples and quotes