IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LT8698S/LT8698S-1 | Demoboard DC2688A

5V 3A, 42V Input USB Charger with Cable Drop Compensation and Data Line Protection

Overview

TopologyBuck Converter
Input voltage6-42 V
Switching frequency1950-2050 kHz
Output 15 V / 3 A

Description

Demonstration circuit 2688A is a USB charger designed to power the 5V USB VBUS rail with up to 3A from an input voltage as high as 42V. The DC2688A circuit features the LT8698S/LT8698S-1, which is a compact, high efficiency, high speed synchronous monolithic step-down switching regulator which features the second-generation Silent Switcher® technology that minimizes EMI and reduces PCB layout sensitivity. The LT8698S/LT8698S-1 supports a wide variety of portable device charger profiles including USB BC 1.2 CDP, DCP, and SDP as well as common proprietary charger profiles, all of which can be easily evaluated using the DC2688A demo board. The LT8698S/LT8698S-1 also features high speed USB 2.0 compliant data line switches, robust data line protection, and programmable cable drop compensation which maintains accurate 5V VBUS regulation even when USB sockets are separated from the LT8698S/LT8698S-1 by a long cable. These features make the LT8698S/LT8698S-1 well suited for automotive USB host applications.There are two assembly versions. The DC2688A-A features the LT8698S, while the DC2688A-B features the LT8698S-1. The difference is that the LT8698S includes VIN hot loop capacitors inside the IC package for improved EMI/EMC performance, while the LT8698S-1 does not include these capacitors.

Features

  • Wide VIN Range Up to 42V
  • Programmable Cable Drop Compensation Provides Accurate 5V Regulation to Remote USB Sockets
  • High Speed USB 2.0 Compliant Dataline Switches
  • Selectable Charger Profiles Including Major Vendors’ and USB BC 1.2 Profiles
  • Silent Switcher®2 Technology and Selectable Spread-Spectrum Modulation Provide Ultralow EMI
  • Programmable and Synchronizable Switching Frequency 300kHz to 3MHz
  • Robust Dataline Protection
  • Tolerant of Short Condition Up to 20V
  • ESD Protected Up to IEC61000-4-2 8kV Contact Discharge and 15kV Air Discharge
  • Available Status and Fault Output Pins
  • Selectable Forced Continuous or Pulse-Skipping Modes
  • Small 4mm × 6mm × 0.94mm LQFN Package with 0.75mm Spacing from VIN to GND Pins
  • AEC-Q100 Qualified for Automotive Applications

Typical applications

  • Industrial USB
  • Automotive USB

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Application
Interface Type
Gender
Pins
Type
Mount
L(mm)
IR(A)
Working Voltage(V (AC))
Operating Temperature
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-USB Standard Connectors, USB 2.0, Type B
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
ApplicationUSB 2.0 
Interface TypeType B 
GenderReceptacle 
Pins4 
TypeHorizontal 
MountTHT 
–
Rated Current1.5 A
Working Voltage30 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingTray 
–Check availability
SPECWR-USB Standard Connectors, USB 2.0, Type A
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
ApplicationUSB 2.0 
Interface TypeType A 
GenderReceptacle 
Pins4 
TypeHorizontal 
MountSMT 
–
Rated Current1.5 A
Working Voltage30 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingTray 
–Check availability
SPECWR-PHD Jumper, –, –
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Jumper
–
–
GenderJumper 
Pins2 
–
–
–
Rated Current3 A
Working Voltage200 V (AC)
Operating Temperature -25 °C up to +105 °C
PackagingBag 
–Check availability
SPECWR-PHD Pin Header, –, –
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Pin Header
–
–
GenderPin Header 
Pins3 
TypeStraight 
MountTHT 
Length6 mm
Rated Current2 A
Working Voltage200 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability
SPECWR-PHD Pin Header, –, –
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Pin Header
–
–
GenderPin Header 
Pins8 
TypeStraight 
MountTHT 
Length8 mm
Rated Current2 A
Working Voltage200 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability