Show all
results
Loading results
...
Components
Login
Dashboard
Logout
EN
English
Deutsch
Menu
Products
Reference Designs
Product Navigator
Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(109)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(35)
Ablic
(23)
Acco Semiconductor
(1)
Advanced Power
(4)
Allegro Microsystems
(101)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(204)
Anpec
(13)
Atlas Magnetics
(2)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(46)
Cambridge GaN Devices
(19)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(270)
Divimath
(8)
Einnosemi
(4)
Elmos AG
(1)
EPC
(148)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(8)
GaNPower
(3)
Giantec
(1)
Gosemicon
(2)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
IKON
(1)
Indie Semiconductor
(8)
Innovision Semiconductor Inc
(2)
Intel
(68)
Inventchip Technology
(3)
ISSI
(52)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(8)
Lattice semiconductor Corporation
(40)
Linearin
(2)
Littelfuse
(1)
Lumissil Microsystems
(12)
M3 Technology (M3Tek)
(7)
Macnica
(22)
Marvell Semiconductor
(1)
MaxLinear
(182)
Menlo Micro
(1)
MikroE
(25)
MindCet
(2)
Monolithic Power Systems
(1011)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(268)
Nisshinbo Micro Device Inc.
(10)
Nordic Semiconductor
(1)
Novosense Micro
(1)
NXP
(354)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(118)
Powermat
(1)
Pulsiv
(19)
Qorvo
(101)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(303)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(86)
SG-Micro
(67)
SiFive
(2)
Silanna Semiconductor
(9)
Silergy Corporation
(36)
Silicon Laboratory Inc.
(108)
Silicontent Technology
(59)
Silvertel
(59)
Skycore Semiconductors
(1)
Skyworks
(33)
Southchip
(29)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(31)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(31)
VisIC
(1)
Wise Integration
(3)
Wolfspeed
(24)
Xilinx
(23)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
1891-1920 of 14698 reference designs
Filter values
Analog Devices LT8640A | Demoboard DC3099A
Buck Converter
|
V
in
5.7-42 V
|
fsw
1850-2150 kHz
|
Output
5.15 V / 5 A
Analog Devices LT8640S, Rev. 1
Buck Converter
|
V
in
12 V
|
fsw
200-3000 kHz
|
Output
3.3 V / 6 A
Analog Devices LT8640S, Rev. 1
Buck Converter
|
V
in
12 V
|
fsw
200-3000 kHz
|
Output
5 V / 6 A
Analog Devices LT8640S, Rev. 1
Buck Converter
|
V
in
5.7-42 V
|
fsw
200-3000 kHz
|
Output
5 V / 6 A
Analog Devices LT8640S, Rev. 1
Buck Converter
|
V
in
12 V
|
fsw
200-3000 kHz
|
Output
3.3 V / 6 A
Analog Devices LT8640S, Rev. 1
Buck Converter
|
V
in
12 V
|
fsw
200-3000 kHz
|
Output
3.3 V / 6 A
Analog Devices LT8640S, Rev. 1
Buck Converter
|
V
in
12 V
|
fsw
200-3000 kHz
|
Output
5 V / 6 A
Analog Devices LT8640S, Rev. 1
Buck Converter
|
V
in
12 V
|
fsw
200-3000 kHz
|
Output
5 V / 6 A
Analog Devices LT8640S | Demoboard DC2530A, Rev. 1
Buck Converter
|
V
in
5.8-42 V
|
fsw
1850-2150 kHz
|
Output
5 V / 6 A
Analog Devices LT8641A | Demoboard EVAL-LT8641A-AZ
Buck Converter
|
V
in
5.5-65 V
|
fsw
1850-2150 kHz
|
Output
5 V / 3.5 A
Analog Devices LT8642-1 | Demoboard DC3162A
Buck Converter
|
V
in
2.8-18 V
|
fsw
1925-2050 kHz
|
Output
1.2 V / 10 A
Analog Devices LT8642S | Demoboard DC2560A
Buck Converter
|
V
in
2.8-18 V
|
fsw
1925-2075 kHz
|
Output
1.2 V / 10 A
Analog Devices LT8642S
Buck Converter
|
V
in
2.8-18 V
|
fsw
200-3000 kHz
|
Output
1.2 V / 10 A
Analog Devices LT8642S | Demoboard LT Journal Aug 2018, Rev. 1
Buck Converter
|
V
in
3.6-18 V
|
fsw
200-3000 kHz
|
Output
3.3 V / 10 A
Analog Devices LT8642S | Demoboard LT Journal Aug 2018, Rev. 1
Buck Converter
|
V
in
2.8-18 V
|
fsw
200-3000 kHz
|
Output
1.2 V / 10 A
Analog Devices LT8643S | Demoboard DC2658A, Rev. 1
Buck Converter
|
V
in
5.8-42 V
|
fsw
1850-2150 kHz
|
Output
5 V / 6 A
Analog Devices LT8643S, Rev. A
Buck Converter
|
V
in
12 V
|
fsw
180-2100 kHz
|
Output
3.3 V / 6 A
Analog Devices LT8643S, Rev. A
Buck Converter
|
V
in
12 V
|
fsw
180-2100 kHz
|
Output
3.3 V / 6 A
Analog Devices LT8643S, Rev. A
Buck Converter
|
V
in
12 V
|
fsw
180-2100 kHz
|
Output
5 V / 6 A
Analog Devices LT8643S, Rev. A
Buck Converter
|
V
in
12 V
|
fsw
180-2100 kHz
|
Output
5 V / 6 A
Analog Devices LT8643S, Rev. A
Buck Converter
|
V
in
5.7-42 V
|
fsw
180-2100 kHz
|
Output
5 V / 6 A
Analog Devices LT8643S, Rev. A
Buck Converter
|
V
in
12 V
|
fsw
180-2100 kHz
|
Output
3.3 V / 6 A
Analog Devices LT8643S, Rev. A
Buck Converter
|
V
in
12 V
|
fsw
180-2100 kHz
|
Output
5 V / 6 A
Analog Devices LT8643SA | Demoboard EVAL-LT8643SA-AZ
Buck Converter
|
V
in
5.8-42 V
|
fsw
1850-2150 kHz
|
Output
5 V / 6 A
Analog Devices LT8644S | Demoboard DC2779A
Buck Converter
|
V
in
2.7-8 V
|
fsw
1950-2050 kHz
|
Output
1.22 V / 16 A
Analog Devices LT8645S | Demoboard DC2468A, Rev. 1
Buck Converter
|
V
in
5.6-65 V
|
fsw
1850-2150 kHz
|
Output
5 V / 8 A
Analog Devices LT8645S, Rev. 1
Buck Converter
|
V
in
5.5-65 V
|
fsw
200-2000 kHz
|
Output
5 V / 8 A
Analog Devices LT8645S, Rev. 1
Buck Converter
|
V
in
3.8-65 V
|
fsw
200-2000 kHz
|
Output
3.3 V / 8 A
Analog Devices LT8645S, Rev. 1
Buck Converter
|
V
in
5.5-65 V
|
fsw
200-2000 kHz
|
Output
5 V / 8 A
Analog Devices LT8645S | Demoboard LT Journal V1.2018, Rev. 1
Buck Converter
|
V
in
5.5-65 V
|
fsw
200-2000 kHz
|
Output
5 V / 8 A
previous
1
...
62
63
64
65
66
...
490
next
Cart
Your cart is empty.
Get samples and quotes