IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LT8697

USB 5V 2.5A Output, 42V Input Synchronous Buck with Cable Drop Compensation

Overview

TopologyBuck Converter
Input voltage7-27 V
Switching frequency300-2200 kHz
Output 15 V / 2.1 A
IC revisionB

Description

The LT®8697 is a compact, high efficiency, high speed synchronous monolithic step-down switching regulator designed to power 5V USB applications. A precise output voltage and programmable cable drop compensation maintain accurate 5V regulation at the USB socket connected to the end of a long cable. Forced continuous operation allows the LT8697 to sink current, further enhancing accurate 5V regulation during load transients.

Accurate and programmable output current limit, a power good indicator pin and an output current monitor pin improve system reliability and safety, allow the user to implement latch-off or auto-retry functionality and can eliminate the need for a USB switch IC. Dual feedback allows regulation on the output of a USB switch and limits cable drop compensation to a maximum of 5.8V output, protecting USB devices during fault conditions. Thermal shutdown provides additional protection by limiting power dissipation in the IC during an overtemperature fault.

The LT8697 is available in a small 24-lead 3mm × 5mm package with an exposed pad for low thermal resistance.

Features

  • Wide Input Range: 5V to 42V
  • Low Dropout Under All Conditions: 450mV at 2.1A
  • Accurate 5V Output: ±1.3% Over Full Temperature Range
  • Programmable Cable Drop Compensation
  • Programmable Output Current Limit
  • Output Current Monitor
  • Dual Input Feedback Permits Regulation on Output of USB Switch
  • Forced Continuous Mode for Fast Load Step Response
  • High Efficiency Synchronous Operation at 2MHz:93% Efficiency at 2.1A, 5VOUT from 12VIN95% Efficiency at 0.9A, 5VOUT from 12VIN
  • Fast Minimum Switch-On Time: 45ns
  • Adjustable Output from 5.0V to 5.25V
  • Adjustable and Synchronizable: 300kHz to 2.2MHz
  • Small Thermally Enhanced 3mm × 5mm 24-Lead QFN Package

Typical applications

  • Automotive
  • Precision 5V Supply
  • Industrial USB

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-LHMI SMT Power Inductor, 10 µH, 7 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance10 µH
Performance Rated Current7 A
Saturation Current @ 10%7.9 A
Saturation Current @ 30%16.8 A
DC Resistance30 mΩ
Self Resonant Frequency12 MHz
MountSMT 
–Check availability