IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LT8645S-2

65V, 8A Synchronous Step-Down Silent Switcher with 2.5μA Quiescent Current

Overview

TopologyBuck Converter
Input voltage5.5-65 V
Switching frequency500-2000 kHz
Output 15 V / 8 A

Description

The LT®8645S-2 synchronous step-down regulator features Silent Switcher architecture designed to minimize EMI emissions while delivering high efficiency at high switching frequencies. This performance makes the LT8645S-2 ideal for noise sensitive applications and environments. The fast, clean, low-overshoot switching edges enable high efficiency operation even at high switching frequencies, leading to a small overall solution size. Peak current mode control with a 40ns minimum on-time allows high step-down ratios even at high switching frequencies. Burst Mode® operation enables ultralow standby current consumption, pulse-skipping mode allows full switching frequency at lower output loads, or spread spectrum operation can further reduce EMI emissions.

Features

  • Silent Switcher® Architecture
  • Ultralow EMI Emissions
  • Optional Spread Spectrum Modulation
  • High Efficiency at High Frequency
  • Up to 95% Efficiency at 1MHz, 12VIN to 5VOUT
  • Up to 94% Efficiency at 2MHz, 12VIN to 5VOUT
  • Wide Input Voltage Range: 3.4V to 65V
  • Ultralow Quiescent Current Burst Mode Operation
  • 2.5μA IQ Regulating 12VIN to 3.3VOUT
  • Output Ripple < 10mVP-P
  • Fast Minimum Switch On-Time: 40ns
  • Low Dropout Under All Conditions: 60mV at 1A
  • Adjustable and Synchronizable: 200kHz to 2.2MHz
  • Peak Current Mode Operation
  • Output Soft-Start and Tracking
  • Small 32-Lead 6mm × 4mm LQFN Package
  • AEC-Q100 Qualification In Progress

Typical applications

  • Automotive and Industrial Supplies / General Purpose Step-Down / GSM Power Supplies

More information

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-LHMI SMT Power Inductor, 3.3 µH, 10 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance3.3 µH
Performance Rated Current10 A
Saturation Current @ 10%12.4 A
Saturation Current @ 30%27 A
DC Resistance14.9 mΩ
Self Resonant Frequency20 MHz
MountSMT 
Check availability