Show all
results
Loading results
...
Components
Login
Dashboard
Logout
EN
English
Deutsch
Menu
Products
Reference Designs
Product Navigator
Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(109)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(35)
Ablic
(23)
Acco Semiconductor
(1)
Advanced Power
(4)
Allegro Microsystems
(101)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(204)
Anpec
(13)
Atlas Magnetics
(2)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(46)
Cambridge GaN Devices
(19)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(270)
Divimath
(8)
Einnosemi
(4)
Elmos AG
(1)
EPC
(148)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(8)
GaNPower
(3)
Giantec
(1)
Gosemicon
(2)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
IKON
(1)
Indie Semiconductor
(8)
Innovision Semiconductor Inc
(2)
Intel
(68)
Inventchip Technology
(3)
ISSI
(52)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(8)
Lattice semiconductor Corporation
(40)
Linearin
(2)
Littelfuse
(1)
Lumissil Microsystems
(12)
M3 Technology (M3Tek)
(7)
Macnica
(22)
Marvell Semiconductor
(1)
MaxLinear
(182)
Menlo Micro
(1)
MikroE
(25)
MindCet
(2)
Monolithic Power Systems
(1011)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(268)
Nisshinbo Micro Device Inc.
(10)
Nordic Semiconductor
(1)
Novosense Micro
(1)
NXP
(354)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(118)
Powermat
(1)
Pulsiv
(19)
Qorvo
(101)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(303)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(86)
SG-Micro
(67)
SiFive
(2)
Silanna Semiconductor
(9)
Silergy Corporation
(36)
Silicon Laboratory Inc.
(108)
Silicontent Technology
(59)
Silvertel
(59)
Skycore Semiconductors
(1)
Skyworks
(33)
Southchip
(29)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(31)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(31)
VisIC
(1)
Wise Integration
(3)
Wolfspeed
(24)
Xilinx
(23)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
1741-1770 of 14698 reference designs
Filter values
Analog Devices LT8376 | Demoboard EVAL-LT8376-AZ
Buck Converter
|
V
in
43-57 V
|
fsw
200-2000 kHz
|
Output
36 V / 1.5 A
Analog Devices LT8386 | Demoboard DC3008A
Boost Converter
|
V
in
4-56 V
|
Output
60 V / 3 A
Analog Devices LT8390 | Demoboard DC2825A
Buck-Boost Converter
|
V
in
7-36 V
|
Output
12.5 V / 10 A
Analog Devices LT8390 | Demoboard LT Journal, Rev. 1
Buck-Boost Converter
|
V
in
0-48 V
|
fsw
150-650 kHz
|
Output
12 V
Analog Devices LT8390 | Demoboard LT Journal, Rev. 1
Buck-Boost Converter
|
V
in
4-56 V
|
fsw
150-650 kHz
|
Output
12 V / 4 A
Analog Devices LT8390 | Demoboard DC2457A, Rev. 1
Buck-Boost Converter
|
V
in
4-60 V
|
Output
15 V / 4 A
Analog Devices LT8390, Rev. 1
Buck-Boost Converter
|
V
in
0-48 V
|
fsw
150-650 kHz
|
Output
12 V
Analog Devices LT8390, Rev. 1
Buck-Boost Converter
|
V
in
4-56 V
|
fsw
150-650 kHz
|
Output
12 V / 4 A
Analog Devices LT8390 | Demoboard DC2431A, Rev. A
Buck-Boost Converter
|
V
in
9-36 V
|
Output
12 V / 25 A
Analog Devices LT8390, Rev. C
Buck-Boost Converter
|
V
in
4-60 V
|
fsw
150-650 kHz
|
Output
60 V / 4 A
Analog Devices LT8390A
Buck-Boost Converter
|
V
in
6-28 V
|
fsw
645-2100 kHz
|
Output
12 V / 4 A
Analog Devices LT8390A | Demoboard EVAL-LT8390A-AZ
Buck-Boost Converter
|
V
in
8-60 V
|
fsw
2000-2500 kHz
|
Output
24 V / 5 A
Analog Devices LT8390A | Demoboard DC2598A, Rev. A
Buck-Boost Converter
|
V
in
4-60 V
|
fsw
600-2000 kHz
|
Output
12 V / 4 A
Analog Devices LT8391 | Demoboard DC2345A
Buck-Boost Converter
|
V
in
4-60 V
|
fsw
150-650 kHz
|
Output
25 V / 2 A
Analog Devices LT8391, Rev. A
Buck-Boost Converter
|
V
in
5-56 V
|
fsw
150-650 kHz
|
Output
12 V / 1 A
Analog Devices LT8391, Rev. A
Buck-Boost Converter
|
V
in
24 V
|
fsw
150-650 kHz
|
Output
25 V / 6 A
Analog Devices LT8391, Rev. A
Buck-Boost Converter
|
V
in
4-60 V
|
fsw
150-650 kHz
|
Output
60 V
Analog Devices LT8391, Rev. A
Buck-Boost Converter
|
V
in
8-60 V
|
fsw
150-650 kHz
|
Output
8 A
Analog Devices LT8391A
Buck-Boost Converter
|
V
in
5-40 V
|
fsw
645-2100 kHz
|
Output
12 V / 1 A
Analog Devices LT8391A | Demoboard DC2575A, Rev. 1
Buck-Boost Converter
|
V
in
4-60 V
|
fsw
600-2000 kHz
|
Output
15 V / 1.5 A
Analog Devices LT8391A, Rev. 8391fa
Buck-Boost Converter
|
V
in
24 V
|
fsw
150-650 kHz
|
Output
25 V / 6 A
Analog Devices LT8391A, Rev. 8391fa
Buck-Boost Converter
|
V
in
8-60 V
|
fsw
150-650 kHz
|
Output
14.6 V / 7.8 A
Analog Devices LT8391A, Rev. 8391fa
Buck Converter
|
V
in
5-56 V
|
fsw
150-650 kHz
|
Output
12 V / 1 A
Analog Devices LT8391D | Demoboard EVAL-LT8391D-AZ
Buck-Boost Converter
|
V
in
6-45 V
|
fsw
150-650 kHz
|
Output
50 V / 1.5 A
Analog Devices LT8392
Buck-Boost Converter
|
V
in
3-56 V
|
fsw
150-650 kHz
|
Output
12 V / 4 A
Analog Devices LT8392
Buck-Boost Converter
|
V
in
0-48 V
|
fsw
150-650 kHz
|
Output
12 V
Analog Devices LT8418
Half-Bridge Converter symmetrical isolated
|
V
in
100 V
|
fsw
100-10000 kHz
|
Output
100 V
Analog Devices LT8418 | Demoboard EVAL-LT8418-BZ
Half-Bridge Converter symmetrical isolated
|
V
in
80 V
|
fsw
100-10000 kHz
|
Output
80 V / 10 A
Analog Devices LT8418 | Demoboard EVAL-LT8418-AZ
Half-Bridge Converter symmetrical isolated
|
V
in
80 V
|
fsw
100-10000 kHz
|
Output
80 V / 10 A
Analog Devices LT8419 | Demoboard EVAL-LT8419-AZ
Half-Bridge Converter Nonisolated
|
V
in
48 V
previous
1
...
57
58
59
60
61
...
490
next
Cart
Your cart is empty.
Get samples and quotes