IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LT8418

100V Half-Bridge GaN Driver with Smart Integrated Bootstrap Switch

Overview

TopologyHalf-Bridge Converter symmetrical isolated
Input voltage100 V
Switching frequency100-10000 kHz
Output 1100 V

Description

The LT8418 is a 100V half-bridge GaN driver that integrates top and bottom driver stages, driver logic control, and protections. It can be configured into synchronous half-bridge, full-bridge topologies, or buck, boost, and buck-boost topologies. The LT8418 provides strong current sourcing/sinking capability with 0.6Ω pull-up and 0.2Ω pull-down resistance. It also integrates smart integrated bootstrap switch to generate a balanced bootstrap voltage from VCC with a minimum dropout voltage.The LT8418 provides split gate drivers to adjust the turn-on and turn-off slew rates of GaN FETs to suppress ringing and optimize EMI performance. All driver inputs and outputs have default low-state to prevent GaN FETs from false turn-on. The inputs of the LT8418, INT, and INB are independent and TTL logic compatible. Meanwhile, the LT8418 performs with a fast propagation delay of 10ns and maintains an excellent delay matching of 1.5ns between the top and bottom channels, making it suitable for high-frequency DC-DC converters, motor drivers, and class-D audio amplifiers. In addition, the LT8418 employs the WLCSP package to minimize parasitic inductance, enabling its wide use in high-performance and high-power density applications.

Features

  • Half-Bridge Gate Driver for GaN FETs
  • 0.6Ω Pull-Up Resistance at Top Gate Driver
  • 0.2Ω Pull-Down Resistance at Bottom Gate Driver
  • 4A Peak Source, 8A Peak Sink Current Capability
  • Smart Integrated Bootstrap Switch
  • Split-Gate-Driver to Adjust Turn-On/Turn-Off Strength
  • Default Low-State for All Driver Inputs and Outputs
  • Maximum 15V Voltage Rating at INT and INB Inputs
  • Independent INT, INB Inputs with TTL Logic Compatible
  • Fast Propagation Delay: 10ns (Typical)
  • Propagation Delay Matching: 1.5ns (Typical)
  • Balanced Driver Supply Voltage: VBST ≈ VCC = 3.85V – 5.5V
  • Undervoltage and Overvoltage Lockout Protections Small 12-Ball WLCSP Package

Typical applications

  • Data Center Power Supplies
  • Automotive
  • Industrial
  • Consumer

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
fres(MHz)
Wire Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCF SMT High Current Inductor, 3.1 µH, 33.15 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance3.1 µH
Performance Rated Current33.15 A
Saturation Current @ 10%41 A
Saturation Current @ 30%45 A
DC Resistance2.3 mΩ
Self Resonant Frequency29 MHz
Wire TypeFlat 
–Check availability