IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LT8391D | Demoboard EVAL-LT8391D-AZ

Synchronous 4-Switch Buck-Boost LED Driver 6V to 45V Input, Up to 50V LED

Overview

TopologyBuck-Boost Converter
Input voltage6-45 V
Switching frequency150-650 kHz
Output 150 V / 1.5 A

Description

Evaluation circuit EVAL-LT8391D-AZ is a 4-switch synchronous buck-boost LED driver featuring the LT8391D. It drives a single string of LEDs at up to 1.5A and up to 50V when VIN is between 6V and 45V. EVAL-LT8391D-AZ runs at 400kHz switching frequency and efficiency can exceed 97%. It comes with low EMI features including optimized layout, spread spectrum frequency modulation (SSFM) and input EMI filter. SSFM can be turned on or off with a simple jumper.The LT8391D 4-swich buck-boost controller is the new member of the LT8391 family (see Table 1 in the user guide). It has an input voltage range of 4V to 60V and output voltage range of 0V to 60V. It has input under voltage lockout (UVLO) which can also be used to enable or disable the controller. On the output side, it is protected against both open and short LED conditions.

Features

  • 4-Switch Single Inductor Architecture Allows VIN Above, Below or Equal to VOUT
  • Synchronous Switching: Up to 98% Efficiency
  • Proprietary Peak-Buck Peak-Boost Current Mode
  • Wide VIN Range: 4V to 60V
  • Wide VOUT Range: 0V to 60V
  • ±4% LED Current Accuracy
  • No Top MOSFET Refresh Noise in Buck or Boost Mode
  • Adjustable Frequency: 150kHz to 650kHz
  • Flicker-Free Spread Spectrum for Low EMI
  • Open and Short LED Protection with Fault Reporting
  • AEC-Q100 Qualified for Automotive Applications

Typical applications

  • High Frequency LED Lighting
  • Automotive Head Lamps/Running Lamps

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Pins
Type
Mount
L(mm)
IR(A)
Working Voltage(V (AC))
Operating Temperature
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-PHD Jumper, 2, –
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Jumper
Pins
Rated Current3 A
Working Voltage200 V (AC)
Operating Temperature -25 °C up to +105 °C
PackagingBag 
Check availability
SPECWR-PHD Pin Header, 4, Straight
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Pin Header
Pins
TypeStraight 
MountTHT 
Length4 mm
Rated Current2 A
Working Voltage200 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
Check availability