IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LT8392

60V Synchronous 4-Switch Buck-Boost Controller with Spread Spectrum

Overview

TopologyBuck-Boost Converter
Input voltage3-56 V
Switching frequency150-650 kHz
Output 112 V / 4 A

Description

The LT®8392 is a synchronous 4-switch buck-boost DC/ DC controller that regulates output voltage, input or output current from input voltage above, below, or equal to the output voltage. The proprietary peak-buck peak-boost current mode control scheme allows adjustable and synchronizable 150kHz to 650kHz fixed frequency operation, or internal ±15% triangle spread spectrum operation for low EMI. With 3V to 60V input voltage range, 1V to 60V output voltage capability, and seamless low noise transitions between operation regions, the LT8392 is ideal for voltage regulator, battery and super-capacitor charger applications in automotive, industrial, telecom, and even battery-powered systems.

Features

  • 4-Switch Single Inductor Architecture Allows VIN Above, Below or Equal to VOUT
  • Up to 98% Efficiency
  • Proprietary Peak-Buck Peak-Boost Current Mode
  • Wide VIN Range: 3V (Need EXTVCC ≥ 4.5V) to 60V
  • ±1.5% Output Voltage Accuracy: 1V ≤ VOUT ≤ 60V
  • ±4% Input or Output Current Accuracy with Monitor
  • Spread Spectrum Frequency Modulation for Low EMI
  • Integrated Bootstrap Diodes
  • Adjustable and Synchronizable: 150kHz to 650kHz
  • VOUT Disconnected from VIN During Shutdown
  • Available in 28-Lead TSSOP with Exposed Pad and 28-Lead QFN (4mm × 5mm)

Typical applications

  • Industrial
  • High Frequency Battery-Powered System
  • Telecom Systems
  • Automotive

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 6 µH, 13.6 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance6 µH
Performance Rated Current13.6 A
Saturation Current @ 10%6 A
Saturation Current @ 30%14 A
DC Resistance8.4 mΩ
Self Resonant Frequency22 MHz
MaterialWE-PERM 
Packaging Unit400 
–Check availability