Show all
results
Loading results
...
Components
Login
Dashboard
Logout
EN
English
Deutsch
Menu
Products
Reference Designs
Product Navigator
Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(109)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(35)
Ablic
(23)
Acco Semiconductor
(1)
Advanced Power
(4)
Allegro Microsystems
(101)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(204)
Anpec
(13)
Atlas Magnetics
(2)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(46)
Cambridge GaN Devices
(19)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(270)
Divimath
(8)
Einnosemi
(4)
Elmos AG
(1)
EPC
(148)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(8)
GaNPower
(3)
Giantec
(1)
Gosemicon
(2)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
IKON
(1)
Indie Semiconductor
(8)
Innovision Semiconductor Inc
(2)
Intel
(68)
Inventchip Technology
(3)
ISSI
(52)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(8)
Lattice semiconductor Corporation
(40)
Linearin
(2)
Littelfuse
(1)
Lumissil Microsystems
(12)
M3 Technology (M3Tek)
(7)
Macnica
(22)
Marvell Semiconductor
(1)
MaxLinear
(182)
Menlo Micro
(1)
MikroE
(25)
MindCet
(2)
Monolithic Power Systems
(1011)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(268)
Nisshinbo Micro Device Inc.
(10)
Nordic Semiconductor
(1)
Novosense Micro
(1)
NXP
(354)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(118)
Powermat
(1)
Pulsiv
(19)
Qorvo
(101)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(303)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(86)
SG-Micro
(67)
SiFive
(2)
Silanna Semiconductor
(9)
Silergy Corporation
(36)
Silicon Laboratory Inc.
(108)
Silicontent Technology
(59)
Silvertel
(59)
Skycore Semiconductors
(1)
Skyworks
(33)
Southchip
(29)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(31)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(31)
VisIC
(1)
Wise Integration
(3)
Wolfspeed
(24)
Xilinx
(23)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
13471-13500 of 14698 reference designs
Filter values
Texas Instruments TPS611781, Rev. A
Boost Converter
|
V
in
6-14 V
|
fsw
2200 kHz
|
Output
16 V / 2 A
Texas Instruments TPS611781, Rev. A
Boost Converter
|
V
in
2.7-20 V
|
fsw
2200 kHz
Texas Instruments TPS611781 | Demoboard PMP15043, Rev. A
Boost Converter
|
V
in
1-5 V
|
fsw
200-2200 kHz
|
Output
15 V / 6 A
Texas Instruments TPS61178EVM-792
Boost Converter
|
V
in
5.4-12 V
Texas Instruments TPS61178RNWR | Demoboard TIDA-010057
Other Topology
Texas Instruments TPS61196, Rev. D
Other Topology
|
fsw
100-800 kHz
Texas Instruments TPS61197D | Demoboard PMP10171, Rev. B
Boost Converter
|
V
in
10-30 V
|
Output
40 V / 0.5 A
Texas Instruments TPS61230A, Rev. A
Boost Converter
|
V
in
2.5-4.5 V
|
fsw
805-1495 kHz
|
Output
5 V / 2.4 A
Texas Instruments TPS61240YFFR | Demoboard TIDA-01401, Rev. 1.1
Boost Converter
|
V
in
3-4.2 V
|
fsw
4500 kHz
|
Output
5 V / 0.1 A
Texas Instruments TPS61241 | Demoboard LAUNCHXL-F28P65X, Rev. A
Boost Converter
|
V
in
2.3-5.5 V
|
Output
5 V
Texas Instruments TPS61291, Rev. A
Boost Converter
|
V
in
3 V
|
Outputs
3.3 V / 0.2 A, 2.5 V / 0.2 A
Texas Instruments TPS61291, Rev. A
Boost Converter
|
V
in
0.9-5 V
|
Outputs
2.5 V / 0.2 A, 3 V / 0.2 A, 3.5 V / 0.2 A
Texas Instruments TPS61299 | Demoboard TPS61299EVM-103
Boost Converter
|
V
in
0.15-5.5 V
|
Output
5.5 V
Texas Instruments TPS61322, Rev. REVISED APRIL 2018
Buck Converter
|
V
in
0.9-5.5 V
|
Output
2.2 V / 0.75 A
Texas Instruments TPS61322, Rev. REVISED JANUARY 2018
Boost Converter
|
V
in
0.9-5.5 V
|
Output
5.5 V / 0.5 A
Texas Instruments TPS613221A, Rev. REVISED APRIL 2018
Buck-Boost Converter
|
V
in
0.9-5.5 V
|
Output
3.3 V / 1.2 A
Texas Instruments TPS613221A, Rev. REVISED JANUARY 2018
Boost Converter
|
V
in
0.9-5.5 V
|
Output
5.5 V / 0.6 A
Texas Instruments TPS613222A, Rev. B
Boost Converter
|
V
in
3-4.35 V
|
Output
5 V / 1.8 A
Texas Instruments TPS613222A, Rev. C
Boost Converter
|
V
in
0.9-5.5 V
|
fsw
1600 kHz
|
Output
5 V / 1.8 A
Texas Instruments TPS613222A, Rev. REVISED JANUARY 2018
Boost Converter
|
V
in
0.9-5.5 V
|
Output
5.5 V / 1.2 A
Texas Instruments TPS613223A, Rev. C
Boost Converter
|
V
in
0.9-5.5 V
|
fsw
1600 kHz
|
Output
2 V / 0.75 A
Texas Instruments TPS613223A, Rev. REVISED APRIL 2018
Buck-Boost Converter
|
V
in
0.9-5.5 V
|
Output
5 V / 1.8 A
Texas Instruments TPS613223A, Rev. REVISED JANUARY 2018
Boost Converter
|
V
in
0.9-5.5 V
|
Output
5.5 V / 0.42 A
Texas Instruments TPS613224A, Rev. A
Boost Converter
|
V
in
0.9-5.5 V
|
Output
2.5 V / 0.75 A
Texas Instruments TPS613224A, Rev. C
Boost Converter
|
V
in
0.9-5.5 V
|
fsw
1600 kHz
|
Output
2.5 V / 0.75 A
Texas Instruments TPS613224A, Rev. REVISED APRIL 2018
Buck-Boost Converter
|
V
in
0.9-5.5 V
|
Output
2.5 V / 0.75 A
Texas Instruments TPS613225A, Rev. A
Boost Converter
|
V
in
0.9-5.5 V
|
Output
3 V / 1.2 A
Texas Instruments TPS613225A, Rev. B
Boost Converter
|
V
in
0.9-5.5 V
|
Output
3 V / 1.2 A
Texas Instruments TPS613225A, Rev. C
Boost Converter
|
V
in
0.9-5.5 V
|
fsw
1600 kHz
|
Output
3 V / 1.2 A
Texas Instruments TPS613226A, Rev. B
Boost Converter
|
V
in
0.9-5.5 V
|
Output
3.6 V / 1.2 A
previous
1
...
448
449
450
451
452
...
490
next
Cart
Your cart is empty.
Get samples and quotes