IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS61178EVM-792

20-V Fully Integrated Sync Boost with Load Disconnect

Overview

TopologyBoost Converter
Input voltage5.4-12 V

Description

The TPS61178 device is a 20-V, 10-A, fully integrated, synchronous boost converter that can be used in awide variety of applications such as portable speakers, power banks, LCD displays, and more. This EVMis designed to evaluate electrical and thermal performance at 5.4-V to approximately 12-V input voltageand 16-V output voltage conditions. The operating conditions of the EVM can easily be changed bymodifying the external components of the TPS61178 device

Features

Input Voltage Range: 2.7 V to 20 VOutput Voltage Range: 4.5 V to 20 VProgrammable Switch Peak Current: up to 10 ATwo 16-mΩ FETs IntegratedEfficiency up to 96%: VIN = 7.2 V, VOUT = 16 V, IOUT = 2 A

Typical applications

  • portable speakers
  • Source Driver of LCD Display / Supply for the Power Amplifier / Supply for the Motor Driver / USB Type-C Power Delivery

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-LHMI SMT Power Inductor, 3.3 µH, 11.1 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance3.3 µH
Performance Rated Current11.1 A
Saturation Current @ 10%15.6 A
Saturation Current @ 30%31.2 A
DC Resistance11.8 mΩ
Self Resonant Frequency22 MHz
MountSMT 
–Check availability