IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS611781 | Demoboard PMP15043

6A, 0.05% Current Accuracy Power Solution for Battery Test Systems Reference Design

Overview

TopologyBoost Converter
Input voltage1-5 V
Switching frequency200-2200 kHz
Output 115 V / 6 A
IC revisionA

Description

6A, 0.05% Current Accuracy Power Solution for Battery Test Systems Reference DesignThis reference design circuit introduces a highly accurate, bi-directional current power solution used in battery test systems (BTS). The maximum current capability is 6A with lower than 0.05% full scale accuracy. Controlling through a logic pin, the circuit can be used to charge or discharge a battery. During charging, the battery voltage can also be controlled through an analog signal. With fully integrated buck and boost converters, the circuitry is simple and easy to design. An evaluation board was built to validate the performance of this solution.

Features

  • Input Voltage Range: 2.7 V to 20 V
  • Output Voltage Range: 4.5 V to 20 V
  • Programmable Switch Peak Current: up to 10 A
  • Two 16-mΩ FETs Integrated
  • Efficiency up to 96%: VIN = 7.2 V, VOUT = 16 V, IOUT = 2 A
  • Adjustable Switching Frequency: up to 2.2 MHz
  • External Clock Synchronization: 200 kHz to 2.2 MHz
  • Gate Driver for Load Disconnect
  • Hiccup Short Protection
  • Over Voltage Protection
  • Auto PFM Operation - TPS61178
  • Forced PWM Mode - TPS611781
  • 3.0-mm x 3.5-mm 13-pin VQFN Hotrod Package

Typical applications

  • Portable Speaker
  • Supply for the Power Amplifier / Supply for the Motor Driver / USB Type-C Power Delivery
  • Source Driver of LCD Display

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
Material
LR(µH)
fres(MHz)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCC SMT High Current Cube Inductor, 10 µH, 9.6 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance10 µH
Performance Rated Current9.6 A
Saturation Current @ 10%9.1 A
Saturation Current @ 30%11.3 A
DC Resistance16.7 mΩ
MaterialFerrite 
Rated Inductance7.5 µH
Self Resonant Frequency29 MHz
–Check availability