IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS61291

TPS61291 Low Iq Boost Converter with Bypass Operation

Overview

TopologyBoost Converter
Input voltage3 V
Output 13.3 V / 0.2 A
Output 22.5 V / 0.2 A
IC revisionA

Description

The TPS61291 is a boost converter with pin selectable output voltages and an integrated bypass mode. In bypass operation, the device provides a direct path from the input to the system and allows a low power micro controller (MCU) such as the MSP430 to operate directly from a single 3V Li-MnO2 battery or dual alkaline battery cells.

In bypass mode the integrated feedback divider network for boost mode operation is disconnected from the output and the quiescent current consumption drops down to only 15nA (typical).

In boost mode the device provides a minimum output current of 200mA at 3.3V VOUT from 1.8V VIN. The boost mode is used for system components which require a regulated supply voltage and cannot directly operate from the input source. The boost converter is based on a current-mode controller using synchronous rectification to obtain maximum efficiency and consumes typically 5.7µA from the output. During startup of the boost converter, the VSEL pin is read out and the integrated feedback network sets the output voltage to 2.5V, 3V or 3.3V.

Bypass mode or boost mode operation is controlled by the system via the EN/BYP pin.

The device integrates an enhanced bypass mode control to prevent charge, stored in the output capacitor during boost mode operation, from flowing back to the input and charging the battery.

The device is packaged in a small 6-pin SON package (DRV) measuring 2.0mm × 2.0mm × 0.75mm.

Features

  • Input Voltage Range 0.9V to 5V
  • Startup Voltage 1.5V at 20mA Load
  • Pin Selectable Output Voltages:3.3V, 3V, 2.5V
  • 15nA typical Quiescent Current in Bypass Mode
  • 5.7µA typical Quiescent Current inBoost Mode
  • Bypass Switch from VIN to VOUT
  • IOUT > 200mA at 3.3V VOUT,VIN = 1.8V
  • Internal Feedback Divider Disconnect (Bypass Mode)
  • Controlled Bypass Transition Prevents Reverse Current into Battery
  • Power-Save Mode at Light Loads
  • Overtemperature Protection
  • Redundant Overvoltage Protection
  • Small 2mm × 2mm SON 6-pin package

Typical applications

  • Metering (Gas, Water, Smart Meters)
  • Single 3V Li-MnO2 or 2 x 1.5V Alkaline Cell Powered Applications
  • Remote Controls
  • Home Security / Home Automation

More information

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,30%(A)
RDC typ.(mΩ)
fres(MHz)
VOP(V)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-MAPI SMT Power Inductor, 3.3 µH, 2.7 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance3.3 µH
Performance Rated Current2.7 A
Saturation Current @ 30%3.85 A
DC Resistance114 mΩ
Self Resonant Frequency35 MHz
Operating Voltage80 V
MountSMT 
–Check availability