IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS611781

TPS61178x 20-V, 10-A Fully-Integrated Synchronous Boost with Load Disconnect Control

Overview

TopologyBoost Converter
Input voltage2.7-20 V
Switching frequency2200 kHz
IC revisionA

Description

The TPS61178x family is a 20-V synchronous Boostconverter with the gate driver built-in for loaddisconnect. The TPS61178x integrates two low onresistancepower FETs: A 16-mΩ switching FET anda 16-mΩ rectifier FET.The TPS61178x uses the fixed frequency peakcurrent mode control with the slope compensationintegrated. At the light load, the TPS61178 enters intothe auto PFM mode while TPS611781 is in the forcedPWM mode.The TPS61178x could isolate the output from inputside when shutdown. Once the output is shorted, itenters into the hiccup mode to lower the thermalstress and can recover automatically after the shortreleases. Additionally, the TPS61178x also has OVPand thermal protection to avoid the fault operation.The TPS61178x is in a 3.0-mm x 3.5-mm 13-pinVQFN package with enhanced thermal dissipation.

Features

1- Input Voltage Range: 2.7 V to 20 V

  • Output Voltage Range: 4.5 V to 20 V
  • Programmable Switch Peak Current: up to 10 A
  • Two 16-mΩ FETs Integrated
  • Efficiency up to 96%: VIN = 7.2 V, VOUT = 16 V,IOUT = 2 A
  • Adjustable Switching Frequency: up to 2.2 MHz
  • External Clock Synchronization: 200 kHz to 2.2MHz
  • Gate Driver for Load Disconnect
  • Hiccup Short Protection
  • Over Voltage Protection
  • Auto PFM Operation - TPS61178
  • Forced PWM Mode - TPS611781
  • 3.0-mm x 3.5-mm 13-pin VQFN Hotrod Package
  • Create a Custom Design Using the TPS61178With the WEBENCH® Power Designer

Typical applications

  • USB Type-C Power Delivery
  • Supply for the Motor Driver
  • Portable Speaker
  • Supply for the Power Amplifier
  • Source Driver of LCD Display

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-LHMI SMT Power Inductor, 3.3 µH, 11.1 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance3.3 µH
Performance Rated Current11.1 A
Saturation Current @ 10%15.6 A
Saturation Current @ 30%31.2 A
DC Resistance11.8 mΩ
Self Resonant Frequency22 MHz
MountSMT 
–Check availability
SPECWE-LHMI SMT Power Inductor, 6.8 µH, 8.6 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance6.8 µH
Performance Rated Current8.6 A
Saturation Current @ 10%8 A
Saturation Current @ 30%17.4 A
DC Resistance23.3 mΩ
Self Resonant Frequency13 MHz
MountSMT 
–Check availability
SPECWE-LHMI SMT Power Inductor, 10 µH, 7 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance10 µH
Performance Rated Current7 A
Saturation Current @ 10%7.9 A
Saturation Current @ 30%16.8 A
DC Resistance30 mΩ
Self Resonant Frequency12 MHz
MountSMT 
–Check availability