Show all
results
Loading results
...
Components
Login
Dashboard
Logout
EN
English
Deutsch
Menu
Products
Reference Designs
Product Navigator
Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(108)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(35)
Ablic
(23)
Acco Semiconductor
(1)
Advanced Power
(4)
Allegro Microsystems
(101)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(204)
Anpec
(13)
Atlas Magnetics
(2)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(46)
Cambridge GaN Devices
(19)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(270)
Divimath
(8)
Einnosemi
(4)
Elmos AG
(1)
EPC
(148)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(8)
GaNPower
(3)
Giantec
(1)
Gosemicon
(2)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
IKON
(1)
Indie Semiconductor
(8)
Innovision Semiconductor Inc
(2)
Intel
(68)
Inventchip Technology
(3)
ISSI
(52)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(8)
Lattice semiconductor Corporation
(40)
Linearin
(2)
Littelfuse
(1)
Lumissil Microsystems
(12)
M3 Technology (M3Tek)
(7)
Macnica
(22)
Marvell Semiconductor
(1)
MaxLinear
(182)
Menlo Micro
(1)
MikroE
(25)
MindCet
(2)
Monolithic Power Systems
(1011)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(268)
Nisshinbo Micro Device Inc.
(10)
Novosense Micro
(1)
NXP
(358)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(118)
Powermat
(1)
Pulsiv
(19)
Qorvo
(101)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(303)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(86)
SG-Micro
(68)
SiFive
(2)
Silanna Semiconductor
(9)
Silergy Corporation
(36)
Silicon Laboratory Inc.
(108)
Silicontent Technology
(59)
Silvertel
(59)
Skycore Semiconductors
(1)
Skyworks
(33)
Southchip
(29)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(31)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(31)
VisIC
(1)
Wise Integration
(3)
Wolfspeed
(24)
Xilinx
(23)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
11791-11820 of 14704 reference designs
Filter values
Texas Instruments LM3481 | Demoboard PMP9184C, Rev. C
SEPIC Buck-Boost Topology
|
V
in
6-16 V
|
Output
13.2 V / 3 A
Texas Instruments LM3481 | Demoboard TIDA-01592, Rev. E1
Flyback Converter
|
V
in
2.97-48 V
|
fsw
100-1000 kHz
|
Outputs
100 V / 0.12 A, 100 V / 0.12 A
Texas Instruments LM3481MM | Demoboard LM3481-FLYBACKEVM, Rev. B
Flyback Converter
|
V
in
5-32 V
|
fsw
100-1000 kHz
|
Output
12 V / 3 A
Texas Instruments LM3481MM | Demoboard PMP10098, Rev. C
Flyback Converter
|
V
in
19-375 V
|
fsw
130 kHz
|
Output
12 V / 0.04 A
Texas Instruments LM3481MM | Demoboard TIDA-01234, Rev. E1
Boost Converter
|
V
in
6-18 V
|
Outputs
12 V / 1 A, 24 V / 1 A
Texas Instruments LM3481MM, Rev. F
Flyback Converter
|
V
in
8.9-40 V
|
fsw
100-1000 kHz
|
Output
3.3 V / 0.1 A
Texas Instruments LM3481-Q1 | Demoboard PMP9476, Rev. C
Buck Converter
|
V
in
3.5-38 V
|
Output
5 V / 3 A
Texas Instruments LM3488MMX | Demoboard TIDA-010057, Rev. E2
Other Topology
Texas Instruments LM3489MM | Demoboard USB-C-PD-DUO-EVM
Buck Converter
|
V
in
4.5-35 V
|
Output
35 V
Texas Instruments LM34910C, Rev. B
Buck Converter
|
V
in
8-50 V
|
fsw
1000 kHz
|
Output
45 V / 1.25 A
Texas Instruments LM34919C-Q1, Rev. A
Buck Converter
|
V
in
4.5-24 V
|
fsw
2600 kHz
|
Output
3.3 V / 0.6 A
Texas Instruments LM3492, Rev. C
Other Topology
|
fsw
200-1000 kHz
Texas Instruments LM34923, Rev. A
Buck Converter
|
V
in
6-75 V
|
fsw
200-300 kHz
|
Output
5 V / 0.1 A
Texas Instruments LM34927 | Demoboard PMP4333.2, Rev. A
Flyback Converter
|
V
in
36-60 V
|
Output
48 V / 10 A
Texas Instruments LM34927 | Demoboard PMP4333.1, Rev. A
FlyBuck (Double Buck)
|
V
in
36-60 V
|
Output
48 V / 10 A
Texas Instruments LM34927 | Demoboard PMP4333.4, Rev. A
Forward Converter
|
V
in
36-60 V
|
Output
-8 V / 0.25 A
Texas Instruments LM34927 | Demoboard PMP4333.3, Rev. A
Forward Converter
|
V
in
36-60 V
|
Output
5.5 V / 30 A
Texas Instruments LM34927MR | Demoboard TIDA-00653
Buck Converter
|
V
in
48 V
|
Output
12 V
Texas Instruments LM3880 | Demoboard PMP10555, Rev. A
Buck Converter
|
V
in
12 V
|
Output
1.8 V / 3 A
Texas Instruments LM3880 | Demoboard PMP10555, Rev. A
Buck Converter
|
V
in
12 V
|
Output
0.9 V / 2 A
Texas Instruments LM3880 | Demoboard PMP10555, Rev. A
Buck Converter
|
V
in
12 V
|
Output
1.35 V / 2 A
Texas Instruments LM393MX | Demoboard TIDA-010040, Rev. E1
Other Topology
Texas Instruments LM3S9B96
Other Topology
Texas Instruments LM43603-Q1 | Demoboard PMP10735, Rev. A
Buck Converter
|
V
in
6.5-35 V
|
Output
12 V / 3 A
Texas Instruments LM46001PWPR | Demoboard TIDA-01057
Buck Converter
|
V
in
3.5-60 V
|
fsw
200-2200 kHz
|
Output
2 A
Texas Instruments LM5001IDRQ1 | Demoboard PMP22396, Rev. B
Boost Converter
|
V
in
12 V
|
Output
48 V / 51.25 A
Texas Instruments LM5006, Rev. B
Buck Converter
|
V
in
6-75 V
|
fsw
300-1280 kHz
|
Output
5 V / 0.5 A
Texas Instruments LM5007 | Demoboard PMP23320, Rev. A
Buck Converter
|
V
in
45-60 V
|
Output
10 V
Texas Instruments LM5009MMX | Demoboard TIDA-010042, Rev. E2
Buck Converter
|
V
in
24-48 V
|
Output
10 V
Texas Instruments LM5010 | Demoboard TPA3223EVM
Buck Converter
|
V
in
8-75 V
|
Output
15 V / 1 A
previous
1
...
392
393
394
395
396
...
491
next
Cart
Your cart is empty.
Get samples and quotes