IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments LM34919C-Q1

LM34919C-Q1 Ultra Small 50V, 600 mA Constant On-Time Buck Switching Regulator

Overview

TopologyBuck Converter
Input voltage4.5-24 V
Switching frequency2600 kHz
Output 13.3 V / 0.6 A
IC revisionA

Description

The LM34919C Step Down Switching Regulator features all of the functions needed to implement a low-cost, efficient, buck bias regulator capable ofsupplying 0.6 A to the load. This buck regulator contains an N-Channel Buck Switch and is available in DSBGA and WSON packages. The constant on•time feedback regulation scheme requires no loop compensation, results in fast load transient response,and simplifies circuit implementation. The operating frequency remains constant with line and load variations due to the inverse relationship between the input voltage and the on-time. The valley current limit results in a smooth transition from constant voltage to constant current mode when current limit is detected,reducing the frequency and output voltage, without the use of foldback. Additional features include:Power Good, enable, VCC undervoltage lockout,thermal shutdown, gate drive undervoltage lockout,and maximum duty cycle limiter.

Features

  • AEC-Q100 qualified (Tj = -40°C to 125°C)
  • Maximum Switching Frequency: 2.6 MHz
  • Input Voltage Range: 4.5 V to 50 V
  • Integrated N-Channel buck switch
  • Integrated Start-Up Regulator
  • No Loop Compensation Required
  • Ultra-Fast Transient Response
  • Operating Frequency Remains Constant with Load Current and Input Voltage
  • Adjustable Output Voltage
  • Power Good Output
  • Enable Input Valley Current Limit at 0.64 A Typical
  • Precision Internal Voltage Reference
  • Low IQ Shutdown (<10 µA)
  • Highly Efficient Operation
  • Thermal Shutdown
  • 12-Bump 2 mm x 2 mm DSBGA and 12-pin 4mm x 4 mm WSON Packages

Typical applications

  • High Efficiency Point-of-Load (POL) Regulator
  • Telecommunication Buck Regulator
  • Secondary Side Post Regulator
  • Automotive Safety and Infotainment

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TPC SMT Tiny Power Inductor, 8.2 µH, 2.1 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance8.2 µH
Rated Current2.1 A
Saturation Current1.6 A
Self Resonant Frequency28 MHz
MountSMT 
Check availability