IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments LM34927 | Demoboard PMP4333.1

1kW Triple-Rail Isolated DC/DC Digital Power Supply for Telecom (48V@10A

Overview

TopologyFlyBuck (Double Buck)
Input voltage36-60 V
Output 148 V / 10 A
IC revisionA

Description

This reference design demostrates full-function 1.2KW triple-rail digital power supply solution for telecom application. The input range is 36-60Vin and outputs are two 48V10A(Full bridge) and one 5.5V30A(active clamp). Synchrounous rectifiers are used in the design and the overall efficiency is up to 92%@full load. The full-feature digital solution includes soft start, power up/down sequencing,fast response to input dip, protection features as OVP, OCP, OTP and input UVLO. Other devices like LM34927, UCC27324, UCC27201 are also used to provide bias supply and drive the FETs.

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Pins
Type
Mount
L(mm)
IR(A)
Working Voltage(V (AC))
Operating Temperature
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-PHD Pin Header, 10, Straight
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Pin Header
Pins10 
TypeStraight 
MountSMT 
Length6.35 mm
Rated Current1 A
Working Voltage100 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingTube 
Check availability