IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments LM3481MM | Demoboard PMP10098

Low Power Flyback with Ultra Wide Input Voltage Range Reference Design

Overview

TopologyFlyback Converter
Input voltage19-375 V
Switching frequency130 kHz
Output 112 V / 0.04 A
IC revisionC

Description

This reference design has an ultra-wide input voltage range from 19-375V DC / 19-265V AC, and provides an isolated output of 12.0V/40mA. A linear regulator provides a second output of 5.0V/15mA.

Features

  • Ultra-Wide Input Voltage Range
  • Low Power

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
IR(A)
L(mH)
RDC max.(mΩ)
VR(V (AC))
VT(V (AC))
Material
L(mm)
W(mm)
H(mm)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-CMB Common Mode Power Line Choke, 0.5 A, 20 mH
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Rated Current0.5 A
Inductance20 mH
DC Resistance1000 mΩ
Rated Voltage250 V (AC)
Insulation Test Voltage1500 V (AC)
MaterialMnZn 
Length15 mm
Width7.8 mm
Height17.5 mm
MountTHT 
Check availability
750370271
SPECTransformer, –, 4 mH
Simu­lation
Availability
Downloads4 files

Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Transformer
Inductance4 mH
Insulation Test Voltage2500 V (AC)
Length13.8 mm
Width23.9 mm
Height11 mm
MountSMT 
Check availability