IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments LM3880 | Demoboard PMP10555

Xilinx(r) Ultrascale(r) 16nm FPGA/SoC Power Solution for Mobile Radio Basestation

Overview

TopologyBuck Converter
Input voltage12 V
Output 11.35 V / 2 A
IC revisionA

Description

The PMP10555 reference design provides all the power supply rails necessary to power Xilinx® Ultrascale® 16nm family of FPGAs/SoCs in a mobile radio basestation application. This design uses a PMBus compatible 20A integrated FET buck converter for the core and two multi-output buck regulator ICs to provide the remaining supplies necessary rails to power the FPGA. It also features two LM3880's for flexible power up and power down sequencing. This design uses a 12V input.

Features

  • Provides all the power supply rails needed for a Xilinx® Ultrascale® Series FPGA for a mobile radio basestation
  • Design optimized to support a 12V input
  • PMBUS interface with output voltage and current reporting for the core voltage
  • On board power up and power down sequencing
  • Voltage margining at the core voltage

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
RDC max.(Ω)
fres(MHz)
Version
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-SPC SMT Power Inductor, 4.7 µH, 2.2 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance4.7 µH
Rated Current2.2 A
Saturation Current3.2 A
DC Resistance0.052 Ω
Self Resonant Frequency44 MHz
VersionSMT 
–Check availability